Part Number: B127-200-H TAA
- Requires B127-002-H or B127-004-H transmitter to extend HDMI signals
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
- Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Plug-and-play operation with no software required for easy, immediate installation
- 1-year limited warranty
Important Note
This product supports 4K 60 Hz 4:4:4 subsampling for HDR televisions. To ensure optimal performance, check the factory default settings on your display: Frequency (Hz) should be set to 60 Hz. HDR feature should be enabled. HDMI input settings should be set to 2.0. UHD Deep Color should be set to ON.
Features
System Requirements
- B127-002-H or B127-004-H transmitter
- Display devices with HDMI input (HDTV, projector, monitor)
Package Includes
- B127-200-H 2-Port HDMI over Cat6 Active Remote Receiver
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332253866 |
Product Type | Receiver |
Technology | HDMI; Cat5/5e; Cat6; POC |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (FEMALE) |
Max Supported Video Resolution | 3840 x 2160 (4K @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 200 |
Max 1920 x 1080 (1080p) Range (ft) | 200 |
Max 1920 x 1200 Range (ft) | 150 |
Max 2560 x 1600 Range (ft) | 150 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 150 |
Max 3840 x 2160 (4K@60Hz) Range (ft) | 125 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 2 |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Max Supported Color Depth | 24-bit True Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 125 |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby-TrueHD |
POWER
Power Over Cable (PoC) Support | Yes |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | (2) HDMI (FEMALE) |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power); Orange (Output Signal); RJ45 port: Green (Connection), Orange (Activity) |
PHYSICAL
Material of Construction | Metal |
Included Mounting Accessories | Wallmount |
Number of Displays | 2 |
Form Factor/Mounting Options | Box; Wall-mount |
Rackmountable | Yes |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 125 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Integrated/Removable Cable | No |
MST Support | No |
Multi-Resolution Support | No |
Built-In Equalizer | No |
Driver Required | No |
Recommended Category Cable | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft. | |
P568-006-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft. | |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |