Part Number: P131-06N-2VA-U
- Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p)
- Adapter mirrors a single image on 2 VGA displays (does not extend an image)
- Latching HDMI connector prevents adapter from becoming accidentally dislodged
- Digital audio signal splits to dual 3.5 mm stereo jacks for playing rich, crisp sound
- Small enough to carry in a pocket or laptop bag for instant 1080p video anywhere
- 3-year limited warranty
Features
System Requirements
- Source device with HDMI connector and USB port
- Display device(s) with VGA HD15 connector
Package Includes
- P131-06N-2VA-U HDMI to VGA and Audio Adapter, 6 in., Black
- USB Micro-B cable, 3 ft.
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332196583 |
Product Type | Video Adapter |
Device Compatibility | Computer; Laptop; Monitor/HDTV |
Technology | HDMI; Stereo Audio; VGA/SVGA |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | (2) HD15 (FEMALE) |
Side B - Connector 2 | (2) 3.5MM (FEMALE); HD15 (FEMALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 1.70 x 5.40 x 7.80 |
Shipping Weight (lbs.) | 0.60 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight (lbs.) | 0.15 |
STANDARDS & COMPLIANCE
Product Certifications | EN 55024; EN 55032 |
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-002-W12 | 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W |
Audio Video Cables
Model Number | Description | |
---|---|---|
P312-003 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) | |
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) | |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
P504-003-SM | Low-Profile High Resolution SVGA/VGA Monitor Cable with Audio and RGB Coaxial (HD15 M/M), 3 ft. (0.91 m) | |
P504-006 | VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M) 6 ft. (1.83 m) | |
P504-010 | VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m) |
USB Cables
Model Number | Description | |
---|---|---|
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) | |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |