2-Port HDMI/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, USB Sharing, USB 3.0 Cables
Controls 2 HDMI-enabled desktop or notebook computers using one centralized HDMI monitor and USB keyboard/mouse.
- Supports 4K @ 60 Hz video resolutions as specified in HDMI 2.0
- Carries High Dynamic Range (HDR) signals for expanded color accuracy
- Dual USB 3.0 hub ports let you share USB peripherals among connected computers
- Push buttons, hotkeys and included IR remote allow easy toggling between computers
- Supports all major operating systems, including Windows, macOS and Linux
- 3-year limited warranty
B005-HUA2-K New
Have a Question?
Features
Typical Applications
- Share a keyboard, mouse and HDMI display with 2 computers
- Connect 2 gaming consoles, media centers or other A/V devices for a home theater system with 4K resolution
- Save money and space by sharing USB peripherals, such as a printer and external hard drive, between 2 connected computers
Package Includes
- B005-HUA2-K 2-Port HDMI/USB KVM Switch
- IR extender
- IR remote control
- (2) USB 3.0 A-to-B cables (M/M)
- External power supply (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V 3A)
- Mounting brackets
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332254894 |
Technology | HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed); USB 3.1 (Gen 1) |
VIDEO
Max Supported Video Resolution | 4K x 2K (4096 x 2160) @ 60 Hz |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
AUDIO
Audio Specification | 7.1 Surround Sound |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
External Power Supply Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 5-15P North America |
Bus Powered | No |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V, 50/60Hz, 0.6A |
External Power Supply Output Specs (V / A) | 5V/3A |
External Power Supply Cord Length (ft.) | 4 |
External Power Supply Cord Length (m.) | 1.2 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.5 x 16.5mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | CCC; UL; cUL |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | White (KVM Port LED's) = Port in use; White (Power LED) = Power On; Green = Online |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Rackmountable | No |
Unit Dimensions (hwd / in.) | 1.02 x 9.57 x 2.95 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.11 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113° (0 to 45°C) |
Storage Temperature Range | 14 to 176°F (-10 to 80°C) |
Power Consumption (Watts) | 11.75 |
Operating Humidity Range | 10% to 85% RH (No Condensation) |
Storage Humidity Range | 5% to 95% RH (No Condendsation) |
ESD Protection | +/- 8kV (air-gap discharge); +/- 4kV (contact discharge) |
COMMUNICATIONS
Hotkey | Yes |
IP Remote Access | No |
IR Remote Extension Support | Yes |
CONNECTIONS
Ports | 2 |
PC/Server Connections | HDMI |
Side A - Connector 1 | (3) 3.5MM (FEMALE) |
Side A - Connector 2 | (2) USB 3.0 A (FEMALE) |
Side B - Connector 1 | (2) USB A (FEMALE) |
Side B - Connector 2 | (3) HDMI (FEMALE) |
Side B - Connector 3 | (6) 3.5MM (FEMALE) |
Side B - Connector 4 | (2) USB 3.0 B (FEMALE) |
Side B - Connector 5 | 3.5mm x 1.35mm (5V DC Barrel) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | HDMI |
Console Keyboard and Mouse Interface | USB |
Console Monitor Interface | HDMI |
FEATURES & SPECIFICATIONS
Autoscan (Y,N) | Y |
Autoscan Duration | 5 to 999 seconds |
Number of Users | 1 |
NIAP-Certified Secure | No |
Port Selection | Hotkey; Mouse; Pushbutton; Remote Selector |
HDMI Specification | 2.0 |
HDCP Specification | 1.4; 2.2 |
USB Hub Ports | Yes |
Number of USB Hub Ports | 4 |
USB Specification | USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
Cat5 KVM Switch | No |
Common Access Card (CAC) Support | No |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P312-003 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.