Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Center Plate Insert, Decora Style - Vertical, 2 Ports


Clean, simple insert mounts within Decora-style wall plate for terminating in-wall audio/video, voice or Ethernet cable installations.
  • Ideal for home theater, VoIP or Ethernet premise wiring installations
  • Compatible with any type of keystone jack, including HDMI, Cat5/6, USB and DisplayPort
  • High-impact polycarbonate construction designed to last long in your décor 
  • Hardware included for mounting flush with compatible Decora-style wall plate

View Full Product Details

Tripp Lite Part Number

N042D-002V-WH New

Have a Question?
Contact Us

Features

Decora-Style Face Plate Connects Audio/Video, Voice and Data Cable Lines at the Wall
This vertical-style center insert provides a clean, simple method for your premise wiring applications, including home theater (audio/video), VoIP phones (voice) and Ethernet (data). Any type of keystone jack, including those used in HDMI, DisplayPort, RCA, USB and Cat5e/6/6a installations, snaps easily into the cutouts for quick cable connection.

High-Impact Construction Designed to Blend In Seamlessly
The Decora-style polycarbonate insert plate is white and blends elegantly into any home or office décor for a sleek, professional installation. Mounting screws are included for flush mounting the insert with a Tripp Lite or other compatible Decora-style wall plate (sold separately).

Typical Applications

  • Complete your premise wiring application with a clean, sleek-looking Decora-style appearance

Package Includes

  • N042D-002V-WH Center Plate Insert, Decora Style - Vertical, 2 Ports
  • (2) Mounting screws

RoHS compliant

Specifications

OVERVIEW
UPC Code037332249708
PHYSICAL
ColorWhite
Material of ConstructionABS
ENVIRONMENTAL
Operating Temperature Range14 TO 140 F (-10 to 60 C)
Storage Temperature Range-40 TO 154.4 F (-40 to 68 C)
Relative Humidity10% TO 90% (NON-CONDENSING)
CONNECTIONS
Side A - Connector 1KEYSTONE JACK CUTOUT
Side B - Connector 1KEYSTONE JACK CUTOUT
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
CERTIFICATIONS
CertificationsTested to RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N042D-002V-WH

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.