Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: N042U-W02-ST TAA
British-style wall cover plate accepts compatible keystone jacks for terminating premise audio/video, voice or data applications.
- Ideal for home theater, VoIP or Ethernet in-wall wiring installations
- Compatible with any style of keystone jack, including HDMI, USB and Cat5e/6
- High-impact plastic construction designed to blend in with your home/office décor
- White outer frame measures 86 x 86 mm for a sleek, professional appearance
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
U.K. Keystone Wall Plate Connects Your In-Wall Audio/Video, Voice or Data Cable Line
This British-style cover plate with unloaded shuttered module is ideal for your premise wiring applications, including home theater, VoIP phones and Ethernet. Just snap a keystone jack, including one used in HDMI, DisplayPort, RCA audio, USB and Cat5e/6/6a applications, into the plate’s cutouts for immediate cable connection. The wall plate is compatible with N042U-MB1 single-gang surface mounting box.
High-Impact Construction Designed to Blend In Seamlessly with Your Room
This white module is shuttered to resist dust. It measures 86 x 86 millimeters and blends elegantly into any home or office décor for a sleek, professional installation. Mounting screws are included for wall installation. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat. The icon tabs help you quickly identify the ports at a glance.
Specifications
OVERVIEW
UPC Code | 037332269423 |
Accessory Type | Wall Plate |
Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB |
Country/Region | UK |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | (2) KEYSTONE JACK CUTOUT |
PHYSICAL
Color | White |
Material of Construction | ABS |
Total Number of Ports | 2 |
Unit Dimensions (hwd / in.) | 3.380 x 3.380 x 0.310 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Operating Humidity Range | 10% to 90% RH, (Non-Condensing) |
Storage Humidity Range | 10% to 90% RH, (Non-Condensing) |
STANDARDS & COMPLIANCE
Product Certifications | UL 94; UL Listed; cUL Listed |
Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N042U-MB1 | Single-Gang Surface Mounting Box, UK Style, 86 x 86 x 47 mm, White |