Part Number: B155-002-DVI TAA
This Model has been retired and replaced by B155-002-DVI-V2. An Owner's Manual and other information for the B155-002-DVI is available on the model support page
Overview
The B155-002-DVI supports video resolutions up to 1920 x 1080 (1080p) at 60 Hz, as well as HDCP, EDID and DDC. Orange LEDs next to each output port indicate whether the splitter is powered on and transmitting a signal to the connected displays. The splitter works with all operating systems and is small enough to carry in your backpack or computer bag. Plug-and-play convenience means no software or drivers are needed. An included USB Micro-B cable connects between the source and the splitter to provide power, so no external power supply is required.
Features
- Ideal for offices, conference rooms, trade shows and classrooms
- Built-in Mini DisplayPort cable connects to source
- Included USB Micro-B cable supplies power to splitter
- Save money on new Mini DisplayPort displays or docking stations
Top-Shelf Performance
- Supports video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Complies with HDCP, EDID and DDC
- LEDs indicate whether splitter is powered on and transmitting signal to connected displays
Easy to Use Almost Anywhere
- Works with all operating systems
- Plug and play—no software, drivers or external power supply required
- Compact unit fits easily in backpack or computer bag
Specifications
OVERVIEW
UPC Code | 037332191274 |
Product Type | Splitter |
Technology | DVI; DisplayPort |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080p) @ 60Hz |
Max Supported Color Depth | 24-bit True Color |
3D Video Supported | Yes |
INPUT
Bus Powered | Yes |
POWER
Power Consumption (Watts) | 4.1 |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side A - Connector 2 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Connector Plating | Nickel |
Contact Plating | Gold |
Input x Output | 1 x 2 |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (x2) Orange (Monitor Signal) |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Cable Length (ft.) | 0 |
Shipping Dimensions (hwd / in.) | 1.70 x 7.90 x 5.60 |
Shipping Weight (lbs.) | 0.60 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.154 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 167°F (10° to 75°C) |
Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
BTUs | 14 BTU/Hr |
COMMUNICATIONS
EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
MST Support | No |
Displayport Specification | 1.2 |
HDCP Specification | 1.3 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images