2-Port Mini DisplayPort to HDMI Hub, DP1.2, TAA
- Supports video resolutions up to 1080p @ 60 Hz (1920 x 1080)
- Included USB Micro-B cable supplies power to unit
- Works with all operating systems
- Compact enough for easy carrying in backpack or laptop bag
- Plug and play—no software or drivers required
- 3-year limited warranty
B155-002-HD
Have a Question?
Overview
Features
- Ideal for offices, conference rooms, trade shows and classrooms
- Built-in Mini DisplayPort cable connects to source
- Included USB Micro-B cable supplies power to splitter
- Save money on new Mini DisplayPort displays or docking stations
- Supports video resolutions up to 1080p @ 60 Hz (1920 x 1080)
- Complies with HDCP, EDID and DDC
- LEDs indicate whether splitter is powered on and transmitting signal to connected displays
- Works with all operating systems
- Plug and play—no software, drivers or external power supply required
- Compact unit fits easily in backpack or computer bag
Specifications
OVERVIEW
UPC Code | 037332191281 |
Technology | DisplayPort; HDMI |
VIDEO
Max Supported Video Resolution | 1080p @ 60 Hz (1920 x 1080) |
Max Supported Color Depth | 36-bit Deep Color |
3D Video Supported | Yes |
AUDIO
Audio Specification | DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (x2) Orange (Monitor Signal) |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Rackmountable | No |
Shipping Dimensions (hwd / in.) | 1.70 x 7.90 x 5.60 |
Shipping Weight (lbs.) | 0.60 |
Unit Dimensions (hwd / in.) | 3.0 x 2.4 x 1.0 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.154 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 167 F (-10 to 75 C) |
Storage Temperature Range | -4 to 176 F (-20 to 80 C) |
Relative Humidity | 0% to 85%, Non-Condensing |
BTUs | 14 BTU/Hr |
Power Consumption (Watts) | 4.1W |
COMMUNICATIONS
EDID Compatible | Yes |
CONNECTIONS
Ports | 2 |
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side A - Connector 2 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | (2) HDMI (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
HDMI Specification | 1.4 |
HDCP Specification | 1.3 |
Driver Required | No |
SPECIAL FEATURES
MST Support | No |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, and REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B155002HD model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) |
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.