2-Port Mini DisplayPort to VGA Hub, DP1.2, TAA
- Supports video resolutions up to 1080p @ 60 Hz (1920 x 1080)
- Included USB Micro-B cable supplies power to unit
- Works with all operating systems
- Compact enough for easy carrying in backpack or laptop bag
- Plug and play—no software or drivers required
- 3-year limited warranty
B155-002-VGA
Have a Question?
Overview
Features
- Ideal for offices, conference rooms, trade shows and classrooms
- Built-in Mini DisplayPort cable connects to source
- Included USB Micro-B cable supplies power to splitter
- Save money on new Mini DisplayPort displays or docking stations
- Supports video resolutions up to 1080p @ 60 Hz (1920 x 1080)
- Complies with HDCP, EDID and DDC
- LEDs indicate whether splitter is powered on and transmitting signal to connected displays
- Works with all operating systems
- Plug and play—no software, drivers or external power supply required
- Compact unit fits easily in backpack or computer bag
Specifications
OVERVIEW
UPC Code | 037332191489 |
Technology | DisplayPort; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 1080p @ 60 Hz (1920 x 1080) |
Max Supported Color Depth | 24-bit True Color |
3D Video Supported | Yes |
AUDIO
Audio Specification | 2.0-channel surround sound audio |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (x2) Orange (Monitor Signal) |
PHYSICAL
Color | Black |
Material of Construction | Polycarbonate |
Rackmountable | No |
Shipping Dimensions (hwd / in.) | 7.90 x 5.60 x 1.70 |
Shipping Weight (lbs.) | 0.60 |
Unit Dimensions (hwd / in.) | 3.0 x 2.4 x 1.0 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.154 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 167 F (-10 to 75 C) |
Storage Temperature Range | -4 to 176 F (-20 to 80 C) |
Relative Humidity | 0% to 85%, Non-Condensing |
BTUs | 14 BTU/Hr |
Power Consumption (Watts) | 4.1W |
COMMUNICATIONS
EDID Compatible | Yes |
CONNECTIONS
Ports | 2 |
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side A - Connector 2 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | (2) HD15 (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
HDCP Specification | 1.3 |
Driver Required | No |
SPECIAL FEATURES
MST Support | No |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, and REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B155002VGA model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-UARB | Micro USB Cable for Charging (M/M) - Reversible Up/Down USB-A to Right-Angle USB Micro-B, 20 AWG, Black, 3 ft. (0.91 m) |
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.