Part Number: U024-005-DSK2
Converts your computer’s USB-A port to 2 USB-A ports and extends them up to 5 ft away. Ideal for connecting thumb drives, digital cameras and other USB-A devices.
- Features one USB 2.0 data/power port and one power-only port
- Supports data transfer rates up to 480 Mbps
- Premium foil and braid shielding
- Backward compatible with earlier USB generations
- Twisted 28/24 AWG data/power lines
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Move a hard-to-reach USB port within easy access
- Ideal for connecting external hard drives, thumb drives, digital cameras and other USB-A devices
- Features one USB 2.0 data/power port and one power-only port
- Supports data transfer rates up to 480 Mbps
- Backward compatible with earlier USB generations
First-Rate Construction for Superior Signal Transfer
- Premium foil and braid shielding for EMI/RFI noise protection
- Molded nickel-plated connectors for optimal signal quality
- Integral strain relief for long life
- Twisted 28/24 AWG data/power lines
- Flexible PVC jacket easy to install in tight spaces
- Black padded non-sliding base
System Requirements
- Computer, laptop or other device with USB-A port
Package Includes
- U024-005-DSK2 2-Port USB 2.0 Hi-Speed Desktop Extension Cable (M/2xF), 5 ft.
Specifications
OVERVIEW
UPC Code | 037332199348 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
INPUT
Maximum Input Amps | 2 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | (2) USB A (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
CHARGING
Total Charging Watts | 10 |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.5mm |
Cable Length (ft.) | 5 |
Shipping Dimensions (hwd / in.) | 5.31 x 3.94 x 0.50 |
Shipping Weight (lbs.) | 0.20 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 14° to 131°F (-10° to 55°C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 10W (5V/2A) |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Data Transfer Rate | 480 Mbps |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images