Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2-Port USB 3.0 SuperSpeed Desktop Extension Cable (M/2xF), 6 ft.

Model Number: U324-006-DSK2


Converts your computer’s USB 3.0 port to 2 USB 3.0 ports and extends them up to 6 ft away. Ideal for connecting thumb drives, digital cameras and other USB-A devices.
  • Supports data transfer rates up to 5 Gbps
  • Bi-directional interface allows data to flow both directions
  • Backward compatible with previous USB generations
  • Features one USB 3.0 data/power port and one power-only port
  • Double-shielded protection against EMI/RFI line noise
  • Black padded non-sliding base

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Connect the U324-006-DSK2 2-Port USB 3.0 SuperSpeed Desktop Extension Cable (M/2xF) to your computer’s existing USB-A port to extend it up to six feet away. This flexibility allows you to place the cable’s desktop hub with two female USB 3.0 connectors within easy access next to your keyboard, on a nearby shelf, behind a monitor or anywhere else you find convenient. It’s especially recommended for moving a rear USB port somewhere easier to access. A black padded base provides stability.

The U324-006-DSK2 features one standard USB 3.0 data/power port and one power-only port. It supports data transfer rates up to 5 Gbps—ten times the speed of USB 2.0. The cable’s bi-directional data interface allows data to flow both directions simultaneously, increasing theoretical bandwidth by ten times.

Backward compatible with earlier USB generations, the U324-006-DSK2 features premium foil and braid shielding to deliver reliable, error-free signal quality and protection from EMI/RFI interference. Molded nickel-plated connectors with gold-plated contacts ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A rugged PVC jacket protects twisted 28 AWG data lines and 24 AWG power lines.

Features

Expands an Existing USB 3.0 Port to 2 Ports and Extends Them an Extra 6 ft.
  • Move a hard-to-reach USB port within easy access
  • Ideal for connecting external hard drives, thumb drives, digital cameras and other USB-A devices
  • Features one USB 3.0 data/power port and one power-only port

Enjoy SuperSpeed Transfer Rates in High-End Applications
  • Supports data transfer rates up to 5 Gbps—10x the speed of USB 2.0
  • Bi-directional interface allows data to flow both directions at the same time, increasing theoretical bandwidth by 10x
  • Backward compatible with earlier USB generations

First-Rate Construction for Superior Signal Transfer
  • Premium foil and braid shielding blocks EMI/RFI interference
  • Molded nickel-plated connectors ensure excellent connectivity
  • Integral strain relief for cable and connectors’ long life
  • Twisted 28/24 AWG data/power lines
  • Flexible PVC jacket easy to install in tight spaces
  • Black padded non-sliding base

System Requirements

  • Computer, laptop or other device with USB 3.0 port (to achieve USB 3.0 speeds)

Package Includes

  • U324-006-DSK2 2-Port USB 3.0 SuperSpeed Desktop Extension Cable (M/2xF), 6 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199478
Over Current Protection  Yes
INPUT
Cable Length (ft.)6
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5mm
ColorBlack
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)5.31 x 3.94 x 0.50
Shipping Weight (lbs.)0.24
Unit Packaging TypePolybag
Wire Gauge (AWG)28 AWG Data Pair / 24 AWG Power Pair
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range14 to 131 F (-10 to 55 C)
Relative Humidity5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)5V 0.9A (4.5W) Output per USB Port
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(2) USB 3.0 A (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
TechnologyUSB 3.0 (SuperSpeed); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
U324-006-DSK2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.