Part Number: B003-HC2-DOCK1 TAA
- Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
- HDMI port supports UHD resolutions up to 4K @ 30 Hz for crystal-clear video
- USB-C PD 3.0 port supports 85W power output for charging host computer
- USB 3.2 Gen 1 data ports allow connection of flash drives and other peripherals
- Remote port selector allows fast one-touch switching between connected devices
- 3-year limited warranty
Features
System Requirements
- Source device(s) with USB-C output
- Display device with HDMI input
- Computer with Windows 10 and above, USB-C port and USB-C DisplayPort Alt Mode compliance
- Computer with Mac OS X 10.12 and USB-C port
- Smartphone with Android 8.0 and above, USB-C port and USB-C DisplayPort Alt Mode compliance
- iPad Pro 3rd gen (2018) with iOS 12.1 and above
- This USB-C KVM dock does not support Apple iPhone and MacBook Pro M1 Series computers
Package Includes
- B003-HC2-DOCK1 2-Port USB-C KVM Dock, Black
- Remote port selector
- (2) USB-C cables (M/M), 1 m
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332256621 |
Product Type | Docking Station; KVM Switch |
Device Compatibility | Amazon Kindle; Chromebook; Computer; Laptop; Phone; Tablet |
Technology | HDMI; USB 3.x |
Host Connector | USB C (MALE) |
VIDEO
Number of Monitors Supported | 1 |
Video Ports | (1) HDMI (FEMALE); (1) USB C (FEMALE) |
Video Ports Details | HDMI 1.4; HDCP 1.4 |
Resolutions Supported | HDMI: 4K 30Hz (3840 x 2160) USB-C: 4K 30Hz (3840 x 2160) |
Max Supported Video Resolution | 3840 x 2160 @ 30Hz |
Extended Mode | No |
Mirror Mode | No |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | No |
Chroma Sub Sampling | 4:4:4 |
DATA
Data Ports | (2) USB C (FEMALE); (2) USB A (FEMALE) |
Data Ports Details | (2) USB-A - USB 3.2 Gen 1 (5 Gbps); (2) USB-C - USB 3.2 Gen 1 (5 Gbps) |
INPUT
Bus Powered | Yes |
BATTERY
Battery Charging (5V/1.5A Port) | No |
POWER
Power Consumption (Watts) | 15.00 |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
Number of Ports | 6 |
PC/Server Connections | USB |
Dock Connectors | (3) USB-C, (2) USB-A, HDMI |
Side A - Connector 1 | (3) USB C (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE); (2) USB A (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | HDMI |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Port 1/2 (White) |
CHARGING
Total Charging Watts | 85 |
Charging Ports | (1) USB-C: 85W Power Delivery (PD 3.0) |
Charging Ports Details | USB-C: 85W PD 3.0 (5V/9V/15V/20V)
USB-C: 10W |
Charging Ports / Amps | (1) 5A |
PHYSICAL
Color | Black |
Material of Construction | Aluminum |
Shipping Dimensions (hwd / in.) | 7.28 x 2.17 x 6.10 |
Shipping Weight (lbs.) | 2.43 |
Unit Dimensions (hwd / in.) | 5.630 x 4.690 x 0.960 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.83 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
Operating Humidity Range | 0 to 80% RH, Non-Condensing |
Storage Humidity Range | 0 to 80% RH, Non-Condensing |
Power Provided to Connected Device(s) | USB-C PD: 20V/5A (100W), USB-C Port 1: 85W, USB-C Port 2: 10W |
COMMUNICATIONS
IP Remote Access | No |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 2 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
Ethernet Support | No |
UASP Support | No |
Auto MDIX Support | No |
Full Duplex Support | No |
Suspend Mode Support | No |
Remote Wakeup Support | No |
NIAP-Certified Secure | No |
Number of Users | 1 |
Port Selection | Remote Selector |
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
TAA Compliant Option | Y |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
USB Cables
Model Number | Description | |
---|---|---|
M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
M100-006-LRA-WH | USB-A to Right-Angle Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m) | |
U428-006 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. (1.83 m) | |
U428-C03-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images