Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB to serial converter lets you connect two 9-pin serial devices to your computer or laptop’s USB-A port.
  • Auto-detects and -switches RS-422 and RS-485 serial devices
  • Independent DIP switch controls provide easy port configuration
  • Automatically reassigns COM values to each port to avoid additional configuration
  • USB-powered, so no bulky or obtrusive external power supply is required
  • Compatible with Windows, Mac and Linux—works with most computers
  • 2-year limited warranty

Features

Connects Up to Two 9-Pin Serial Devices to Your Computer, Laptop or Tablet’s USB-A Port
This USB to serial converter turns your computer’s USB port into two DB9 ports capable of connecting RS-422 and RS-485 serial devices, such as modems, handheld scanners and GPS systems. No external power source is needed. Just connect the included USB cable between the U208-002-IND and your computer, and insert the included CD into your computer’s CD drive in order to launch the driver. You’ll be able to configure and share data among point-of-sale equipment and other serial devices. LEDs indicate when serial data is being sent or received.
Independent DIP Switches for Easy Port Configuration
The U208-002-IND’s serial ports can be set to automatically detect an RS-422 or RS-485 device by adjusting their DIP switch settings. The ports can also be set specifically for use in 4-wire mode.
COM Retention Feature for Convenient Reassigning of COM Values to Ports
This USB to RS-485 adapter with built-in FTDI chipset offers COM retention. It automatically reassigns the same COM port values to each port, so when the cable is disconnected or the system is rebooted, no additional configuration is needed. The cable auto-detects and auto-switches RS-422 and RS-485 devices. It also supports RS-485 auto-transceiver turn around with unique featured ATTA hardware.
Rugged All-Metal Housing Designed to Last in Harsh Industrial Applications
The wall-mountable USB to serial converter with an industrial-grade steel enclosure offers electrostatic discharge (ESD) protection to ±15kV. It supports serial communications speeds up to one Mbps and USB 2.0 specifications, though it is backward compatible with USB 1.1 devices.
2-Year Warranty
The U208-002-IND is backed by a 2-year warranty, ensuring reliability and performance.

System Requirements

  • Windows XP or later
  • Mac OS X 10.4 or later
  • Linux 2.6.31 or later
  • Computer with an available USB port

Package Includes

  • U208-002-IND RS422/485 USB to Serial FTDI Adapter
  • USB-A to USB-B cable (M/M), 3 ft.
  • (4) 2-pin jumpers
  • Driver CD
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332205995
INPUT
Bus Powered  Yes
POWER
Power Consumption (Watts)4.5
CONNECTIONS
Number of Ports2
Side A - Connector 1USB B (FEMALE)
Side B - Connector 1(2) DB9 (MALE)
Connector PlatingNickel
Contact Plating  Gold
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Serial Data Received), Yellow (Serial Data Sent)
PHYSICAL
ColorBlack
Material of ConstructionSteel (Galvanized Cold Rolled)
Shipping Dimensions (hwd / in.)2.20 x 5.90 x 8.90
Shipping Weight (lbs.)0.85
Unit Dimensions (hwd / in.)0.900 x 4.200 x 1.700
Unit Packaging TypeBox
Unit Weight (lbs.)0.40
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 131°F (-10° to 55°C)
Relative Humidity5% to 90% RH, Non-Condensing
BTUs  15.4 BTU/Hr
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

COM retention allows the same COM port number to be automatically assigned each time the serial adapter is connected to a USB port on your system (or your system is rebooted). Without COM Retention, you would have to remember which port to connect the adapter.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Extenders

  Model Number Description
USB 2.0 Active Extension Repeater Cable (A M/F), 16 ft. (4.88 m) U026-016 U026-016 USB 2.0 Active Extension Repeater Cable (A M/F), 16 ft. (4.88 m)
USB 2.0 Active Extension Repeater Cable (A M/F), 25 ft. (7.62 m) U026-025 U026-025 USB 2.0 Active Extension Repeater Cable (A M/F), 25 ft. (7.62 m)
USB 2.0 Active Extension Repeater Cable (A M/F), 10M (32.8 ft.) U026-10M U026-10M USB 2.0 Active Extension Repeater Cable (A M/F), 10M (32.8 ft.)
USB 2.0 Active Extension Repeater Cable (A M/F), 15M (49.21 ft.) U026-15M U026-15M USB 2.0 Active Extension Repeater Cable (A M/F), 15M (49.21 ft.)
USB 2.0 Active Extension Repeater Cable (A M/F), 20M (65.61 ft.) U026-20M U026-20M USB 2.0 Active Extension Repeater Cable (A M/F), 20M (65.61 ft.)

Computer & Storage

  Model Number Description
Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) P520-006 P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.