Part Number: B032-VUA2
This Model has been retired and replaced by B032-VU2. An Owner's Manual and other information for the B032-VUA2 is available on the model support page
Features
- Recommended for home, office, gaming and multimedia applications
- Switch between computers using hotkeys or mouse wheel
- Supports video resolutions up to 2048 x 1536
- Compliant with EDID
- Built-in 4-ft. (1.22 m) VGA, USB and audio cables and 3.5 mm speaker jack
Independent USB Peripheral Sharing
- Adding an optional USB hub (sold separately) to the USB console mouse port allows connection of peripherals, such as printers, hard drives, scanners, webcams and thumb drives
Flexible Keyboard/Mouse Applications
- Console mouse port emulation/bypass supports most mouse drivers and multifunction mice
- Works with gaming keyboards and wireless keyboards and mice
- Supports Mac and Sun keyboard emulation
Easy Plug-and-Play Setup and Use
- Compatible with Windows, Mac, Sun and Linux
- Plug and play—no software, drivers or external power required
System Requirements
- VGA, SVGA or multisync monitor
- USB keyboard
- USB mouse
- Speakers with 3.5 mm audio jack
- Computers with VGA and USB ports
Package Includes
- B032-VUA2 2-Port USB/VGA Cable KVM Switch
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332200372 |
Technology | Stereo Audio; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 2048 x 1536 |
INPUT
Built-In Cable Length (ft.) | 4 |
Built-In Cable Length (in.) | 48 |
Redundancy - Dual Power Inputs | No |
Bus Powered | Yes |
POWER
Power Consumption (Watts) | 0.33 |
CONNECTIONS
Number of Ports | 2 |
PC/Server Connections | USB; VGA |
Side A - Connector 1 | HD15 (FEMALE) |
Side A - Connector 2 | (2) USB A (FEMALE) |
Side A - Connector 3 | 3.5MM (FEMALE) |
Side B - Connector 1 | (2) HD15 (MALE) |
Side B - Connector 2 | (2) USB A (MALE) |
Side B - Connector 3 | (2) 3.5MM (MALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | VGA |
Console Keyboard and Mouse Interface | USB |
Console Monitor Interface | VGA |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (x2) Port Selected (Green) |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Shipping Dimensions (hwd / in.) | 2.32 x 9.41 x 6.89 |
Shipping Weight (lbs.) | 0.68 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight (lbs.) | 0.7 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122 F (0 to 50 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Relative Humidity | 0 to 80% RH, Non-Condensing |
COMMUNICATIONS
IP Remote Access | No |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 1 |
USB Specification | USB 1.1 (up to 12 Mbps) |
NIAP-Certified Secure | No |
Number of Users | 1 |
On-Screen Display (OSD) | No |
Port Selection | Hotkey; Mouse |
Driver Required | No |
REMOTE ACCESS
Modem Port | No |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images