2-Port USB/VGA Cable KVM Switch with Cables and USB Peripheral Sharing
- Built-in 3-ft. (0.91 m) VGA and USB cables
- Supports video resolutions up to 2048 x 1536
- Supports most mouse drivers and multifunction mice
- Easy remote port switching through built-in selector
- Compatible with Windows®, Mac®, Sun and Linux®
- 3-year limited warranty
B032-VU2
Have a Question?
Features
- Recommended for home, office and multimedia applications
- Switch between computers using built-in remote port selector
- Supports video resolutions up to 2048 x 1536
- Built-in 3 ft. VGA and USB cables
Independent USB 1.1 Peripheral Sharing
- Adding an optional USB hub (sold separately) to the USB console mouse port allows connection of peripherals, such as printers, hard drives, scanners, webcams and thumb drives
Easy Plug-and-Play Setup and Use
- Compatible with Windows, Mac, Sun and Linux
- No external power supply, software or drivers to install
- Supports most mouse drivers and multifunction mice
- Takes up no valuable desk space
Specifications
OVERVIEW
UPC Code | 037332200389 |
Max CPU | 2 |
Technology | USB; VGA/SVGA |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.40 x 6.60 x 9.50 |
Shipping Weight (lbs.) | 0.90 |
Unit Dimensions (hwd / in.) | 1.02 x 3.11 x 2.6 |
Unit Weight (lbs.) | 0.67 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122° F (0° to 50° C) |
Storage Temperature Range | -4° TO 140° F (-20° to 60° C) |
Relative Humidity | 0 to 80% RH, Non-Condensing |
COMMUNICATIONS
IP Remote Access | No |
CONNECTIONS
Ports | 2 |
PC/Server Connections | USB; VGA |
Side A - Connector 1 | HD15 (FEMALE) |
Side A - Connector 2 | (2) USB A (FEMALE) |
Side B - Connector 1 | (2) HD15 (MALE) |
Side B - Connector 2 | (4) USB A (MALE) |
FEATURES & SPECIFICATIONS
Number of Users | 1 |
NIAP-Certified Secure | No |
Cat5 KVM Switch | No |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U022-006 | USB 2.0 A/B Cable (M/M), 6 ft. (1.83 m) |
![]() |
U022-010 | USB 2.0 A/B Cable (M/M), 10 ft. (3.05 m) |
![]() |
U022-015 | USB 2.0 A/B Cable (M/M), 15 ft. (4.57 m) |
![]() |
U030-003 | USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3 ft. (0.91 m) |
![]() |
U030-006 | USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m) |
![]() |
U050-003 | USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m) |
![]() |
U050-006 | USB 2.0 A to Micro-B Cable (M/M), 6 ft. (1.83 m) |
![]() |
U050-010 | USB 2.0 A to Micro-B Cable (M/M), 10 ft. (3.05 m) |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
![]() |
U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
![]() |
U222-007-R | 7-Port USB 2.0 Hub |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.