Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

Model Number: U280-002-W12


Plugs into a wall socket to charge 2 electronic devices at the same time. Ideal for smartphones, tablets, digital cameras, MP3 players and other portable electronics.
  • Perfectly sized for purses, suitcases, backpacks and laptop bags
  • Features two 5V USB-A ports: 1.0A and 2.4A
  • Automatically adjusts to ensure optimum charging speed
  • Plugs into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R socket
  • Folding plug design protects plug from damage
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The U280-002-W12 is a lightweight USB wall charger perfectly sized for packing away in your purse, suitcase, backpack or laptop bag for charging on the move. Compatible with a wide range of portable electronic devices, this convenient charger features two 5V USB-A ports: 1.0A for charging smartphones and MP3 players and 2.4A for tablets and other larger devices. The unit’s smart charging controller chip automatically detects the connected device and adjusts USB signal and power output to ensure the fastest charging speed. Plug the charger into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R socket to draw AC power. The plug folds into the charger when not in use to shield it from damage and avoid snagging or scratching the contents of your bag. Protects against overloads, short circuits, overcurrent and overvoltage.

Features

Charges 2 Devices at Once
  • Compatible with portable electronic devices, such as smartphones, tablets, digital cameras and MP3 players
  • Dual 5V USB-A ports charge devices at 1.0A or 2.4A
  • Automatically adjusts USB signal and power output for optimum charging speed
  • Protects against overloads, short circuits, overcurrent and overvoltage

Convenient Charging Almost Anywhere
  • Perfectly sized to carry in purses, suitcases, backpacks and laptop bags
  • Plugs into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R socket
  • Folding plug design protects plug and the contents of your bag from damage
  • Works with your existing USB cables

Package Includes

  • U280-002-W12 2-Port USB Wall/Travel Charger
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188380
OUTPUT
Charging Ports / Amps(1) 1A; (1) 2.4A
Charging MethodUSB
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)0.50 x 4.00 x 6.00
Shipping Weight (lbs.)0.60
Unit Dimensions (hwd / in.)1.1 x 2.68 x 1.97
CONNECTIONS
Ports2
Side A - Connector 1NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1(2) USB A (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB
CERTIFICATIONS
CertificationsTested to FCC, RoHS, REACH
ApprovalsUL Listed
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

Amperes (or Amps for short) is a measure of the amount of electrical current passing through a circuit. All things being equal, a 2 Amp charging port will charge a device faster than a 1 Amp port.

Additional FAQs may be available on the U280002W12 model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
M100-003-BK | USB, Lightning & FireWire M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3 ft. (1M)
M100-003-WH | USB, Lightning & FireWire M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3 ft. (1M)
M100-006-BK | USB, Lightning & FireWire M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6 ft. (1.8M)
M100-006-WH | USB, Lightning & FireWire M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6 ft. (1.8M)
M100-10N-BK | USB, Lightning & FireWire M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
M100-10N-BK-10 | USB, Lightning & FireWire M100-10N-BK-10 USB Sync / Charge Cable with Lightning Connector - Black, 10 Piece Bulk Pack, 10-in.
UR030-001 | USB, Lightning & FireWire UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1-ft.
UR030-003 | USB, Lightning & FireWire UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
UR050-006-24G | USB, Lightning & FireWire UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.
USB Cables
  Model Number Description
UR050-006-24G | USB Cables UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.
UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
UR030-003 | USB Cables UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-001 | USB Cables UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1-ft.
M100-10N-BK | USB Cables M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
M100-10N-BK-10 | USB Cables M100-10N-BK-10 USB Sync / Charge Cable with Lightning Connector - Black, 10 Piece Bulk Pack, 10-in.
M100-006-BK | USB Cables M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6 ft. (1.8M)
M100-006-WH | USB Cables M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6 ft. (1.8M)
M100-003-BK | USB Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3 ft. (1M)
M100-003-WH | USB Cables M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3 ft. (1M)
Lightning Cables
  Model Number Description
M100-006-BK | Lightning Cables M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6 ft. (1.8M)
M100-003-WH | Lightning Cables M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3 ft. (1M)
M100-003-BK | Lightning Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3 ft. (1M)
M100-006-WH | Lightning Cables M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6 ft. (1.8M)
M100-10N-BK-10 | Lightning Cables M100-10N-BK-10 USB Sync / Charge Cable with Lightning Connector - Black, 10 Piece Bulk Pack, 10-in.
M100-10N-BK | Lightning Cables M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.

Resources & Downloads

support icon

Do you own a
U280-002-W12

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.