Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Allows 2-post mounting of Maintenance Bypass versions of Tripp Lite Unity Power Factor Series UPS systems.
  • Designed to fully integrate with select UPS systems with a detachable bypass PDU

Features

2-Post Rack-Mount Installation Kit for 4-Post Rack-Mount UPS Systems
The 2POSTRMKITMB enables 2-post rack mounting of select SmartOnline® Unity Power Factor UPS systems. Compatible UPS models with a detachable bypass PDU include SU5KRT3UHVMB, SU5KRT3UGMB, SU5KRT3UHWMB, SU5KRT3UTFMB, SU6KRT3HVMB, SU6KRT3UXMB, SU6KRT3UGMB, SU6KRT3UTFMB and SU6KRT3UHWMB. Note: The 3U step-down transformer included in the following bundled UPS configurations requires a separate installation kit — 2POSTRMKITWM (sold separately) — for 2-post mounting: SU5KRT3UTFMB and SU6KRT3UTFMB.
Heavy-Duty Steel Construction
Mounting brackets are constructed of heavy-duty steel to ensure a long and reliable lifespan in your 2-post rack. The brackets support one 3U UPS system. Some mounting hardware is included.

System Requirements

  • Designed for use with the following SmartOnline Unity Power Factor UPS systems with Detachable Bypass PDU: SU5KRT3UHVMB, SU5KRT3UGMB, SU5KRT3UHWMB, SU5KRT3UTFMB, SU6KRT3HVMB, SU6KRT3UXMB, SU6KRT3UGMB, SU6KRT3UTFMB, SU6KRT3UHWMB
  • SU5KRT3UTFMB and SU6KRT3UTFMB UPS systems with 3U step-down transformer also require 2POSTRMKITWM (sold separately)

Package Includes

  • 2POSTRMKITMB 2-Post Rack-Mount Installation Kit
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332242921
Accessory TypeRackmount Kit
Accessory ClassUPS Accessories
PHYSICAL
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)6.50 x 14.06 x 14.06
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.