Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Wall-mount open frame rack stores 12U of 19-inch rack equipment up to 22 inches deep and swings open for maximum accessibility.

  • 12U 2-post rack accommodates 19 in. rack equipment up to 22 in. deep
  • Hinged front provides easy rear access to cables and equipment
  • Keyhole mounting slots are spaced 16 in. apart to match standard wall stud placement
  • Maximum load capacity is 150 lb.
  • Assembly hardware is included
  • 5-year limited warranty

Features

2-Post Wall-Mount Open Frame Rack Saves Valuable Floor Space
The SRWO12US2 open frame rack stores and organizes 12U of EIA-standard 19-inch rack equipment compatible with 2-post mounting. Designed for wall mounting, the rack saves space in network wiring closets, back offices and other secure areas with limited floor space where a locked enclosure is not required. The 2-post rack is made of heavy-duty steel with a durable black powder-coated finish. Maximum load capacity is 150 pounds (68 kilograms).

Hinged Front Provides Convenient Access to Cables and Equipment
The hinged front of the rack can be mounted to open to the left or the right, providing unrestricted access for installing, configuring and servicing cables and EIA-standard 19-inch rack equipment up to 22 inches deep, such as network switches and patch panels. The swinging front frame can be secured in position to prevent movement during equipment installation.

Easy Assembly and Equipment Mounting
Assemble this open frame rack on location with the included hardware. Wall-mounting holes are spaced 16 inches apart for standard wall stud placement with user-supplied fasteners. Vertical mounting rails with 12-24 threaded mounting holes accommodate equipment up to 22 inches deep. Rack spaces are numbered for easy reference.

Package Includes

  • SRWO12US2 12U Wall-Mount 2-Post Open Frame Rack, Hinged
  • (2) Wall-mount bracket frames
  • (2) Front rail assemblies
  • Swinging door assembly
  • (16) M6 hex bolts for assembly
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332264060
Device CompatibilityNetwork Switch; PDU; Patch Panel; Server; UPS
Rack TypeOpen-Frame
PHYSICAL
ColorBlack
Rack Height  12U
Rack DepthShallow
Maximum Device Depth (in.)23.5
Unit Dimensions (hwd / in.)29.600 x 22.300 x 25.200
Unit Weight (lbs.)66.700
Weight Capacity - Stationary (lbs.)150
Number of Vertical Mounting Rails2
Assembly RequiredYes
STANDARDS & COMPLIANCE
Product CertificationsIEC 60297-3
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT1UHD SRCABLEDUCT1UHD SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT2UHD SRCABLEDUCT2UHD SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type

Accessories

  Model Number Description
SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) SRSHELF2P1U SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.