European Computer Power Cord, C5 to Schuko, 2.5A, 250V, 16 AWG, 6 ft. (1.83 m), Black
- EU power cable recommended for powering notebooks and laptops with C6 inlets
- 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
- Ideal replacement for a worn-out or missing laptop adapter power cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
P058-006
Have a Question?
Features
Typical Applications
- Connect a laptop or notebook computer to a PDU up to 6 ft. (1.8 m) away in your workstation
- Extend an existing power connection up to 6 ft. (1.8 m) to more easily place a device or reach a power source
- Provide a high-quality replacement for a worn-out or missing laptop power cord
Package Includes
- P058-006 C5 to Schuko, European Computer Power Cord, 6 ft. (1.8 m), Black
Specifications
OVERVIEW
UPC Code | 037332153647 |
Device Compatibility | Laptop; Computer; UPS; PDU |
Country/Region | Europe |
INPUT
Maximum Input Amps | 2.5 |
Voltage Compatibility (VAC) | 250 |
PHYSICAL
Color | Black |
Number of Conductors | 3 |
Wire Gauge (AWG) | 16 |
Cable Length (ft.) | 6 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 9.50 x 7.10 x 0.50 |
Shipping Weight (lbs.) | 0.46 |
CONNECTIONS
Side A - Connector 1 | CEE 7/7 SCHUKO PLUG |
Side B - Connector 1 | IEC-320-C5 |
SPECIAL FEATURES
High Voltage | Yes |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.