Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

$12.74 Avg. Price
C7 to Schuko EU power cord connects your notebook computer or laptop with a C8 power inlet to a Schuko outlet.
  • EU power cable recommended for powering notebooks and laptops with C8 inlets
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing laptop adapter power cable

Features

European Computer Power Cord Connects Notebook Computers to a Schuko AC Outlet
This C7 to Schuko power cord is designed for connecting a notebook computer, laptop or other device with a C8 inlet to a UPS system, PDU or other Schuko outlet. It is also a durable replacement for a worn-out or lost laptop power cord. The 6-ft. (1.83 m) length allows you flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P059-006 C7 to Schuko, European Computer Power Cord, 6 ft. (1.8 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332205421
Device CompatibilityLaptop; Computer; UPS; PDU
Country/RegionEurope
INPUT
Maximum Input Amps2
Voltage Compatibility (VAC)250
CONNECTIONS
Side A - Connector 1CEE 7/16 SCHUKO PLUG
Side B - Connector 1IEC-320-C7 (NON-POLARIZED)
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Power Cord Jacket TypeH03VVH2-F
Number of Conductors2
Wire Gauge (AWG)18
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)12.80 x 8.86 x 0.50
Shipping Weight (lbs.)0.22
Unit Dimensions (hwd / in.)12.800 x 8.860 x 0.500
ENVIRONMENTAL
Operating Temperature Range23° to 140°F (-5° to 60°C)
Storage Temperature Range-4° to 176°F (-20° to 80°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceCE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports
5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output U280-005-ST U280-005-ST 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output
7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output U280-007-CQC-ST U280-007-CQC-ST 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.