European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.83 m), Black
- C13 to Schuko cable for powering computers, servers and other network devices
- 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
- Ideal replacement for worn-out or missing EU power cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
P054-006
Have a Question?
Features
Typical Applications
- Connect devices like computers, monitors and printers to a PDU up to 1.8 m away in your home or office workstation
- Transform a C14 plug into a Schuko plug with no electrician needed
- Extend an existing power connection up to 1.8 m to more easily place a device or reach a power source in a rack
- Provide a high-quality replacement for a worn-out or missing power cord
Package Includes
- P054-006 C13 to Schuko, European Computer Power Cord, 6 ft. (1.8 m), Black
Specifications
OVERVIEW
UPC Code | 037332145574 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | Europe |
INPUT
Maximum Input Amps | 10 |
Voltage Compatibility (VAC) | 250 |
PHYSICAL
Color | Black |
Number of Conductors | 3 |
Wire Gauge (AWG) | 17 |
Cable Length (ft.) | 6 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 12.80 x 8.90 x 0.50 |
Shipping Weight (lbs.) | 0.50 |
CONNECTIONS
Side A - Connector 1 | CEE 7/7 SCHUKO PLUG |
Side B - Connector 1 | IEC-320-C13 |
SPECIAL FEATURES
High Voltage | Yes |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.