Model Number: PDUB30

2.9kW Single-Phase Hot-Swap PDU, 120V 30A (1 L5-30R, 6 5-15/20R), 2 L5-30P, 10ft & 6ft Cords, 2U Rack-Mount

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/PDUB30-FRONT-L.jpg

 
  • Single phase 30A 120V Hot-swap PDU
  • Enables live replacement of a standard UPS with zero downtime
  • 2U horizontal rackmount installation
  • Compatible with any UPS with a L5-30P input plug
  • Manual transfer switch controls PDU input power source
  • Pair of L5-30P input cables connect to separate Utility and UPS inputs
  • 7 outlets (6 5-15/20 & 1 L5-30R)
$38899

8123237

$37099

03145397

$35099

42-111-315

$38999

2087110

$38899

PDUB30

$38899

8123237

Using Hot-Swap PDUs to Eliminate Downtime

Overview

Tripp Lite’s Hot-swap PDU systems enable live-replacement of standard UPS systems for maintenance with no interruption of connected server or networking loads. Dual input power cables support PDU connection to separate Utility and UPS power sources. Manual transfer switch with lighted status indicators controls the source of power to connected equipment between Utility and UPS. Set the switch to UPS during normal operation and connected equipment will receive full-time conditioned power from the UPS. Set the switch to Utility to momentarily power connected equipment from the Utility line cord and bypass the UPS while the UPS system is removed and replaced with a fresh one. Once the new UPS is up and running with all data and electrical connections restored, set the switch back to the UPS setting to once again provide fully-conditioned UPS power to connected equipment.

Features

  • Tripp Lite Hot-swap PDU systems support live-replacement of standard UPS systems for maintenance with no interruption of connected server or networking loads
  • PDUB30 is universally compatible with any Tripp Lite or other brand of 100-127V UPS rated up to 3000VA or 2880 watts with a NEMA L5-30P input cable
  • 2U horizontal rackmount form factor compatible with 2 or 4 post racks
  • Supports space saving rear-post mounting in the same rack space as many Tripp Lite Rackmount UPS systems (select installations, see manual)
  • Pair of attached L5-30P PDU input cables connect to separate Utility and UPS power sources
  • 6 5-15/20R and 1 L5-30R outlets support critical networking loads in both Utility and UPS operating modes
  • One additional L5-30R pass-through outlet supports UPS input power cord
  • Dual input power cables support PDU connection to separate Utility and UPS power sources
  • Manual transfer switch with lighted status indicators controls the source of power to connected equipment between Utility and UPS
  • Set the switch to UPS during normal operation and connected equipment will receive full-time conditioned power from the UPS
  • Set the switch to Utility to bypass the UPS and provide connected equipment with unfiltered power directly from the Utility line cord while the UPS system is removed and replaced with a fresh one
  • Once the new UPS is up and running with all connections restored, set the switch back to the UPS setting to once again provide fully-conditioned UPS power to connected equipment
  • TAA Compliant Version Available - Order Tripp Lite PDUB30TAA

Package Includes

  • Hot-swap PDU System
  • 2U mounting brackets
  • User manual with warranty information
RoHS compliant

Specifications

OVERVIEW
PDU Type Hot-Swap
OUTPUT
Output Watt Capacity (Watts) 2880
Output Capacity Details 3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated to 24A); 24A max per L5-30R outlet; 20A max per breakered load bank; 16A max per 5-15/20R outlet
Frequency Compatibility 50 / 60 Hz
Output Receptacles (6) 5-15/20R; (1) L5-30R
Output Nominal Voltage 100; 120; 127
INPUT
PDU Input Voltage 100; 120; 127
Recommended Electrical Service 30A 120V
Maximum Input Amps 24
PDU Plug Type NEMA L5-30P
Input Cord Length Details Utility input cable (10 ft / 3m) / UPS input cable (6 ft / 1.8m)
Input Phase Single-Phase
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs Lighted indicators confirm UPS and Utility switch position and operating mode
Switches Manual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds
PHYSICAL
Minimum Required Rack Depth (inches) 8.5
Shipping Dimensions (hwd / in.) 9.25 x 20.23 x 6.1
Shipping Weight (lbs.) 11
Unit Dimensions (hwd / in.) 3.42 x 17.32 x 3.03
Unit Weight (lbs.) 7.7
Material of Construction Metal
Form Factors Supported 2U rackmount in 2 or 4 post racks
PDU Form Factor Horizontal (1U, 2U, etc)
ENVIRONMENTAL
Storage Temperature Range 5 to 122F (-15 to 50C)
Relative Humidity 5-95% non condensing
Operating Elevation (ft.) 0-10,000
CERTIFICATIONS
TAA Compliant Option TAA Compliant Version Available - Order Tripp Lite PDUB30TAA
Certifications Tested to UL60950 (USA), CSA (Canada)
WARRANTY
Product Warranty Period (Worldwide) 2-year limited warranty

Accessories

P006-006-13LA
P006-006-13LA

Universal Computer Power Cord, 10A, 18AWG (NEMA 5-15P to Left Angle IEC-320-C13), 6-ft.

More... Prices
P006-006-13RA
P006-006-13RA

Universal Computer Power Cord, 10A, 18AWG (NEMA 5-15P to Right Angle IEC-320-C13), 6-ft.

More... Prices
P022-001
P022-001

Standard Power Extension Cord, 10A, 18AWG (NEMA 5-15P to NEMA 5-15R), 1-ft.

More... Prices
P023-001
P023-001

Heavy-Duty Power Extension Server Cord, 15A, 14AWG (NEMA 5-15P to NEMA L5-15R), 1-ft.

More... Prices
P044-06I
P044-06I

Heavy-Duty Power Adapter Cord, 20A, 12AWG (NEMA-L5-20R to NEMA-5-20P), 6-in.

More... Prices
P007-002
P007-002

Heavy-Duty Computer Power Cord, 15A, 14AWG (NEMA 5-15P to IEC-320-C13), 2-ft.

More... Prices
P030-002-5
P030-002-5

Standard Computer Power Cord, 10A, 18AWG (NEMA 5-15P to IEC-320-C13), 5-Pack, 2-ft.

More... Prices
P006-003
P006-003

Universal Computer Power Cord, 10A, 18AWG (NEMA 5-15P to IEC-320-C13), 3-ft.

More... Prices
P006-004
P006-004

Universal Computer Power Cord, 10A, 18AWG (NEMA 5-15P to IEC-320-C13), 4-ft.

More... Prices
P006-004-BL
P006-004-BL

Universal Computer Power Cord, 10A, 18AWG (NEMA 5-15P to IEC-320-C13 with Blue Plugs), 4-ft.

More... Prices
P006-004-GN
P006-004-GN

Universal Computer Power Cord, 10A, 18AWG (NEMA 5-15P to IEC-320-C13 with Green Plugs), 4-ft.

More... Prices
P006-004-RD
P006-004-RD

Universal Computer Power Cord, 10A, 18AWG (NEMA 5-15P to IEC-320-C13 with Red Plugs), 4-ft.

More... Prices
P006-004-YW
P006-004-YW

Universal Computer Power Cord, 10A, 18AWG (NEMA 5-15P to IEC-320-C13 with Yellow Plugs), 4-ft.

More... Prices
P006-006
P006-006

Universal Computer Power Cord, 10A, 18AWG (NEMA 5-15P to IEC-320-C13), 6-ft.

More... Prices
P006-006-2
P006-006-2

Universal Power Extension Cord Y Splitter Cable (NEMA 5-15P to 2x IEC-320-C13), 6-ft.

More... Prices
P006-006-515MF
P006-006-515MF

Piggyback Power Extension Cord, 13A, 16AWG (NEMA 5-15P/R to IEC-320-C13), 6-ft

More... Prices
P007-006
P007-006

Heavy-Duty Computer Power Cord, 15A, 14AWG (NEMA 5-15P to IEC-320-C13), 6-ft.

More... Prices
P007-010
P007-010

Heavy-Duty Computer Power Cord, 15A, 14AWG (NEMA 5-15P to IEC-320-C13), 10-ft.

More... Prices
P034-010
P034-010

Heavy-Duty Power Cord, 15A, 14AWG (IEC-320-C19 to NEMA 5-15P), 10-ft.

More... Prices
P006-010
P006-010

Universal Computer Power Cord, 10A, 18AWG (NEMA 5-15P to IEC-320-C13), 10-ft.

More... Prices
P049-010
P049-010

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to NEMA 5-20P), 10-ft.

More... Prices
P010-012
P010-012

Standard Computer Power Cord, 10A, 18AWG (NEMA 5-15P to IEC-320-C13), 12-ft.

More... Prices

Similar Products

Extended Warranties

WEXT1D
WEXT1D

1-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT2D
WEXT2D

2-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT3D
WEXT3D

3-Year Extended Warranty - For select Tripp Lite Products

More... Prices


Clear List