Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
2U PDU provides real-time local and remote monitoring of voltage, frequency and load levels.
  • 16 NEMA 5-15/20R outlets with cord retention brackets
  • Digital readout monitors current to prevent circuit overload
  • Pre-installed WEBCARDLX with latest version of PADM20 for enhanced remote management
  • Temperature, humidity and contact-closure monitoring options
  • L5-30P input with 10-ft. (3.05 m) cord
  • 2-year limited warranty

Features

2.9kW Single-Phase Monitored rack PDU (rPDU) with LX Platform Interface
PDUMNH30 distributes and monitors single-phase 120V power to connected rack equipment in data centers, network closets, server rooms, computer rooms and other applications requiring network-grade power. Its built-in network interface allows real-time remote monitoring of voltage, frequency and load levels to prevent overloads that cause expensive downtime. It features 16 NEMA 5-15/20R outlets and a 10-ft. (3.05 m) power cord with NEMA L5-30P plug, which connects the PDU to a compatible AC power source, generator or protected UPS system.
Built-In LX Platform Network Management Interface Card
The built-in WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities, including customizable dashboard graphs to fit user preferences. The PADM20 upgrade and PowerAlert Element Manager (PAEM) software form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations.
Digital Load Meter
The easy-to-read two-character digital LED meter displays output load levels in three segments: breakered bank 1, breakered bank 2 and total PDU output. Monitoring the individual breakered load banks helps ensure proper balance across the two output load banks. Monitoring total PDU output helps prevent PDU and supply circuit overloads that cause downtime.
Optimized for Demanding Applications
The all-metal housing is designed to endure in busy, demanding IT and industrial environments. The included cord retention brackets for the outlets help prevent connected equipment from becoming accidentally disconnected. Real-time clock backup maintains the time of day and date, even if the PDU is shut down and unpowered.
Versatile Installation Options
This server rack PDU features a 2U horizontal rack-mount form factor. Mounting flanges support installation in 2- and 4-post racks, with additional support for wall-mount and under-counter installation. Mounting ears are reversible for front- or rear-facing rack-mount installation.
TAA-Compliant for GSA Schedule Purchases
The PDUMNH30 monitored power distribution unit is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
2-Year Warranty and Environmentally Responsible Design
This monitored PDU comes with a 2-year limited warranty. It's manufactured in compliance with strict RoHS specifications.

Package Includes

  • PDUMNH30 2.9kW Single-Phase Monitored PDU
  • Rack-mounting brackets
  • Cord retention brackets
  • Cable ties
  • Owner's manual
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332157652
PDU TypeMonitored
INPUT
Input PhaseSingle-Phase
PDU Input Voltage120
Recommended Electrical ServiceSingle-phase 30A 120V service
Maximum Input Amps24
Maximum Input Amps DetailsAgency de-rated to 24A continuous
PDU Plug TypeNEMA L5-30P
Input Cord Length (ft.)10
OUTPUT
Output Capacity Details2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(16) 5-15/20R
Output Nominal Voltage120V
Overload ProtectionTwo 20A breakers protect 8 outlets each
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital current meter reports PDU output current in amps for 3 loading segments (Bank 1, Bank 2 and Banks 1&2 combined)
Front Panel LEDsFront panel LEDs indicate which loading segment the digital LCD current display is reporting; Bank 1 current level is reported when the Bank 1 LED is on; Bank 2 current level is reported when the Bank 2 LED is on; Total output of both banks is reported when both LEDs are on
SwitchesToggle switch prompts local display of power consumption in three segments (1) Breakered load bank 1, (2) Breakered load bank 2, (3) Breakered banks 1&2 combined
PHYSICAL
Material of ConstructionMetal
Form Factors Supported1U rackmount
Minimum Required Rack Depth (inches)17.5
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)8.00 x 21.00 x 17.00
Shipping Weight (lbs.)16.90
Unit Dimensions (hwd / in.)3.500 x 17.500 x 12.500
Unit Weight (lbs.)13.8
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert SoftwareLX Platform Interface: PowerAlert Device Manager
Communications CableMicro-USB- to-USB A configuration/console Access cable
Network Monitoring Port  RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
High Availability PDU Features  Remote Network Notifications
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); UL 60950-1
Product ComplianceRoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
EnviroSense2 (E2) Water Leak Detection Sensor E2SLD E2SLD EnviroSense2 (E2) Water Leak Detection Sensor

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1F Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters
WEXT2F Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters
WEXT3F Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters

Documents & Downloads

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.