Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 12/19/2023

Features

Protects Mission-Critical Rack-Mounted Equipment against Damage, Downtime and Data Loss
SmartOnline® SU5KRT3UHW Unity Power Factor UPS system protects connected equipment against damage, downtime and data loss due to power outages, voltage fluctuations and transient surges. Unity Power Factor design enables full 5000VA / 5000W output capacity. In double-conversion mode, this UPS system maintains perfect output by continuously converting AC input to DC, then reconverting UPS output to fully regulated sine wave AC with ±1% voltage regulation and zero transfer time between online and battery modes. Featuring true on-line, double-conversion operation, SU5KRT3UHW provides the highest level of UPS power protection for critical server, network and telecom equipment.
Reliable, Expandable Battery Backup
UPS battery backup keeps connected equipment operational through short power failures, and provides time to save data and perform an orderly system shutdown in case of a prolonged blackout. The internal battery set provides 14 minutes of support at half load and 5 minutes at full load. During normal operation, incoming utility power keeps the battery fully charged so backup power will be available when needed. Advanced temperature-controlled battery charge management system provides efficient recharge and enhanced battery lifespan. For mission-critical applications demanding continuous uptime, the 5kVA UPS can provide expandable runtime with optional BP192V12RT3US external battery pack (sold separately). Battery-independent restart ensures automatic UPS power-up after lengthy power outages, even with expired batteries.
Economy Mode Helps the Environment and Your Cash Flow
Operates with >98% full-load efficiency in optional economy mode significantly reducing BTU heat output and operating energy costs.
Intuitive Front-Panel Interface offers Convenient Monitoring
Front-panel LEDs indicate line power, AC output, On-battery mode, and Fault conditions. The LCD readout with scroll controls supports visual monitoring of a variety of control options to support advanced UPS settings and configurations. The panel rotates for comfortable viewing in rack-mount or tower configuration.
Pre-installed WEBCARDLXMINI Network Interface Offers 24/7 Access
Pre-installed Java-free HTML5-based WEBCARDLXMINI interface enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Automated alerts help prevent accidental overloads, power loss and downtime. Advanced Communications Ports USB and DB9 ports with included cabling enable data-saving unattended shutdown of connected systems when used with free downloadable PowerAlert® software. Capabilities include detailed monitoring of load levels, self-test data and utility power conditions. DB9 ports also support basic contact-closure monitoring to report On-battery and Low-battery status for legacy systems. 
Versatile Installation Options
Hardware is included for mounting the complete 5kVA UPS system with internal batteries in 3U of space in an EIA-standard 19-inch 4-post rack. Use the optional 2POSTRMKITHD for 2-post rack mounting or the optional 2-9USTAND for mounting in an upright tower position. 
2-Year Warranty, $250K Ultimate Lifetime Insurance and Environmentally Responsible Design
The SU5KRT3UHW comes with a 2-year warranty and $250,000 of Ultimate Lifetime Insurance for any connected components damaged by a power surge (U.S., Canada and Puerto Rico only). It’s manufactured in compliance with strict RoHS specifications, reflecting commitment to environmental responsibility.

Package Includes

  • SU5KRT3UHW on-line double-conversion UPS
  • Pre-installed WEBCARDLXMINI network management card
  • (2) Hardwire strain reliefs
  • USB cable
  • RS-232 cable
  • Rack-mounting hardware
  • Owner’s manual

TAA compliant Cisco compatible Energy-Efficient Green Solutions Energy Star certified RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332237941
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)Hardwire AC input: 27A (200V), 25.6A (208V), 24.2A (220V), 21.7A (230V), 22.2A (240V) maximum; Max inrush current: 100A
Nominal Input Voltage(s) Supported200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Nominal Input Voltage Description208V factory default
UPS Input Connection TypeHardwire
UPS Input Connection DescriptionHardwire input supports 3 wire L1, L2/N, PE(GND) input configurations
Input Frequency50 / 60 Hz
Power Factor (Input)  0.98 minimum (full load, nominal input voltage)
THDi  <8% full load; <10% half load
OUTPUT
Output Capacity (VA)5000
Output Capacity (kVA)5
Output Capacity (Watts)5000
Output Capacity (kW)5
Output Capacity DetailsInverter supports up to 104% load continuously, Up to 125% / 150% for 1.0 / 0.5 min. before bypass transfer (when available) or shutdown; Loads greater than 150% trigger immediate shutdown; AC TRANSIENT RESPONSE: ±1.5% RMS of initial value (between 10% & 90% load step)
Power Factor  1.0
Crest Factor  3:1 maximum
Nominal Voltage DetailsNominal output voltage selection is available via front panel LCD interface
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsMAX-QUALITY/MAX-EFFICIENCY/AUTO-ADAPTIVE MODES: Output frequency matches input nominal on startup and tracks input frequency up to ±3Hz of nominal; When input frequency is greater than ±3Hz of nominal, output frequency is inverter regulated to ±0.5Hz of nominal; BATTERY MODE: Output frequency is inverter regulated to ±0.5Hz of the configured nominal output frequency; FREQUENCY CONVERSION MODE: Output is inverter regulated to the selected 50/60Hz output setting with ±0.5Hz regulation (de-rates to 70% capacity, bypass not available); FREQUENCY REGULATION MODE: Enables frequency correction to ±0.5Hz of the frequency sensed by the UPS on startup (no de-rating, bypass is available when input frequency is within ±0.5Hz of output)
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported200V; 208V; 220V; 230V; 240V
Output ReceptaclesHardwire
Output Voltage Regulation  ±1% Inverter output; ±10% Economy mode; ±15% Bypass mode (configurable from ±5% to ±20%); Output voltage THD <2% (full load) / <3% (half load)
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  5 min. (5000W)
Runtime Half Load (min.)  14 min. (2500W)
Expandable RuntimeYes
Expandable Runtime DescriptionUp to 4 external battery packs with sensor cabling are automatically sensed and configured for advanced temperature controlled charging and accurate runtime reporting; Configurations using 5-10 external battery packs are supported, but may require the use of Tripp Lite's EXTERNAL BATTERY CONFIGURATION software for for full integration
External Battery Pack Compatibility   BP192V12RT3US 
DC System Voltage (VDC)192
Battery Recharge Rate (Included Batteries)3 hours from 10% to 90% (typical, internal batteries with full load discharge); Charge settings: 1.5A (internal batteries) / 2A (with external battery packs) configures automatically; Supports temperature compensated battery charging
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC58-3US  (qty 1)
Battery Replacement DescriptionHot-swappable, user replaceable internal batteries and external battery packs
VOLTAGE REGULATION
Voltage Regulation Description±1% Inverter output regulation; ±10% in optional Eco mode
Overvoltage Correction  Corrects overvoltages as high as 275V
Undervoltage Correction  Corrects undervoltages as low as 156V (100% load) / 100V (50% load); derates linearly
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with Escape, Page Up, Page Down, Enter and Power buttons enable UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
SwitchesIncludes main power off/on switch, plus Up, Down, Enter and Esc switches to set and execute LCD functions.
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators4 front-panel LEDs indicate AC input, AC output, Battery mode and Fault conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating1680
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  3U
Cooling MethodLoad and thermal controlled cooling fans; Field-replaceable (92mm x 38mm, ball-bearing, 115 CFM)
Included Mounting Accessory DescriptionIncludes 4 post rackmount installation accessories; Included mounting brackets support front-to-rear rail distances of 520 to 914.4mm (20.5 to 36 in.); Enclosures require a minimum depth of 754 mm (29.7 in.) from the front rails to the closed rear door
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)37
Primary UPS Depth (mm)762
Primary UPS Height (mm)131
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)6.89 x 23.70 x 33.35
Unit Dimension DetailsMinimum required rack depth assumes 127mm / 5 in. additional depth for AC input/output cabling; See submittal drawing for additional dimension detail
UPS Housing MaterialSheet metal
UPS Power Module Dimensions (hwd, in.)5.14 x 17.5 x 30
UPS Power Module Weight (kg)52.34
UPS Power Module Weight (lbs.)115.39
Unit Weight (lbs.)115.390
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  1050
AC Mode Efficiency Rating (100% Load)>94%
AC Economy Mode Efficiency Rating (100% Load)>98%
Operating ElevationUp to 6562 ft.
Audible Noise67.1dB (full load) / 53dB (no load) front side 1m
COMMUNICATIONS
Network Management Cards WEBCARDLXMINI 
Network Monitoring Port DescriptionIncludes Pre-installed WEBCARDLXMINI network management card; DB9 port supports RS-232 and Contact-closure signaling
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB, DB9 serial and EPO cables included
WatchDog CompatibilityYes
Network Management Card DescriptionNetwork management card included
Communications InterfaceContact closure; DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  Online to Battery mode: 0 ms. (Zero transfer time)
Transfer Time (Economy Mode)  Online to Eco mode: 2 milliseconds / Eco to Battery mode: 8 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)156V (full load) / 100V (50% load or less, derates linearly)
High Voltage Transfer to Battery Power (Setpoint)275V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (requires WEBCARDLXMINI); Automatic inverter bypass; Hot swappable batteries; Surge/noise protection; Zero transfer time
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation; Support for daily startup and shutoff
APPLICATIONS
UPS ApplicationsLarge Network; Mission Critical Applications
STANDARDS & COMPLIANCE
Product CertificationsRETIE (Colombia); CSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; CE (Europe); ENERGY STAR Qualified; FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.