Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Converts 12V DC power from your vehicle’s battery into 120V AC and 5V DC power to operate and charge electronics while on the road.
  • Provides portable power for mobile devices, including phones and laptops
  • Ideal for areas without regular power outlets, such as campsites or construction sites
  • Dual 5-15/20R GFCI outlets deliver continuous output of 2000W for powering devices
  • USB charging port supplies 2A to keep smartphones, tablets and laptops at full capacity
  • Rugged aluminum housing built to withstand rigors of travel and outdoor use
  • 2-year limited warranty

Features

Mobile Power Inverter Charges and Powers Multiple Electronic Devices in Your Vehicle
You don’t have to be near your computer or an AC power source to keep your mobile devices fully charged and your power tools and small appliances operating. This 2000W mobile inverter converts 12V DC power from your car, truck, fleet vehicle, boat or RV’s battery into standard 120V AC power. Just connect the included battery cables between the inverter’s DC input terminals and the positive and negative terminals on your vehicle’s battery.
Dual GFCI-Protected AC Outlets Provide Portable Power for Your Mobile Applications
This compact power inverter provides a modified sine wave for use at remote locations, such as campgrounds, construction sites and mobile offices. Two NEMA 5-15/20R outlets deliver a continuous output of 2000 watts and a peak output of 4000 watts. That’s plenty to operate a variety of appliances and power tools, such as low-power lights, camping accessories, battery rechargers for small battery-operated power tools, and mobile office equipment. Both outlets have OSHA-compliant self-testing GFCI (Ground-Fault Circuit Interrupter) protection to shield you, your vehicle and the connected equipment from electrical shock hazards.
USB Charging Port Keeps Your Devices at Full Strength
The 5V 2A USB port remains active even when the inverter’s on/off switch is set to Off. This allows you to charge your smartphone, tablet, laptop, MP3 player or GPS unit without draining too much power from the vehicle’s battery.
Includes the Latest Safety Features to Protect Your Equipment and Battery
An on/off/remote switch offers one-touch control over both AC outlets. If the power input from the vehicle’s battery drops below 10 volts or exceeds 16 volts, the mobile power inverter will automatically shut down. Green and red LEDs indicate normal and improper operation. Two load-controlled fans begin cooling automatically when the internal temperature rises to a certain level during extended use. An audible alarm sounds during excessively high or low voltage conditions. The self-testing GFCI offers a protection status LED that alerts you when the GFCI protection is still available.
Remote Control Panel Allows Power Control from 20 ft. Away
A remote panel is included to extend on/off control over AC power output from a remote location. The wired panel connects to the PINV2000’s RJ11 port and can be permanently installed inside your vehicle with user-supplied hardware. This allows you to mount the inverter somewhere out of sight, like inside a compartment or cabinet, and be able to operate it from your vehicle’s dashboard. The panel’s green LED confirms the inverter is powered on.
Brackets Included for Permanent Mounting
The compact mobile power inverter’s durable aluminum housing is designed to withstand the rigors of road trips, campouts, business trips and family vacations. Use the built-in mounting brackets and your own hardware to install the inverter permanently in a horizontal position.

Package Includes

  • PINV2000 2000W Medium-Duty Compact Mobile Power Inverter
  • PINVRM wired remote panel w/20 ft. cable
  • Battery cable, red/black, 3 ft.
  • Grounding cable, 3 ft.
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332225092
INPUT
Recommended Electrical Service12V DC
Input Connection TypeDC terminal posts for included or user-supplied battery cables with ring terminals
Voltage Compatibility (VAC)110; 120
Voltage Compatibility (VDC)10-16
Input Cord Length (ft.)3
OUTPUT
Frequency Compatibility60 Hz
Output Receptacle DetailsThe dual GFCI protected outlets accepts 15A or 20A equipment plugs.
Pure Sine Wave Output  No
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported115V; 120V
Output Receptacles(2) 5-15/20R
Continuous Output Capacity (Watts)2000
Peak Output Capacity (Watts)4000
Output Voltage Regulation  Maintains PWM sine wave output voltage of 120VAC (+/- 10%)
Output Frequency Regulation  60Hz (+/- 3Hz)
Overload ProtectionYes
Output Voltage (VDC)5V
BATTERY
Expandable Battery RuntimeUser-Supplied 12VDC battery system
DC System Voltage (VDC)12
Battery AccessTerminal Post
Battery Pack Accessory (Optional)User-Supplied;  98-121 , BP260
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsSingle multi-color status LED for operation (Green) and fault conditions (RED), GFCI protection status LED (Green); PINVRM connection status LED (Green)
SwitchesInverter: ON/OFF/REMOTE Rocker Switch; Optional PINVRM wired remote panel: ON/OFF push-button switch.
Audible AlarmLow Battery, Short Circuit, Over-temperature, High DC Voltage, Low DC Voltage and Overload protection
CHARGING
Charging Ports / Amps(1) 2A
PHYSICAL
Material of ConstructionAluminum
Form Factors SupportedHorizontal Floor, Wall-Mount
Housing ColorBlack; Blue
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)6.89 x 5.70 x 2.55
Unit Dimensions (hwd / in.)5.961 x 4.173 x 2.362
Unit Weight (lbs.)7.22
ENVIRONMENTAL
Relative Humidity0-95% (non-condensing)
Operating Temperature32° to 104°F (0° to 40°C)
FEATURES & SPECIFICATIONS
GroundingGrounding lug grounds the inverter to vehicle or earth ground; ground cable included
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 107.1 (Canada); UL 458
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Optional Coverage
1-Year standard warranty extension

Questions & Answers

Accessories

Accessories

  Model Number Description
12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections 98-121 98-121 12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections
External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260) BP-260 BP-260 External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters
WEXT2D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters
WEXT3D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.