Part Number: PV200USB
Charge and/or power multiple electronic devices—including smartphones, laptops, tablets, GPS units, DVD players, MP3 players, camping equipment and mobile office equipment—on the go in your car, truck, boat or RV.
- Charges multiple electronic devices in your vehicle
- Features AC outlet, 2.1A USB port and 1.0A USB port
- Plugs into your vehicle’s cigarette lighter socket
- Built-in interior cooling fan
- Durable plastic housing
- 1-year limited warranty
Overview
The PV200USB 200W PowerVerter® Ultra-Compact Car Inverter provides 200 watts of portable power for charging and operating multiple devices in your car, truck, boat or RV. It converts 12V DC power into standard 120V AC power to run a wide variety of electronics, such as smartphones, laptops, tablets, GPS units, game systems, portable TVs, DVD players and MP3 players, as well as low-power lights, camping accessories, battery rechargers for small battery-operated power tools and mobile office equipment.
The PV200USB features an AC outlet, a 2.1A USB port and a 1.0A USB port. Just plug the DC input jack with convenient 3-ft. (0.91 m) cord into the 12V cigarette lighter socket in your vehicle, press the On/Off button, and the unit is ready to operate. Easy-to-read LED lets you know the inverter is receiving power from the battery.
To prevent you from running down your car battery, the PV200USB turns off automatically when the input voltage falls to 10V. Likewise, the unit will also shut down if it gets too hot (for instance, because your connected devices exceed 200 watts). A built-in ventilation fan keeps the interior cool during extended use. The durable plastic housing is engineered to withstand the rigors of road trips, campouts, business trips and family vacations. No maintenance is required.
Features
- Converts 12V DC battery power to standard 120V AC power
- Runs smartphones, laptops, tablets, GPS units, game systems, portable TVs, DVD players, MP3 players and other electronics
- Features AC outlet, 2.1A USB port and 1.0A USB port
- Outputs 200 watts (continuous); 400 watts (peak)
Easy to Use
- DC jack plugs into the cigarette lighter socket in your car, truck, boat or RV
- Flexible 3-ft. (0.91 m) cord allows devices to run in the back seat
- LED indicates the unit is receiving power from the battery
Premium Construction
- Durable plastic housing built to withstand rigors of travel
- Built-in ventilation fan keeps the interior cool during extended use
- Automatic low-voltage shutoff prevents deep vehicle battery discharge at 10V
- No maintenance required
Specifications
OVERVIEW
UPC Code | 037332187918 |
INPUT
Input Connection Type | 12VDC cigarette lighter input plug connection |
Voltage Compatibility (VDC) | 12 |
Input Cord Length (ft.) | 3 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | No |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (1) 5-15R |
Continuous Output Capacity (Watts) | 200 |
Peak Output Capacity (Watts) | 400 |
Output Frequency Regulation | 60 Hz (+/- 3 Hz) |
Overload Protection | 20A fuse |
BATTERY
DC System Voltage (VDC) | 12 |
CHARGING
Charging Ports / Amps | (1) 1A; (1) 2.1A |
PHYSICAL
Material of Construction | Plastic |
Shipping Dimensions (hwd / in.) | 6.89 x 5.70 x 2.55 |
Shipping Weight (lbs.) | 1.10 |
Unit Dimensions (hwd / in.) | 2.362 x 4.173 x 5.961 |
Unit Weight (lbs.) | .917 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
Documents & Downloads
Documentation
Product Literature
Product Images