Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

208/230V 3000VA 2700W Double-Conversion UPS - 10 Outlets, Extended Run, WEBCARDLX, LCD, USB, DB9, 2U

Part Number:  SUINT3000LCD2UN

On-line double-conversion UPS provides pure sine wave AC output to server and network equipment in data centers and computer rooms.
  • Offers network-grade protection against power failures and voltage fluctuations
  • Zero transfer time between on-line and battery modes for uninterrupted operation
  • Optional external battery packs provide additional runtime for applications requiring it
  • Pre-installed WEBCARDLX with latest version of PADM20 supports Auto Probe feature
  • ENERGY STAR-certified to save electricity, lower costs, and protect the environment
  • 2-year limited warranty

View Full Product Details

Extended Warranty Options
Tripp Lite Product Advisor
Have a Question?
Contact Us

Features

Double-Conversion UPS Protects Equipment against Damage, Downtime and Data Loss
This 200/208/220/230/240V 50/60 Hz UPS system maintains perfect output by converting AC input to DC, then reconverting UPS output to fully regulated sine wave AC with +/-2% voltage regulation in online and battery modes. Featuring a 2.7kW capacity, high 0.9 power factor, 570 joules of surge suppression, true on-line operation with pure sine wave output and zero transfer time to battery mode in on-line double-conversion mode, the SmartOnline® SUINT3000LCD2UN double-conversion UPS provides the highest level of AC power protection and battery backup for critical network closet, computer room and data center equipment.
Set Power Strategies to Reflect Your Protection Priorities
Pick your power strategy, from precise power for sensitive systems to the highest possible electrical efficiency, while ensuring 100% uptime. Choose from five selectable strategies: Max Efficiency, Max Quality, Frequency Regulation, Frequency Conversion and Auto Adaptive, which automatically offers increased efficiency when power conditions are good and enhanced power quality when power conditions are poor.
Individually Controllable Load Banks Let You Access and Control Outlets Remotely
Six C13 and two C19 outlets are split into two switchable load banks, allowing you to reboot select components or shed loads remotely. In addition to those eight outlets, this UPS provides two more C13 outlets in their own unswitched bank for powering critical components.
Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable internal battery (RBC72S) provides 13.5 minutes of support at half load (1350W) and five minutes at full load (2700W), keeping protected equipment operational through power failures. For mission-critical applications demanding scalable extended runtime, the UPS supports “smart” external battery packs, such as Tripp Lite's BP726V18-2US (sold separately). Both the internal and external batteries are automatically sensed and configured during replacement to offer accurate runtime-remaining and battery age notifications during outages. The intelligent battery management system with temperature-compensated charging extends battery life.
Automatic Bypass Maintains Utility Output During Fault Conditions
Auto-bypass mode keeps connected equipment powered and operational, even during UPS fault conditions.
ENERGY STAR-Certified Economy Mode Helps You Save Money and Protect the Environment
By meeting strict EPA efficiency guidelines, this ENERGY STAR-certified UPS system helps you save money and energy. A power-saving Economy mode setting option offers enhanced efficiency and reduced BTU output when utility power is already high quality.
Automatically Turns Back On After Power Is Restored
Battery-independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement.
Intuitive Front-Panel Interface for Convenient UPS Operation and Monitoring
The front-panel LCD screen reports UPS operating mode, detailed UPS status and site-power information, as well as a variety of advanced UPS setup and configuration options. LEDs indicate AC input/output, battery and fault status.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and HID-compliant USB ports connect to a computer running Tripp Lite's free downloadable PowerAlert® software to enable safe unattended file saves and system shutdown in case of a prolonged power failure. An EPO port connects the UPS to a contact closure switch to enable emergency inverter shutdown. Cables are included.
WEBCARDLX Network Interface Offers 24/7 Remote Access for Monitoring and Control
The built-in WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities, including customizable dashboard graphs to fit user preferences. The PADM20 upgrade and Tripp Lite’s PowerAlert Element Manager (PAEM) software form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations. PADM20’s Auto Probe feature allows a UPS with switched loads to automatically reboot devices if a network communication failure is detected. This preserves uptime and minimizes the time and expense associated with on-site support.
Versatile Installation Options
Hardware is included for mounting the UPS system in 2U of space in an EIA-standard 19-inch 4-post rack. Use the optional 2POSTRMKITWM (sold separately) for 2-post rack mounting or the optional 2-9USTAND (sold separately) for mounting in an upright tower position. The C20 power inlet accepts a variety of user-supplied input cords.

Package Includes

  • SUINT3000LCD2UN SmartOnline Double-Conversion UPS
  • WEBCARDLX network interface card
  • USB cable
  • RS-232 cable
  • EPO cable
  • C19-to-C20 power cable
  • (2) C13-to-C14 power cables
  • 4-post rack-mounting hardware
  • Owner’s manual
Cisco compatible Energy-Efficient Green Solutions Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code037332253583
UPS TypeOn-Line
INPUT
Rated input current (Maximum Load)14.97A
Nominal Input Voltage(s) Supported200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection TypeC20 inlet
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)3000
Output Capacity (kVA)3
Output Watt Capacity (Watts)2700
Output kW Capacity (kW)2.7
Output Capacity DetailsDE-RATING INFORMATION: Max output in Frequency Conversion mode is reduced to 1890 watts for 208/220/230/240V output voltages; Max output is reduced to 2160W at 200V output voltage in all operating modes OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% for 3 minutes, 150% for 30 seconds and >150% for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits).
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage DetailsNominal output voltage is user configured on first power-on
Frequency Compatibility50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility DetailsOutput frequency matches input nominal on startup; Output capacity de-rates by 30% during frequency conversion operation
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Included Output Power CablesIncludes 2 C13 to C14 and 1 C19 to C20 power cables
Load Management Receptacles  Two switchable 4 outlet load banks (3 C13 and 1 C19 per bank)
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported200V; 208V; 220V; 230V; 240V
Output Receptacles(8) C13; (2) C19
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Full Load Runtime (min.)  5 min. (2700w)
Half Load Runtime (min.)  13.5 min. (1350w)
Expandable Battery RuntimeSupports extended runtime with optional external battery packs
Expandable RuntimeYes
External Battery Pack Compatibility   BP72V15-2U  (limit 1);  BP72V28RT-3U  (multi-pack compatible);  BP72V18-2US  (multi-pack compatible)
DC System Voltage (VDC)72
Battery Recharge Rate (Included Batteries)3.0 hours from 10% to 90% (typical, full load discharge)
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC72S 
Battery Replacement DescriptionHot-swappable, replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 288
Undervoltage Correction  2% output voltage regulation during undervoltages to 160V (100% load), 130V (70% load), 100V (30% load)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayInteractive front-panel LCD interface reports UPS operating mode, detailed UPS status and site-power information; LCD interface also enables a variety of advanced UPS setup and configuration options
Switches5 front panel switches: On/Off, Up, Down and Escape
Alarm Cancel OperationPower-fail alarm can be silenced by following on-screen prompts
Audible AlarmAudible alarm indicates power failure, low battery, overload and fault
LED Indicators4 front panel LEDs: AC input (green), AC output (green), Battery (yellow), Fault (red)
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression DetailsSingle line dialup / network dataline protection included
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  570
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorRackmount
Rack Height2U
Cooling MethodFan
Included Mounting Accessory Description4 post installation accessories included
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); Tower ( 2-9USTAND )
Minimum Required Rack Depth with External Battery Pack (cm)77
Minimum Required Rack Depth with External Battery Pack (in.)30.25
Minimum Required Rack Depth without External Battery Pack (cm)70
Minimum Required Rack Depth without External Battery Pack (in.)27.75
Primary UPS Depth (mm)616
Primary UPS Height (mm)88
Primary UPS Width (mm)438
Shipping Dimensions (hwd / in.)9.45 x 23.62 x 29.92
UPS Housing MaterialMetal
UPS Power Module Dimensions (hwd, in.)3.46 x 17.24 x 24.25
UPS Power Module Weight (kg)31.17
UPS Power Module Weight (lbs.)68.72
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  933
AC Economy Mode BTU / Hr. (Full Load)485
Battery Mode BTU / Hr. (Full Load)  1399
AC Mode Efficiency Rating (100% Load)>90%
AC Economy Mode Efficiency Rating (100% Load)>95%
Audible Noise<50dB at front side 1M
COMMUNICATIONS
Network Management CardsSNMPWEBCARD;  WEBCARDLX 
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at https://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management card included
Communications InterfaceContact closure; DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode; 4 ms. transfer time during economy mode operation
Low Voltage Transfer to Battery Power (Setpoint)160V (100% load), 140V (66% load), 120V (33% load)
High Voltage Transfer to Battery Power (Setpoint)288V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (included); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks
Grounding LugBack panel grounding lug included
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); UL 1778
Product ComplianceRoHS; SASO (Saudi Arabia); CE (Europe); EAC (Belarus, Kazakhstan, Russia); ENERGY STAR Qualified; FCC Part 15 Class A (USA)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Related Products

UPS Battery Packs

  Model Number Description
External 72V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP72V15-2U) BP72V15-2U BP72V15-2U External 72V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP72V15-2U)
External 72V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP72V18-2US) BP72V18-2US BP72V18-2US External 72V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP72V18-2US)
External 72V 3U Rack/Tower Battery Pack for select Tripp Lite UPS systems (BP72V28RT-3U) BP72V28RT-3U BP72V28RT-3U External 72V 3U Rack/Tower Battery Pack for select Tripp Lite UPS systems (BP72V28RT-3U)

UPS Replacement Batteries

  Model Number Description
Replacement Battery Cartridge for Select 72V Tripp Lite SmartOnline UPS Systems RBC72S RBC72S Replacement Battery Cartridge for Select 72V Tripp Lite SmartOnline UPS Systems

UPS Accessories

  Model Number Description
2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components 2POSTRMKITHD 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components
2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems 2POSTRMKITWM 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

Power Distribution Units (PDUs)

  Model Number Description
3.2-3.8kW Single-Phase Hot-Swap PDU, 200-240V 16A (6-C13, 2-C19) 2-C20, 200-240V Input, 6 ft. (1.83 m) Cords 2U Rack-Mount PDUBHV20 PDUBHV20 3.2-3.8kW Single-Phase Hot-Swap PDU, 200-240V 16A (6-C13, 2-C19) 2-C20, 200-240V Input, 6 ft. (1.83 m) Cords 2U Rack-Mount
200-250V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 5 C13 and 1 C19 Outlets, 2 C20 Inlets, 1U Rack/Wall PDUBHV201U PDUBHV201U 200-250V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 5 C13 and 1 C19 Outlets, 2 C20 Inlets, 1U Rack/Wall

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
EnviroSense2 (E2) Water Leak Detection Sensor E2SLD E2SLD EnviroSense2 (E2) Water Leak Detection Sensor

Services

Extended Warranty

Part Number Description
WEXT1M Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDUs; UPS Systems
WEXT2M Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; UPS Systems
WEXT3M Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDU; UPS Systems

Documents & Downloads

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.