Part Number: SU5KRT3UHVMB
- Unity (1.0) power factor equalizes VA and wattage to safely support more equipment
- Zero transfer time between on-line and battery modes for uninterrupted operation
- Detachable PDU with maintenance bypass switch allows convenient hot-swapping
- Pre-installed WEBCARDLXMINI network interface supports Auto Probe feature
- ENERGY STAR-certified to save electricity, lower costs and protect the environment
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Features
Specifications
OVERVIEW
UPC Code | 037332237958 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | Hardwire AC input: 27A (200V), 25.6A (208V), 22.2A (240V) maximum; With included NEMA L6-30P input: 24A (200/208/240V) maximum; Max inrush current: 100A |
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 240V AC |
Nominal Input Voltage Description | 208V factory default |
UPS Input Connection Type | Hardwire; L6-30P |
UPS Input Connection Description | Hardwire input supports 3 wire L1, L2/N, PE(GND) input configurations; Includes optional L6-30P input cable |
Input Frequency | 50 / 60 Hz |
Input Cord Length (ft.) | 10 |
Power Factor (Input) | 0.98 minimum (full load, nominal input voltage) |
THDi | <8% full load; <10% half load |
OUTPUT
Output Capacity (VA) | 5000 |
Output Capacity (kVA) | 5 |
Output Capacity (Watts) | 5000 |
Output Capacity (kW) | 5 |
Output Capacity Details | Supports 5000VA / 5000W with hardwire AC input; Maximum output capacity de-rates to 4800W (208V) / 4600W (200V) when used with included L6-30P AC input cord; Inverter supports up to 104% load continuously, Up to 125% / 150% for 1.0 / 0.5 min. before bypass transfer (when available) or shutdown; Loads greater than 150% trigger immediate shutdown; AC TRANSIENT RESPONSE: ±1.5% RMS of initial value (between 10% & 90% load step) |
Power Factor | 1.0 |
Crest Factor | 3:1 maximum |
Nominal Voltage Details | Nominal output voltage selection is available via front panel LCD interface; 200/208/240V recommended |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | MAX-QUALITY/MAX-EFFICIENCY/AUTO-ADAPTIVE MODES: Output frequency matches input nominal on startup and tracks input frequency up to ±3Hz of nominal; When input frequency is greater than ±3Hz of nominal, output frequency is inverter regulated to ±0.5Hz of nominal; BATTERY MODE: Output frequency is inverter regulated to ±0.5Hz of the configured nominal output frequency; FREQUENCY CONVERSION MODE: Output is inverter regulated to the selected 50/60Hz output setting with ±0.5Hz regulation (de-rates to 70% capacity, bypass not available); FREQUENCY REGULATION MODE: Enables frequency correction to ±0.5Hz of the frequency sensed by the UPS on startup (no de-rating, bypass is available when input frequency is within ±0.5Hz of output) |
Load Management Receptacles | Two built-in switchable output load banks; BANK 1 (Set of 2 L6-30R outlets); BANK 2 (Set of 2 L6-20R outlets) |
Output Circuit Breakers | Output Circuit Breakers 30A double-pole breaker protects 2 L6-30R outlets; 20A double-pole breaker protects 2 L6-20R outlets |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 208V; 220V; 230V; 240V |
Output Receptacles | Hardwire; (2) L6-20R; (2) L6-30R |
Output Voltage Regulation | ±1% Inverter output; ±10% Economy mode; ±15% Bypass mode (configurable from ±5% to ±20%); Output voltage THD <2% (full load) / <3% (half load) |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 5 min. (5000W) |
Runtime Half Load (min.) | 14 min. (2500W) |
Expandable Runtime | Yes |
Expandable Runtime Description | Up to 4 external battery packs with sensor cabling are automatically sensed and configured for advanced temperature controlled charging and accurate runtime reporting; Configurations using 5-10 external battery packs are supported, but may require the use of Tripp Lite's EXTERNAL BATTERY CONFIGURATION software for for full integration |
External Battery Pack Compatibility | BP192V12RT3US |
DC System Voltage (VDC) | 192 |
Battery Recharge Rate (Included Batteries) | 3 hours from 10% to 90% (typical, internal batteries with full load discharge); Charge settings: 1.5A (internal batteries) / 2A (with external battery packs) configures automatically; Supports temperature compensated battery charging |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC58-3US (qty 1) |
Battery Replacement Description | Hot-swappable, user replaceable internal batteries and external battery packs |
VOLTAGE REGULATION
Voltage Regulation Description | ±1% Inverter output regulation; ±10% in optional Eco mode |
Overvoltage Correction | Corrects overvoltages as high as 275V |
Undervoltage Correction | Corrects undervoltages as low as 156V (100% load) / 100V (50% load); derates linearly |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Selectable LCD display with Escape, Page Up, Page Down, Enter and Power buttons enable UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual) |
Switches | Includes main power off/on switch, plus Up, Down, Enter and Esc switches to set and execute LCD functions. |
Alarm Cancel Operation | Alarm cancel switch |
Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
LED Indicators | 4 front-panel LEDs indicate AC input, AC output, Battery mode and Fault conditions |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 1680 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 3U |
Cooling Method | Load and thermal controlled cooling fans; Field-replaceable (92mm x 38mm, ball-bearing, 115 CFM) |
Included Mounting Accessory Description | Includes 4 post rackmount installation accessories; Included mounting brackets support front-to-rear rail distances of 520 to 914.4mm (20.5 to 36 in.); Enclosures require a minimum depth of 965mm (38 in.) from the front rails to the closed rear door |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 39 |
Primary UPS Depth (mm) | 902 |
Primary UPS Height (mm) | 131 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 29.00 x 24.00 x 35.00 |
Bypass PDU Dimensions (hwd / cm) | 13.03 x 29.46 x 25.4 |
Bypass PDU Dimensions (hwd / in.) | 5.13 x 11.6 x 10 |
Unit Dimension Details | Minimum required rack depth assumes 127mm / 5 in. additional depth for AC input/output cabling; See submittal drawing for additional dimension detail |
UPS Housing Material | Sheet metal |
UPS Power Module Dimensions (hwd, in.) | 5.14 x 17.5 x 35.5 |
UPS Power Module Weight (kg) | 54.98 |
UPS Power Module Weight (lbs.) | 121.21 |
Unit Weight (lbs.) | 121.21 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 5 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 1050 |
AC Mode Efficiency Rating (100% Load) | >94% |
AC Economy Mode Efficiency Rating (100% Load) | >98% |
Operating Elevation | 0-6562 ft. (0-2000 m) |
Audible Noise | 67.1dB (full load) / 53dB (no load) front side 1m |
COMMUNICATIONS
Network Management Cards | WEBCARDLXMINI |
Network Monitoring Port Description | Includes Pre-installed WEBCARDLXMINI network management card; DB9 port supports RS-232 and Contact-closure signaling |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB, DB9 serial and EPO cables included |
WatchDog Compatibility | Yes |
Network Management Card Description | Network management card included |
Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | Online to Battery mode: 0 ms. (Zero transfer time) |
Transfer Time (Economy Mode) | Online to Eco mode: 2 milliseconds / Eco to Battery mode: 8 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 156V (full load) / 100V (50% load or less, derates linearly) |
High Voltage Transfer to Battery Power (Setpoint) | 275V |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLXMINI); Automatic inverter bypass; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; On-Line/Double-Conversion; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation; Support for daily startup and shutoff |
APPLICATIONS
UPS Applications | Large Network; Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | RETIE (Colombia); CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; ENERGY STAR Qualified; FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
BP192V12RT3US | 192V External Battery Pack for Select UPS Systems, 3U Rack/Tower |
Server Racks & Cabinets
Model Number | Description | |
---|---|---|
SR25UB | 25U SmartRack Standard-Depth Half-Height Server Rack Enclosure, Doors and Side Panels | |
SR42UB | SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels | |
SR42UBEIS | SmartRack 42U Standard-Depth Rack Enclosure Cabinet for Harsh Environments | |
SR4POST | 45U SmartRack 4-Post Open Frame Rack, 1000 lbs (453.6 kgs) Capacity - Organize and Secure Network Rack Equipment | |
SR4POST13 | 13U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment | |
SR4POST25 | 25U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment |
Data Center & IT Rack Cooling
Model Number | Description | |
---|---|---|
SRCOOL12K | Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 120V | |
SRXCOOL12K | Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 230V |
Accessories
Model Number | Description | |
---|---|---|
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
2POSTRMKITMB | 2-Post Rack-Mount Installation Kit for Select SmartOnline UPS Systems |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
TLWFLN72XX6009UC | 2-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
TLWFLN73XX6009UC | 3-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
TLWFLN75XX6009UC | 5-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
Extended Warranty
Part Number | Description |
---|---|
TL9SW3Y6000UC | 3-Year Extended Warranty SU 3001-6000 VA UPS systems |
Unpacking & Assembly
Part Number | Description |
---|---|
TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
Part Number | Description |
---|---|
TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
- SU5KRT3UHVMB runtime chart
- Owner's Manual Single-Phase Rack-Mount Online UPS with Built-in LCD Monitoring, Control Screen and Detachable Bypass Power Distribution Module
- Owner's Manual for WEBCARDLX (English)
- PowerAlert External Battery Pack Utility (PAEBPU) – UPS Compatibility Chart
- Product Datasheet
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Online Unity Power Factor Series UPS Systems
https://tripplite.eaton.com/video/online-unity-power-factor-series-ups-systems/851434 - Unity PF UPS and BP Install
https://tripplite.eaton.com/video/unity-pf-ups-and-bp-install/850216 - Unity PF UPS Systems
https://tripplite.eaton.com/video/unity-pf-ups-systems/871380 - Unity PF UPS External Battery Pack Install
https://tripplite.eaton.com/video/unity-pf-ups-external-battery-pack-install/850218 - Unity PF UPS Bypass PDM Install
https://tripplite.eaton.com/video/unity-pf-ups-bypass-pdm-install/850217
Product Images