Part Number: SU6KRT3UHVMB
This Model has been retired and replaced by SU6000RTMB. An Owner's Manual and other information for the SU6KRT3UHVMB is available on the model support page
Features
Specifications
OVERVIEW
UPC Code | 037332241542 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | Hardwire AC input: 32A (200V), 30.7A (208V), 26.6A (240V) maximum; With included NEMA L6-30P input: 24A (200/208/240V) maximum; Max inrush current: 100A |
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 240V AC |
Nominal Input Voltage Description | 208V factory default |
UPS Input Connection Type | Hardwire; L6-30P |
UPS Input Connection Description | Hardwire input supports 3 wire L1, L2/N, PE(GND) input configurations; Includes optional L6-30P input cable |
Input Frequency | 50 / 60 Hz |
Input Cord Length (ft.) | 10 |
Power Factor (Input) | 0.98 minimum (full load, nominal input voltage) |
THDi | <8% full load; <10% half load |
OUTPUT
Output Capacity (VA) | 6000 |
Output Capacity (kVA) | 6 |
Output Capacity (Watts) | 6000 |
Output Capacity (kW) | 6 |
Output Capacity Details | Supports 6000VA / 6000W with hardwire AC input; Maximum output capacity de-rates to 5600W (240V) / 4800W (208V) / 4600W (200V) when used with included L6-30P AC input cord; Inverter supports up to 104% load continuously, Up to 125% / 150% for 1.0 / 0.5 min. before bypass transfer (when available) or shutdown; Loads greater than 150% trigger immediate shutdown; AC TRANSIENT RESPONSE: ±1.5% RMS of initial value (between 10% & 90% load step) |
Power Factor | 1.0 |
Crest Factor | 3:1 maximum |
Nominal Voltage Details | Nominal output voltage selection is available via front panel LCD interface; 200/208/240V recommended |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | MAX-QUALITY/MAX-EFFICIENCY/AUTO-ADAPTIVE MODES: Output frequency matches input nominal on startup and tracks input frequency up to ±3Hz of nominal; When input frequency is greater than ±3Hz of nominal, output frequency is inverter regulated to ±0.5Hz of nominal; BATTERY MODE: Output frequency is inverter regulated to ±0.5Hz of the configured nominal output frequency; FREQUENCY CONVERSION MODE: Output is inverter regulated to the selected 50/60Hz output setting with ±0.5Hz regulation (de-rates to 70% capacity, bypass not available); FREQUENCY REGULATION MODE: Enables frequency correction to ±0.5Hz of the frequency sensed by the UPS on startup (no de-rating, bypass is available when input frequency is within ±0.5Hz of output) |
Load Management Receptacles | Three built-in switchable output load banks; BANK 1 (Set of 2 L6-30R outlets); BANK 2 (Set of 2 L6-20R outlets); BANK 3 (Set of 2 L6-20R outlets) |
Output Circuit Breakers | 30A double-pole breaker protects 2 L6-30R outlets; Set of two 20A double-pole breakers protects 2 L6-20R outlets each |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 208V; 220V; 230V; 240V |
Output Receptacles | Hardwire; (4) L6-20R; (2) L6-30R |
Output Voltage Regulation | ±1% Inverter output; ±10% Economy mode; ±15% Bypass mode (configurable from ±5% to ±20%); Output voltage THD <2% (full load) / <3% (half load) |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 3 min. (6000W) |
Runtime Half Load (min.) | 8.5 min. (3000W) |
Expandable Runtime | Yes |
Expandable Runtime Description | Up to 4 external battery packs with sensor cabling are automatically sensed and configured for advanced temperature controlled charging and accurate runtime reporting; Configurations using 5-10 external battery packs are supported, but may require the use of Tripp Lite's EXTERNAL BATTERY CONFIGURATION software for for full integration |
External Battery Pack Compatibility | BP192V12RT3US |
DC System Voltage (VDC) | 192 |
Battery Recharge Rate (Included Batteries) | 3 hours from 10% to 90% (typical, internal batteries with full load discharge); Charge settings: 1.5A (internal batteries) / 2A (with external battery packs) configures automatically; Supports temperature compensated battery charging |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC58-3US (qty 1) |
Battery Replacement Description | Hot-swappable, user replaceable internal batteries and external battery packs |
VOLTAGE REGULATION
Voltage Regulation Description | ±1% Inverter output regulation; ±10% in optional Eco mode |
Overvoltage Correction | Corrects overvoltages as high as 275V |
Undervoltage Correction | Corrects undervoltages as low as 156V (100% load) / 100V (50% load); derates linearly |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Selectable LCD display with Escape, Page Up, Page Down, Enter and Power buttons enable UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual) |
Switches | Includes main power off/on switch, plus Up, Down, Enter and Esc switches to set and execute LCD functions. |
Alarm Cancel Operation | Alarm cancel switch |
Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
LED Indicators | 4 front-panel LEDs indicate AC input, AC output, Battery mode and Fault conditions |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 1680 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 3U |
Cooling Method | Load and thermal controlled cooling fans; Field-replaceable (92mm x 38mm, ball-bearing, 115 CFM) |
Included Mounting Accessory Description | Includes 4 post rackmount installation accessories; Included mounting brackets support front-to-rear rail distances of 520 to 914.4mm (20.5 to 36 in.); Enclosures require a minimum depth of 965mm (38 in.) from the front rails to the closed rear door |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 39 |
Primary UPS Depth (mm) | 902 |
Primary UPS Height (mm) | 131 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 28.00 x 23.75 x 34.75 |
Bypass PDU Dimensions (hwd / cm) | 13.03 x 29.46 x 25.4 |
Bypass PDU Dimensions (hwd / in.) | 5.13 x 11.6 x 10 |
Unit Dimension Details | Minimum required rack depth assumes 127mm / 5 in. additional depth for AC input/output cabling; See submittal drawing for additional dimension detail |
UPS Housing Material | Sheet metal |
UPS Power Module Dimensions (hwd, in.) | 5.14 x 17.5 x 35.5 |
UPS Power Module Weight (kg) | 56.79 |
UPS Power Module Weight (lbs.) | 125.2 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 5 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 1300 |
AC Mode Efficiency Rating (100% Load) | >94% |
AC Economy Mode Efficiency Rating (100% Load) | >98% |
Operating Elevation | Up to 6562 ft. |
Audible Noise | 67.1dB (full load) / 53dB (no load) front side 1m |
COMMUNICATIONS
Network Management Cards | WEBCARDLXMINI |
Network Monitoring Port Description | Includes Pre-installed WEBCARDLXMINI network management card; DB9 port supports RS-232 and Contact-closure signaling |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB, DB9 serial and EPO cables included |
WatchDog Compatibility | Yes |
Network Management Card Description | Network management card included |
Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | Online to Battery mode: 0 ms. (Zero transfer time) |
Transfer Time (Economy Mode) | Online to Eco mode: 2 milliseconds / Eco to Battery mode: 8 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 156V (full load) / 100V (50% load or less, derates linearly) |
High Voltage Transfer to Battery Power (Setpoint) | 275V |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLXMINI); Automatic inverter bypass; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; On-Line/Double-Conversion; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation; Support for daily startup and shutoff |
APPLICATIONS
UPS Applications | Large Network; Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | RETIE (Colombia); CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; ENERGY STAR Qualified; FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
- SU6KRT3UHVMB runtime chart
- Owner's Manual Single-Phase Rack-Mount Online UPS with Built-in LCD Monitoring, Control Screen and Detachable Bypass Power Distribution Module
- Owner's Manual for WEBCARDLX (English)
- PowerAlert External Battery Pack Utility (PAEBPU) – UPS Compatibility Chart
- Product Datasheet
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Online Unity Power Factor Series UPS Systems
https://tripplite.eaton.com/video/online-unity-power-factor-series-ups-systems/851434 - Unity PF UPS Systems
https://tripplite.eaton.com/video/unity-pf-ups-systems/871380
Product Images