208/240V Single Phase Whip in 10 ft. (3.05 m) length with L6-30R for Breakered 3-Phase Distribution Cabinets
- 208/240V single phase whip distribution cabinet accessory
- 10-ft. (3.05 m) length with 3-ft. (0.91 m) removed outer jacket
- 3 conductor 10AWG stranded wire
- L6-30R outlet (208/240V 30A)
- 1-year limited warranty
SUWL630C-10
Have a Question?
Overview
Features
- 208/240V single phase whip with L6-30R outlet
- Distributes power from 3 phase distribution cabinet to critical equipment racks
- 10-ft. (3.05 m) insulated and 3-ft. (0.91 m) of removed outer jacket cabling supports hardwire connection to SUBB230 circuit breaker in SUDC208V series 3 phase distribution racks
- L6-30R outlet is compatible with 208/240V loads and Power Distribution Units (PDUs) supporting a L6-30P plug-in connection
Specifications
OVERVIEW
UPC Code | 037332156181 |
INPUT
Input Connection Type | Hardwire (3 wire - L, N, G) |
OUTPUT
PDU Recommendation Notes | Compatible with all PDU brands fitted with a L6-30P (30A 208/240V) input plug, including Tripp Lite PDU1230 , PDUV30HV , PDUMH30HV , PDUMV30HV , PDUMNH30 , PDUMNV30, PDUMH30HV19NET , PDUMH30HVNET and PDUMV30HVNET |
Output Receptacles | (1) L6-30R |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 6.40 x 11.90 x 12.00 |
Shipping Weight (lbs.) | 4.80 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.