Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

208V 5000VA 5000W On-Line UPS with Bypass PDU/Transformer, Hardwire/L6-30P Input, Hardwire/L6-20R/L6-30R Output, 5U


Double-conversion UPS with detachable PDU and maintenance bypass switch provides fulltime sine wave output for advanced network applications.
  • Unity (1.0) power factor equalizes VA and wattage to safely support more equipment
  • Zero transfer time between on-line and battery modes for uninterrupted operation
  • Detachable PDU with maintenance bypass switch allows convenient hot-swapping
  • Pre-installed WEBCARDLXMINI network interface supports Auto Probe feature
  • Step-down transformer converts 208V input into 120V output for low-voltage equipment
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SU5KRT3UTFMB New

Extended Warranty Options
Tripp Lite Product Advisor
Have a Question?
Contact Us

Features

Protects Mission-Critical Rack-Mounted Equipment against Damage, Downtime and Data Loss
Tripp Lite's SU5KRT3UTFMB Unity Power Factor UPS system with Maintenance Bypass Switch and Detachable PDU protects connected equipment against damage, downtime and data loss due to power outages, voltage fluctuations and transient surges. Unity Power Factor design enables full 5000VA / 5000W output capacity when used with hardwire 208V input power (output de-rates to 4800W with included L6-30P cord option). In double-conversion mode, this UPS system maintains perfect output by continuously converting AC input to DC, then reconverting UPS output to fully regulated sine wave AC with ±1% voltage regulation and zero transfer time between online and battery modes. Featuring true on-line, double-conversion operation, Tripp Lite's SmartOnline® SU5KRT3UTFMB provides the highest level of UPS power protection for critical server, network and telecom equipment.
High Availability Configuration Offers Reliable, Expandable Battery Backup
Included Maintenance Bypass Switch is mounted on a detachable Bypass PDU that securely mounts to the rear-rails of a 4 post rack enclosure and remains safely in-place powering your equipment during UPS maintenance. The UPS connects to the Bypass PDU using a sophisticated blind-mate connector set with self-aligning guide-pins to ensure safe and reliable whole-UPS replacement with zero downtime for connected equipment. UPS battery backup keeps connected equipment operational through short power failures, and provides time to save data and perform an orderly system shutdown in case of a prolonged blackout. The internal battery set provides 14 minutes of support at half load and 5 minutes at full load. During normal operation, incoming utility power keeps the battery fully charged so backup power will be available when needed. Advanced temperature-controlled battery charge management system provides efficient recharge and enhanced battery lifespan. For mission critical applications demanding continuous uptime, the 5kVA UPS can provide expandable runtime with optional BP192V12RT3US external battery pack (sold separately). Battery-independent restart ensures automatic UPS power-up after lengthy power outages, even with expired batteries.
Economy Mode Helps the Environment and Your Cash Flow
Operates with >98% full-load efficiency in optional economy mode significantly reducing BTU heat output and operating energy costs.
Intuitive Front-Panel Interface offers Convenient Monitoring
Front-panel LEDs indicate line power, AC output, On-battery mode, and Fault conditions. The LCD readout with scroll controls supports visual monitoring of a variety of control options to support advanced UPS settings and configurations. The panel rotates for comfortable viewing in rack-mount or tower configuration.
Pre-installed WEBCARDLXMINI Network Interface Offers 24/7 Access
Pre-installed Java-free HTML5-based WEBCARDLXMINI interface enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Automated alerts help prevent accidental overloads, power loss and downtime. Advanced Communications Ports USB and DB9 ports with included cabling enable data-saving unattended shutdown of connected systems when used with Tripp Lite’s free downloadable PowerAlert® software. Capabilities include detailed monitoring of load levels, self-test data and utility power conditions. DB9 ports also support basic contact-closure monitoring to report On-battery and Low-battery status for legacy systems. 
Versatile Installation Options
Hardware is included for mounting the complete 5kVA UPS system with internal batteries in 3U of space in an EIA-standard 19-inch 4-post rack. Use the optional 2POSTRMKITHD for 2-post rack mounting or the optional 2-9USTAND for mounting in an upright tower position. 
2-Year Warranty, $250K Ultimate Lifetime Insurance and Environmentally Responsible Design
The SU5KRT3UTFMB comes with a 2-year warranty and $250,000 of Ultimate Lifetime Insurance for any connected components damaged by a power surge (U.S., Canada and Puerto Rico only). It’s manufactured in compliance with strict RoHS specifications, reflecting Tripp Lite’s commitment to environmental responsibility.

Typical Applications

  • Delivering perfectly regulated sine wave output to mission-critical equipment
  • Protecting connected components from dangerous surges, spikes and line noise
  • Keeping equipment operational through short power failures
  • Allowing time to save data and safely shut down components in case of a prolonged blackout

Package Includes

  • On-line double-conversion UPS
  • Pre-installed WEBCARDLXMINI network management card
  • Detachable bypass PDU
  • Step-down transformer
  • (2) Hardwire strain reliefs
  • USB cable
  • RS-232 cable
  • L6-30P power cable
  • Rack-mounting hardware
  • Owner’s manual
Cisco compatible Energy-Efficient Green Solutions Energy Star certified RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332237965
UPS TypeOn-Line
INPUT
Rated input current (Maximum Load)Hardwire AC input: 25.6A (208V) maximum; With included NEMA L6-30P input: 24A (208V) maximum; Max inrush current: 100A
Nominal Input Voltage(s) Supported208V AC
Nominal Input Voltage Description208V factory default
UPS Input Connection TypeHardwire; L6-30P
UPS Input Connection DescriptionHardwire input supports 3 wire L1, L2/N, PE(GND) input configurations; Includes optional L6-30P input cable
Input PhaseSingle-Phase
Input Frequency60 Hz
Input Cord Length (ft.)10
Power Factor (Input)  0.98 minimum (full load, nominal input voltage)
THDi  <8% full load; <10% half load
OUTPUT
Output Volt Amp Capacity (VA)5000
Output kVA Capacity (kVA)5
Output Watt Capacity (Watts)5000
Output kW Capacity (kW)5
Output Capacity DetailsSupports 5000VA / 5000W with hardwire AC input; Maximum output capacity de-rates to 4800W (208V) when used with included L6-30P AC input cord; Inverter supports up to 104% load continuously, Up to 125% / 150% for 1.0 / 0.5 min. before bypass transfer (when available) or shutdown; Loads greater than 150% trigger immediate shutdown; AC TRANSIENT RESPONSE: ±1.5% RMS of initial value (between 10% & 90% load step)
Power Factor  1.0
Crest Factor  3:1 maximum
Nominal Voltage DetailsNominal output voltage selection is available via front panel LCD interface; 208V 60Hz output settings required for transformer compatibility
Frequency Compatibility60 Hz
Frequency Compatibility DetailsMAX-QUALITY/MAX-EFFICIENCY/AUTO-ADAPTIVE MODES: Output frequency matches 60Hz input nominal on startup and tracks input frequency up to ±3Hz of nominal; When input frequency is greater than ±3Hz of nominal, output frequency is inverter regulated to ±0.5Hz of nominal; BATTERY MODE: Output frequency is inverter regulated to ±0.5Hz of the configured nominal output frequency; FREQUENCY REGULATION MODE: Enables 60Hz frequency correction to ±0.5Hz (no de-rating, bypass is available when input frequency is within ±0.5Hz of output)
Load Management Receptacles  Two built-in switchable output load banks; BANK 1 (Set of 2 L6-30R outlets); BANK 2 (Set of 2 L6-20R outlets)
Output Circuit BreakersOutput Circuit Breakers Output Circuit Breakers 30A double-pole breaker protects 2 L6-30R outlets; 20A double-pole breaker protects 2 L6-20R outlets; Set of 4 single-pole breakers protect 3 5-15R outlets each
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120V; 208V
Output Receptacles(12) 5-20R; Hardwire; (2) L6-20R; (2) L6-30R
Output Voltage Regulation  ±1% Inverter output; ±10% Economy mode; ±15% Bypass mode (configurable from ±5% to ±20%); Output voltage THD <2% (full load) / <3% (half load)
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Full Load Runtime (min.)  5 minutes (5000 watts)
Half Load Runtime (min.)  14 minutes (2500 watts)
Expandable Battery RuntimeRuntime is expandable with external battery packs
Expandable RuntimeYes
Expandable Runtime DescriptionUp to 4 external battery packs with sensor cabling are automatically sensed and configured for advanced temperature controlled charging and accurate runtime reporting; Configurations using 5-10 external battery packs are supported, but may require the use of Tripp Lite's EXTERNAL BATTERY CONFIGURATION software for for full integration
External Battery Pack Compatibility   BP192V12RT3US 
DC System Voltage (VDC)192
Battery Recharge Rate (Included Batteries)3 hours from 10% to 90% (typical, internal batteries with full load discharge); Charge settings: 1.5A (internal batteries) / 2A (with external battery packs) configures automatically; Supports temperature compensated battery charging
Battery AccessFront panel battery access door
Internal UPS Replacement Battery CartridgeRBC58-3US (qty 1)
Battery Replacement DescriptionHot-swappable, user replaceable internal batteries and external battery packs
VOLTAGE REGULATION
Voltage Regulation Description±1% Inverter output regulation; ±10% in optional Eco mode
Overvoltage Correction  Corrects overvoltages as high as 275V
Undervoltage Correction  Corrects undervoltages as low as 156V (100% load) / 100V (50% load); derates linearly
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with Escape, Page Up, Page Down, Enter and Power buttons enable UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
SwitchesIncludes main power off/on switch, plus Up, Down, Enter and Esc switches to set and execute LCD functions.
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators4 front-panel LEDs indicate AC input, AC output, Battery mode and Fault conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating1680
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodLoad and thermal controlled cooling fans; Field-replaceable (92mm x 38mm, ball-bearing, 115 CFM)
Included Mounting Accessory DescriptionIncludes 4 post rackmount installation accessories; Included mounting brackets support front-to-rear rail distances of 520 to 914.4mm (20.5 to 36 in.); Enclosures require a minimum depth of 965mm (38 in.) from the front rails to the closed rear door
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)39
Primary Form FactorRackmount
Primary UPS Depth (mm)902
Primary UPS Height (mm)222
Primary UPS Width (mm)445
Rack Height5U
Shipping Dimensions (hwd / in.)33.75 x 33.40 x 24.00
Bypass PDU Dimensions (hwd / cm)13.03 x 29.46 x 25.4
Bypass PDU Dimensions (hwd / in.)5.13 x 11.6 x 10
Stepdown Transformer Dimensions (hwd / in.)3.5 x 17.5 x 20.75
Stepdown Transformer Height (mm)89
Stepdown Transformer Width (mm)445
Stepdown Transformer Depth (mm)527
Stepdown Transformer Weight (lbs.)63.5
Unit Dimension DetailsMinimum required rack depth assumes 127mm / 5 in. additional depth for AC input/output cabling; See submittal drawing for additional dimension detail
UPS Housing MaterialSheet metal
UPS Power Module Dimensions (hwd, in.)8.75 x 17.5 x 35.5
UPS Power Module Weight (kg)52.34
UPS Power Module Weight (lbs.)115.4
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  1050
AC Mode Efficiency Rating (100% Load)>94%
AC Economy Mode Efficiency Rating (100% Load)>98%
Operating Elevation (ft.)Up to 6562 ft.
Audible Noise67.1dB (full load) / 53dB (no load) front side 1m
Operating Elevation (m)Up to 2000m
COMMUNICATIONS
Network Management Cards WEBCARDLXMINI 
Network Monitoring Port DescriptionIncludes Pre-installed WEBCARDLXMINI network management card; DB9 port supports RS-232 and Contact-closure signaling
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at https://www.tripplite.com/poweralert
Communications CableUSB, DB9 serial and EPO cables included
WatchDog CompatibilityYes
Communications InterfaceContact closure; DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  Online to Battery mode: 0 ms. (Zero transfer time)
Transfer Time (Economy Mode)  Online to Eco mode: 2 milliseconds / Eco to Battery mode: 8 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)156V (full load) / 100V (50% load or less, derates linearly)
High Voltage Transfer to Battery Power (Setpoint)275V
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (requires WEBCARDLXMINI); Automatic inverter bypass; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation; Support for daily startup and shutoff
STANDARDS & COMPLIANCE
UPS CertificationsENERGY STAR Qualified; Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
Certification DetailsUPS POWER MODULE: Series Number (s) AG-0357; Safety Standards (Canada) CAN/CSA-C22.2 No. 107.3-14 (3rd Ed)+GI1; Safety Standards (U.S.) UL1778:2014 (5th Ed) R10.17; FCC/ICES Compliant CLASS A; 47 CFR FCC PART 15 SUBPART B; Safety Standards (International) IEC62040-1:2008 (1st Ed)+A1:2013; EMI/EMC Standards Class A; IEC62040-2:2016; MAINTENANCE BYPASS PDU: Series Number (s) AG-03DD; Safety Standards (Canada) CAN/CSA-C22.2 No. 107.3-14 (3rd Ed)+GI1; Safety Standards (U.S.) UL1778:2014 (5th Ed) R10.17; FCC/ICES Compliant CLASS A; 47 CFR FCC PART 15 SUBPART B; Safety Standards (International) IEC62040-1:2008 (1st Ed)+A1:2013; EMI/EMC Standards Class A; IEC62040-2:2016; INCLUDED 5KVA 120V TRANSFORMER: Series Number (s) AGAC7168; Agency Standard Tested UL 1778: 2014 R8.15 (5TH EDITION) Canadian Approvals CAN/CSA-C22.2 NO. 107.3-14; EMI Approvals CLASS A
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Related Products

UPS Battery Packs

  Model Number Description
192V External Battery Pack for Select Tripp Lite UPS Systems, 3U Rack/Tower BP192V12RT3US BP192V12RT3US 192V External Battery Pack for Select Tripp Lite UPS Systems, 3U Rack/Tower

UPS Accessories

  Model Number Description
2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2-Post Rack-Mount Installation Kit for Select Tripp Lite SmartOnline UPS Systems 2POSTRMKITMB 2POSTRMKITMB 2-Post Rack-Mount Installation Kit for Select Tripp Lite SmartOnline UPS Systems
2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems 2POSTRMKITWM 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

Server Racks & Cabinets

  Model Number Description
25U SmartRack Standard-Depth Server Rack Enclosure Cabinet with doors & side panels SR25UB SR25UB 25U SmartRack Standard-Depth Server Rack Enclosure Cabinet with doors & side panels
SmartRack Premium 42U Server Rack Enclosure, Secure, Standard-Depth SR42UB SR42UB SmartRack Premium 42U Server Rack Enclosure, Secure, Standard-Depth
SmartRack 42U Standard-Depth Rack Enclosure Cabinet for Harsh Environments SR42UBEIS SR42UBEIS SmartRack 42U Standard-Depth Rack Enclosure Cabinet for Harsh Environments
45U SmartRack 4-Post Open Frame Rack, 1000 lbs (453.6 kgs) Capacity - Organize and Secure Network Rack Equipment SR4POST SR4POST 45U SmartRack 4-Post Open Frame Rack, 1000 lbs (453.6 kgs) Capacity - Organize and Secure Network Rack Equipment
13U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment SR4POST13 SR4POST13 13U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment
25U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment SR4POST25 SR4POST25 25U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment

Server Rack Cooling

  Model Number Description
Portable AC Unit for Server Rooms - 12,000 BTU, 120V SRCOOL12K SRCOOL12K Portable AC Unit for Server Rooms - 12,000 BTU, 120V
Portable AC Unit for Server Rooms - 18,000 BTU, 208/240V SRCOOL18K SRCOOL18K Portable AC Unit for Server Rooms - 18,000 BTU, 208/240V
Portable AC Unit for Server Rooms - 12,000 BTU, 230V SRXCOOL12K SRXCOOL12K Portable AC Unit for Server Rooms - 12,000 BTU, 230V

Services

Extended Warranty

Part Number Description
WEXT1R 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2R 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3R 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.