Discontinued
Service Part Number: W07-BW1-1BD
208V UPS Start-Up Service (10-20KRT), Regular Hours, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty
Regular business hours start up for single-phase, 208 volt UPS suite (10KRT through 20KRT Only) including primary rack mount battery pack and up to two auxiliary rack mount battery packs. When timely performed, startup activates one year onsite, next business day "break/fix" warranty service for locations within the US (lower 48 states). Contact Tripp Lite for additional charges that apply to more than 2 battery packs or cabinets.
- Regular business hours start up for single-phase, 208 volt UPS suite (10KRT through 20KRT Only) including primary rack mount battery pack and up to two auxiliary rack mount battery packs.
- When timely performed, startup activates one year onsite, next business day "break/fix" warranty service for locations within the US (lower 48 states).
- Contact Tripp Lite for additional charges that apply to more than 2 battery packs or cabinets.
Service Specifications
Service Type | Commissioning Service |
Service Details | Includes On-Site Warranty Coverage |
Agreement Duration | 1-Year |
Product Coverage | Single-Phase UPS |
Scheduled Service Hours | Normal Business Hours (M-F, 9AM - 5PM) |
Geographic Coverage | US (Lower 48 States) |
Emergency On-Site Service | Yes |
Return for Repair | No |
On-Site Repair | Yes |
Preventative Maintenance | No |
Number of Preventative Maintenance Visits | 0 |
Travel Included | Yes |
Labor Included | Yes |
Parts Coverage | Yes |
Parts Coverage Details | UPS Parts and Internal Batteries |
Battery Replacement Included | Yes |