Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Service Part Number: W02-EW0

208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) excludes on-site warranty service

Evening or week-end hours start up for single-phase, 208 volt UPS suite (up to 16 KVA – does not include 10KRT through 20KRT and their derivative models) including primary rack mount battery pack and up to two auxiliary rack mount battery packs for locations within the US (lower 48 states) Excludes on site warranty. Contact Tripp Lite for additional charges that apply to more than 2 battery packs or cabinets.

  • Evening or week-end hours start up for single-phase, 208 volt UPS suite (up to 16 KVA – does not include 10KRT through 20KRT and their derivative models) including primary rack mount battery pack and up to two auxiliary rack mount battery packs for locations within the US (lower 48 states).
  • Excludes on site warranty. 
  • Contact Tripp Lite for additional charges that apply to more than 2 battery packs or cabinets.

Service Specifications

Service TypeCommissioning Service
Service DetailsOne Time Service
Agreement DurationFactory Warranty Only
Product CoverageSingle-Phase UPS
Scheduled Service HoursOff Business Hours (M-F), Weekends (Sat, Sun)
Geographic CoverageUS (Lower 48 States)
Emergency On-Site ServiceNo
Return for RepairYes
On-Site RepairNo
Preventative MaintenanceNo
Number of Preventative Maintenance Visits0
Travel IncludedNo
Labor IncludedNo
Parts CoverageYes
Parts Coverage DetailsRefer to Factory Warranty
Battery Replacement IncludedYes
Tripp Lite Part Number

W02-EW0

Have a Question?
Contact Us
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.