Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

23kW 3-phase PDU with multi-function touchscreen LCD distributes, monitors and manages AC power. Built-in Java-free network interface helps you remotely monitor load levels to prevent overloads that cause downtime.

  • 23kW 220/230/240V 3-phase switched 1.8m 0U PDU
  • 30 individually controllable outlets—24 C13, 6 C19
  • Pre-installed GbE-capable WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • IEC 309 32A Red 380-415V PDU input with 1.8 m power cord
  • Touchscreen LCD with mobile access option via QR code
  • 2-year limited warranty

Overview

The PDU3XEVSR6G32B 23kW 3-Phase Switched Power Distribution Unit provides advanced network control and remote power monitoring with the ability to turn on, turn off, reboot or lock out power to each outlet. By reducing the frequency of on-site visits, these advanced remote capabilities can save you money and reduce downtime.

 

The 0U PDU features 30 switched 220-240V outlets (24 C13 and 6 C19) with included plug-lock insert sleeves to prevent cables from becoming accidentally disconnected. A 1.8-meter cord with IEC 309 32A Red 380-415V plug connects the PDU to a compatible AC power source, generator or protected UPS.

 

The built-in Java-free HTML5-based LX Platform network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2c, SNMPv3, Telnet, SSH, CLI, FTP, DHCP and NTP.

 

A color touchscreen LCD lets you toggle between menus to monitor input current level per phase, output current per load bank and per outlet with ±1% billing-grade accuracy, environmental sensor data and network information. It also generates a unique QR code to allow access to the switchable PDU through a mobile device.

Features

Distributes, Monitors and Manages Network-Grade AC Power
  • 23kW 380-415V input / 220-240V output switched rack PDU (rPDU) with 3-phase input
  • Recommended for network applications requiring individual outlet control, load shedding and remote monitoring of critical network components
  • IEC 309 32A Red 380-415V plug with 1.8m cord connects to compatible AC power source
  • Firmware upgrades support future product enhancements
30 Switched 220-240V Outlets Distribute AC Power
  • 24 C13 and 6 C19 outlets split into 6 separately breakered load banks
  • Individual outlets can be remotely controlled to power up, power down, reboot or lock out devices
  • Plug-lock insert sleeves prevent cables from becoming accidentally disconnected
Color Touchscreen LCD
  • Reports network data, including IP address, input current level per phase, and output current per load bank and per outlet with ±1% billing-grade accuracy
  • Generates unique QR code for read-only access to PowerAlert® Device Manager via mobile device
  • Full access available by logging into PowerAlert Device Manager via browser as user with read/write credentials
Built-In GbE-Capable LX Interface
  • Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
  • PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
  • IP-based Auto Probe detects lost connectivity and restores service autonomously
Broad Communications Compatibility
  • Supports IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2c, SNMPv3, Telnet, SSH, CLI, FTP, DHCP and NTP
  • Supports automatic and manual assignment of IP address
Essential Safety Features
  • Tiered access allows administrator and guest to log in via web browser
  • Immediate alert notifications via email or SNMP traps
  • Supports user-specified alarm notification thresholds
  • Real-time clock backup maintains day/date even if PDU is unpowered
Easy 0U Installation in EIA-Standard 19 in. Racks
  • Mounts vertically using included toolless buttons or rack-mounting brackets
  • Included PDUMVROTATEBRKT allows mounting with rear-facing outlets
TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • PDU3XEVSR6G32B 23kW 3-Phase Switched PDU
  • Built-in LX Platform interface
  • Configuration cable
  • (30) Plug-lock insert sleeves
  • Rack-mounting hardware
  • PDUMVROTATEBRKT mounting bracket accessory
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332195456
PDU TypeSwitched
INPUT
Input Phase3-Phase
PDU Input Voltage380; 400; 415
Recommended Electrical ServiceThree-phase 32A 380-415V service
Maximum Input Amps32
PDU Plug TypeIEC-309 32A RED (3P+N+E)
Input Cord Length (ft.)6
OUTPUT
Output Capacity Details23kW (415/240V), 22.2kW (400/230V), 21.1kW (380/220V) total capacity; 32A max per output phase (L1, L2, L3); 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(24) C13; (6) C19
Output Nominal Voltage220-240V
Overload ProtectionSix 20A breakers protect 4 C13 and 1 C19 outlet each
Customized Load Management Receptacles  Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsReports input current per phase (L1, L2, L3), plus output current for each output load bank (B1-B6) and individual output receptacle (1-30); Outlets are color-coded and labeled for phase and load bank identification; L1-N feeds black outlets (B1, B4); L2-N feeds dark-gray outlets (B2, B5); L3-N feeds light-gray outlets (B3, B6)
Front Panel LCD DisplayTouchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), OUTLET DATA (Amperage, Wattage per outlet), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
Front Panel LEDsOne LED for each output receptacle offers power availability information: GREEN (Power ON, load bank capacity <80%), YELLOW (Power ON, load bank capacity >80%), RED (Power OFF/undervoltage), RED FLASHING (Power OFF/breaker trip), LED OFF (Power OFF). Network Activity (Green): Flashes for network activity. Link/Network Speed (Yellow): On steady for any speed.
SwitchesLX Platform Interface: Recessed reset switch for interface reboot and factory reset
Current Measurement Accuracy (Amps)+/-1%
Voltage Measurement Accuracy (Volts)+/-1%
Power Measurement Accuracy (Watts)+/-1%
PHYSICAL
Material of ConstructionMetal
Form Factors SupportedVertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)6.89 x 9.65 x 75.87
Shipping Weight (lbs.)23.15
Unit Dimensions (hwd / in.)70.000 x 2.170 x 2.520
Unit Weight (lbs.)16
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-22° to 140°F (-30° to 60°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert SoftwareLX Platform Interface: PowerAlert Device Manager
Communications CableUSB B-to-USB A Configuration/Console Access cable
Network Monitoring Port  RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access)
SNMP CompatibilitySNMP V1, V2c, V3
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Communications InterfacePre-installed network card; RS-232; USB
FEATURES & SPECIFICATIONS
High Availability PDU Features  Auto Probe Monitoring and Reboot (included); Auto Load Shedding
STANDARDS & COMPLIANCE
Product CertificationsEN 60950-1
Product ComplianceRoHS; CE (Europe); FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Accessories

  Model Number Description
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack PLC13BK PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack PLC13BL PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack PLC13RD PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack PLC19BK PLC19BK Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack PLC19BL PLC19BL Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack PLC19RD PLC19RD Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1M Extended Warranty and Technical Support for Select Products – KVM, PDUs
WEXT2M Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs
WEXT3M Extended Warranty and Technical Support for Select Products – KVM Switches, PDU

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.