24-Port 1U Rack-Mount 110-Type Color-Coded Patch Panel, RJ45 Ethernet, 568B, Cat6
- 4 color-coded banks for convenient zone cabling
- Color-coded rear 110 connections for EIA/TIA 568A/B wiring
- Supports 22 to 26 AWG stranded and solid wire
- Ports numbered front and rear for easy ID of cable runs
- Mounts into 1U of EIA-standard 19 in. rack
- This product is covered by a Lifetime Limited Warranty (coverage details)
N253-024-RBGY
Have a Question?
Overview
The 24 RJ45 ports are split into four banks of six ports each that are color-coded—red, blue, green and yellow—for easily identifiable zones. Rear 110 connections are also color-coded for convenient EIA/TIA 568A/B wiring. All ports are numbered front and rear for quick identification of connections.
Recommended for Ethernet, Fast Ethernet and Gigabit Ethernet network applications, this durable metal patch panel complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases. It supports 22 to 26 AWG stranded and solid wire.
Features
- Recommended for Ethernet, Fast Ethernet and Gigabit Ethernet network applications
- Ports split into 4 color-coded banks of 6 ports each for convenient zone cabling
- Color-coded 110 connections for EIA/TIA 568A/B wiring
- Ports numbered front and rear for easy ID of cable runs
- Supports 22 to 26 AWG stranded and solid wire
Reliable Construction and Easy Installation
- Mounts easily into 1U of EIA-standard 19 in. rack
- UL-approved and RoHS-compliant
- Durable metal construction
- Meets or exceeds EIA/TIA TSB-40 Cat6 connecting hardware specifications
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule Purchases
Specifications
OVERVIEW
UPC Code | 037332197450 |
Technology | Cat6 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.90 x 2.90 x 21.90 |
Shipping Weight (lbs.) | 1.40 |
CONNECTIONS
Ports | 24 |
Side A - Connector 1 | (24) 110 IDC |
Side B - Connector 1 | (24) RJ45 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N262-001-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 1 ft. (0.31 m) |
![]() |
N262-003-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) |
![]() |
N262-005-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m) |
![]() |
N262-007-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 7 ft. (2.13 m) |
![]() |
N262-010-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) |
![]() |
N262-014-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 14 ft. (4.27 m) |
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N235-001 | Cat6 Straight Through Modular In-line Snap-in Coupler (RJ45 F/F), TAA |
![]() |
N235-001-WH | Cat6 Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), White, TAA |
Resources & Downloads
Design Resources
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.