Part Number: N252-024-6A-OF
This Model has been retired and has not been replaced. An Owner's Manual and other information for the N252-024-6A-OF is available on the model support page
Overview
Features
- Meets or exceeds Cat6a specifications
- Works with T568A and T568B wiring to comply with industry standards
- Fully rated for 10 GbE data transfer speeds
- UL approved
24 RJ45 Ports Staggered to Ward Off Interference
- RJ45 ports are offset to prevent crosstalk and interference emanating from adjacent ports
- Ports are numbered and labeled for easy connection identification
- Low-profile form factor requires 110 punchdown termination
Cable Management Bar on Rear
- Detachable bar keeps patch cables neat, tidy and organized
Quick, Easy Installation
- Mounts into 1U of EIA-standard 19 in. racks
TAA-Compliant for GSA Schedule Purchases
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule Purchases
Specifications
OVERVIEW
UPC Code | 037332205247 |
Product Type | Punchdown |
Technology | Cat5/5e; Cat6 |
CONNECTIONS
Number of Ports | 24 |
PoE Power Budget (Watts) | 30 |
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N223-01K-BL | Cat6a 10G-Certified Solid Core UTP CMR PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m) | |
N261-003-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) | |
N261-005-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) | |
N261-007-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m) | |
N261-010-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) | |
N261-S01-BK | Cat6a 10G Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), Black, 1 ft. (0.31 m) |
Documents & Downloads
Documentation
Product Images