Part Number: N254-024-SH-6AD
This Model has been retired and has not been replaced. An Owner's Manual and other information for the N254-024-SH-6AD is available on the model support page
Overview
Features
- Meets or exceeds Cat6a specifications
- Works with USOC, T568A and T568B wiring to comply with industry standards
- Heavy-duty 14 ga cold-rolled steel construction
- Recommended for MDFs and IDFs where quick patching changes are necessary
24 Fully Shielded RJ45 Coupler Jacks
- 90° down-angled RJ45 ports for easy installation in tight spaces
- Ports are numbered for easy connection identification
- Low-profile form factor requires no 110 punchdown termination
Quick, Easy Installation
- Mounts easily into 1U of EIA-standard rack
- Mounting hardware included for wall-mount installs
- Includes grounding wire
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule Purchases
Specifications
OVERVIEW
UPC Code | 037332199690 |
Product Type | Feed-Through |
Technology | Cat6a |
CONNECTIONS
Number of Ports | 24 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0 |
Shipping Dimensions (hwd / in.) | 0.50 x 19.96 x 1.85 |
Shipping Weight (lbs.) | 2.65 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Warranty Details | LIFETIME LIMITED WARRANTY |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N262-001-BL | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 1 ft. (0.31 m) | |
N262-003-BL | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) | |
N262-005-BL | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m) | |
N262-007-BL | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 7 ft. (2.13 m) | |
N262-010-BL | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) | |
N262-014-BL | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 14 ft. (4.27 m) |
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N235-001-SH-6AD | Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler with 90-Degree Down-Angled Port (RJ45 F/F), TAA |
Documents & Downloads
Product Images