24-Port 1U Rack-Mount STP Shielded Cat6a Feedthrough Patch Panel, RJ45 Ethernet, TAA
Part Number: N254-024-SH-6A
Manages and organizes Cat6a input and output cable connections in your high-density 10 Gbps Ethernet network. Features shielded RJ45 coupler jacks, so no 110 punchdown termination is required.
- Meets or exceeds Cat6a specifications
- 24 shielded RJ45 coupler jacks on both sides
- Cable management bar keeps patch cables organized
- Rated for 10 Gbps Ethernet data transfer speeds
- Mounts into 1U of EIA-standard 19 in. racks
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Meets or exceeds Cat6a specifications
- Works with USOC, T568A and T568B wiring to comply with industry standards
- Fully rated for 10 Gbps Ethernet data transfer speeds
Top-Quality Performance and Efficiency
- 24 fully shielded RJ45 coupler jacks on both the front and rear
- Ports are numbered and labeled for easy connection identification
- Low-profile form factor requires no 110 punchdown termination
Cable Management Bar on Rear
- Detachable bar keeps patch cables neat, tidy and organized
Quick, Easy Installation
- Mounts easily into 1U of EIA-standard rack
- Includes grounding wire
TAA Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule Purchases
Specifications
OVERVIEW
UPC Code | 037332189981 |
Product Type | Feed-Through |
Technology | Cat5/5e; Cat6; Cat6a |
PHYSICAL
Shipping Dimensions (hwd / in.) | 19.69 x 2.91 x 2.76 |
Shipping Weight (lbs.) | 2.20 |
CONNECTIONS
Number of Ports | 24 |
PoE Power Budget (Watts) | 30 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 3 PoE++/UPoE (60W, IEEE 802.3bt) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N262-001-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 1 ft. (0.31 m) |
![]() |
N262-003-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) |
![]() |
N262-005-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m) |
![]() |
N262-007-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 7 ft. (2.13 m) |
![]() |
N262-010-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) |
![]() |
N262-014-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 14 ft. (4.27 m) |
Documents & Downloads
Design Resources
Product Images