24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
Part Number: N062-024-KJ
Manages and organizes input and output cable connections in your network. Customizable solution for a variety of applications, including Ethernet, voice, audio/video and USB.
- 24 blank cutouts compatible with all Tripp Lite keystone jacks
- For Ethernet, voice, audio/video, USB applications and more
- Heavy-duty cold-rolled steel construction
- Numbered ports for easy connection identification
- Mounts into 2U of standard 19 in. 2-post or wall-mount rack
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- 24 blank cutouts accommodate all Tripp Lite keystone jacks, and some other keystone jacks in the market
- For use with RJ45 Ethernet, HDMI audio/video, voice, USB and other applications
- Ports are numbered for easy connection identification
- Heavy-duty cold-rolled steel construction
- Mounts easily into 2U of EIA-standard 19 in. 2-post rack or wall-mount rack enclosure
- Includes grounding wire
Specifications
OVERVIEW
UPC Code | 037332193568 |
Product Type | Blank |
Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 0.67 x 1.85 x 19.61 |
Shipping Weight (lbs.) | 1.20 |
CONNECTIONS
Number of Ports | 24 |
Side A - Connector 1 | KEYSTONE JACK CUTOUT |
Side B - Connector 1 | KEYSTONE JACK CUTOUT |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Warranty Details | LIFETIME LIMITED |
Questions & Answers
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N238-001-BL | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA |
![]() |
N238-001-GN | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Green, TAA |
![]() |
N238-001-GY-TFA | Toolless Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Gray, TAA |
![]() |
N238-001-RD | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, TAA |
![]() |
N238-001-SH-TFA | Toolless Shielded Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Silver, TAA |
![]() |
N238-001-WH | Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA |
![]() |
N238-001-WH-TF | Toolless Cat6/5e Keystone Jack - White, TAA |
![]() |
N238-001-YW | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Yellow, TAA |
![]() |
N238-010-BK | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Black, 10-Pack, TAA |
![]() |
N238-025-BL | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, 25-Pack, TAA |
![]() |
N238-025-RD | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, 25-Pack, TAA |
![]() |
N238-025-WH | Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, 25-Pack, TAA |
Audio Video Panel Mount
Model Number | Description | |
---|---|---|
![]() |
P162-001-KPA-BK | High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m) |
![]() |
P164-001-KPA-BK | High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, 1 ft. (0.31 m) |
![]() |
P169-000-KPA-BK | Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U024-001-KPA-BK | USB 2.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m) |
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
U060-000-KP-BK | USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black |
![]() |
U060-000-KPA-BK | USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black |
![]() |
U324-001-KPA-BK | USB 3.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, Black, 1 ft. (0.31 m) |
![]() |
U325-000-KP-BK | USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black |
![]() |
U325-001-KPA-BK | USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft. (0.31 m) |
Couplers
Model Number | Description | |
---|---|---|
![]() |
A230-001-KP | BNC All-in-One Keystone/Panel Mount Coupler (F/F), 75 Ohms |
![]() |
P164-000-KP-BK | HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black |
![]() |
P164-000-KPA-BK | HDMI All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black |
Documents & Downloads
Design Resources
Useful Web Pages
Product Images