Part Number: NSU-G24C2P08
This Model has been retired and has not been replaced. An Owner's Manual and other information for the NSU-G24C2P08 is available on the model support page
Overview
Tripp Lite's NSU-G24C2P08 combines a 1.44kW single-phase 120V Basic Power Distribution Unit (PDU) and an Unmanaged 24-Port Gigabit Ethernet Switch (8 Ports POE+) with 2 Combo SFP (Small Form-Factor Pluggable) uplink ports, for an all-in-one 1U rack-mount solution. It is perfect for racks in smaller, distributed networks where space is at a premium by providing both power and Ethernet connectivity in only 1U of rack space. The power distribution unit supplies continuous AC power from a connected UPS system or alternate source and contains 12 NEMA 5-15R outlets, allowing you to power critical IT equipment. The Gigabit Ethernet Network Switch has 24 RJ45 ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX cross-over detection functions for true “plug and play” capability. It features 8 PoE+ ports, which support up to 30W per port and a POE budget of 120W, to connect POE devices such as Wireless APs, IP Cameras, VoIP phones and more. Two Combo SFP ports can uplink to other switches using optical fiber. Utilizing Green Ethernet technology, power consumption is automatically lowered by (i) turning off Ethernet ports not in use or connected to a shutdown computer, and (ii) detecting the connected network cable lengths to adjust the power usage to only what is necessary. Constructed of heavy-duty steel housing, the NSU-G24C2P08 has a rugged design built for years of reliable performance.
Features
Tripp Lite's NSU-G24C2P08 combines a 1.44kW single-phase 120V Basic Power Distribution Unit (PDU) and an Unmanaged 24-Port Gigabit Ethernet Switch (8 Ports PoE+) with 2 Combo SFP uplink ports, for an all-in-one 1U rack-mount solution.
Power Distribution Unit (PDU):
- 1.44kW 12A 120V Basic Power Distribution Unit
- 12 NEMA 5-15R AC outlets
- NEMA 5-15P input plug; 6-ft. line cord
- 12 Amps
Unmanaged Ethernet Switch:
- 24 RJ45 Gigabit Ethernet ports, 8 Ports PoE+
- 8 PoE+ ports support up to 30W per port and a POE budget of 120W, to connect POE devices such as Wireless APs, IP Cameras, VoIP phones and more
- Auto-negotiable 10/100/1000 Mbps Ethernet on all ports selects port speed automatically based on the capabilities of the client
- Auto MDI/MDIX crossover detection provides true, plug-and-play functionality
- Two SFP (Mini-GBIC) ports for uplinking to other switches using optical fiber. Each SFP port is shared with a RJ45 port. When the SFP port is active, the corresponding RJ-45 port will be disabled.
- 48 Gbps switching capacity at Full-Duplex
- Store-and-Forward switching method
- 2Mb RAM for data buffering
- 8K address MAC address table
- Supports Jumbo Frames up to 9216 Bytes
- Power ON/OFF LED illuminates to indicate that the switch is receiving power
- RJ45 LED's Per Port (Left LED Blinks Green for Activity, Right LED is off for 10 Mbps speeds, and solid Green for 100/1000 Mbps)
- POE LED's (LED is solid Green when a device is connected and power is being provided through the port, and blinks when the connected device exceeds the POE Budget or a device fault is detected)
- Using Green Ethernet technology, energy efficiency is maximized by (i) turning off Ethernet ports not in use or connected to a shutdown computer and (ii) adjusting power usage relative to network cable lengths
- Compliant with IEEE 802.3ab (1000BASE-T GbE), IEEE 802.3u (100BASE-TX Fast Ethernet), IEEE 802.3i (10BASE-T Ethernet), IEEE 802.3x (Full Duplex/Flow Control), IEEE 802.3 (NWAY Auto-Negotiation), IEEE 802.1P (QOS, Traffic Prioritization), IEEE 802.3at (POE+), IEEE 802.3ac (VLAN) and IEEE 802.3az (Energy Efficient Ethernet)
- Cat6A cables, such as Tripp Lite's N261-Series, are recommended for optimal performance
Rack-mount Configuration:
- 1U Horizontal 19-inch rackmount
- Constructed of heavy-duty steel housing
Works with the Most Popular Web Browsers
The NSU-G24C2P08 is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NSU-G24C2P08 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).
Specifications
OVERVIEW
UPC Code | 037332184412 |
Product Type | Switch/PDU Combination |
PDU Type | Basic |
INPUT
Input Phase | Single-Phase |
Electrical Consumption (Max) | 141W |
Electrical Consumption (Max PoE Load) | 120W |
Maximum Input Amps | 12 |
PDU Plug Type | NEMA 5-15P |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Circuit Breakers | 12A |
Output Receptacles | (12) 5-15R |
POWER
Power Consumption (Watts) | 141 |
Power Consumption Detail | PDU supports up to 12A total; Network switch consumes up to 141 watts (with a maximum POE load of 120 watts) |
CONNECTIONS
Number of Ports | 24 |
Ports | 24 |
Ports Detail | 22x 10/100/1000BASE-T; 2x Combo RJ45/SFP |
SFP Uplink Ports | 2 |
SFP Uplink Ports Detail | 2x Combo Mini-GBIC SFP Uplinks |
PoE Capability | 15.4W (802.3af); 30W (802.3at) |
PoE Power Budget (Watts) | 120 |
PoE Port Description | Ports 1-8 support up to 30W (PoE+) per port and a PoE budget of 120W |
PoE Supported Ports | 8 |
Network Switch Ports | (22) 10/100/1000 (RJ45); (2) Combo RJ45/SFP |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power LED (Green for Power On), (x2) RJ45 LED's Per Port (Left LED Blinks Green for Activity, Right LED is off for 10 Mbps speeds, and solid Green for 100/1000 Mbps), PoE LED's LED is solid Green when a device is connected and power is being provided through the port, and blinks when the connected device exceeds the PoE Budget or a device fault is detected) |
PHYSICAL
Primary Form Factor | Rackmount |
Color | Black |
Minimum Required Rack Depth (inches) | 11.4 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 4.41 x 21.57 x 12.52 |
Shipping Weight (lbs.) | 8.44 |
Unit Dimensions (hwd / in.) | 1.710 x 18.660 x 8.400 |
Unit Weight (lbs.) | 7.05 |
Rack Units | 1 |
ENVIRONMENTAL
Storage Temperature Range | 14 to 158 F (-10 to 70 C) |
Relative Humidity | 5 to 95% RH, Non-Condensing |
Operating Temperature | 32 to 104 F (0 to 40 C) |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
Network Compatibility Details | Auto-negotiable |
Switching Capacity | 48 Gbps |
Switching Capacity Details | 2 Gbps per port with full duplex |
FEATURES & SPECIFICATIONS
Jumbo Frames | 9000 |
MAC Auto Learning | No |
MAC Addresses | 8000 |
Storm Control | No |
Auto MDI/MDIX Crossover Detection | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
Product Compliance | RoHS; IEEE 802.1p CoS/QoS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3ac (VLAN); IEEE 802.3at PoE+; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
N370-01M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) | |
N370-02M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) | |
N370-03M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) | |
N370-05M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) | |
N820-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) | |
N820-02M | 10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.) | |
N820-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) | |
N820-04M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.) | |
N820-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16 ft.) |
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black | |
P006-004 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black | |
P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
Transceiver Modules
Model Number | Description | |
---|---|---|
N286-01GSX-MDLC | Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M | |
N286-10GSR-MDLC | Cisco-Compatible SFP-10G-SR 10Gbase-SR SFP+ Transceiver, DDM, Multimode LC, 850nm, 300M |
Direct Attach Cables (DACs)
Model Number | Description | |
---|---|---|
N280-01M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1M Compatible, Black, 1M (3.28 ft.) | |
N280-02M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2M Compatible, Black, 2M (6.56 ft.) | |
N280-03M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU3M Compatible, Black, 3M (9.84 ft.) | |
N280-05M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU5M Compatible, Black, 5M (16.4 ft.) | |
N280-20N-BK | SFP+ 10GBASE-CU Passive Twinax Copper Cable, SFP-H10GB-CU50CM Compatible, Black, 20-in. (50.8 cm) |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images