24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 240W; 2 Dedicated SFP Gigabit Slots, 52 Gbps, 12-Outlet 120V PDU
- 24 PoE+ ports with 2 dedicated SFP slots, 52 GBps switching capacity, 240W PoE+ budget
- Enterprise-level security and layer 2 management
- IP-MAC-Port-Binding, ACL, Storm Control, Port Security, DHCP Snooping, 802.1x, L2
- WEB management, SNMP, RMON features
- Built-in 12-outlet PDU with 3860-joule surge protection rating
- 5-year limited warranty
NSS-G24D2P24
Have a Question?
Overview
The energy-efficient NSS-G24D2P24 24-Port PoE+ Gigabit L2 Web-Smart Managed Network Switch does more than complete your home or office LAN. It also features a basic 120V 15A PDU to distribute reliable AC power to critical IT equipment in your wiring closet, server room or equipment rack. Two dedicated SFP ports are also included for uplinking data to other switches via optical fiber or copper.
This switch features 24 twisted-pair RJ45 Gigabit Ethernet ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX cross-over detection functions for convenient plug-and-play capability. Each port can be configured to supply up to 30W of PoE+ (Power over Ethernet) power via network cable to connected devices, such as VoIP phones and video cameras. Easy-to-read LEDs indicate connection and activity status for each port. Built-in management software lets you monitor and control each connected device via secure web-based interface. Each port supports up to 2 Gbps with full duplex.
The rear panel contains 12 NEMA 5-15R outlets that supply continuous power to connected devices. Your equipment is protected by 3860 joules of Isobar surge suppression, as well as front-panel LEDs that let you monitor line status at a glance. A 12A circuit breaker trips if the current drawn by connected equipment exceeds the PDU's maximum load rating.
The NSS-G24D2P24 supports IEEE802.3az Energy Efficient Ethernet standards. The heavy-duty metal housing mounts into 1U of an EIA-standard 19-inch rack using the included hardware.
Features
- 24 twisted-pair RJ45 Gigabit Ethernet ports
- Auto-negotiable 10/100/1000 Mbps
- Automatic MDI/MDIX cross-over detection
- 52 Gbps switching capacity (2 Gbps per port with full duplex)
- Easy-to-read LEDs indicate connection, activity and PoE status for each port
- Supports 10k jumbo frames
- Supports MAC address auto-learning and auto-aging up to 16,000 addresses
- Advanced Enterprise level, L2 management features
- Each port can be configured to supply PoE+ power via network cable to connected devices, such as VoIP phones and video cameras
- 30W max per port
- Built-in Ethernet network interface allows full remote access for monitoring, configuration and control and notifications via web browser
- VLAN, trunking and other features improve switch’s and network's efficiency and performance
- 12 NEMA 5-15R rear outlets supply continuous power to connected devices
- 3860 joules of Isobar surge suppression
- Front-panel LEDs indicate protection, fault, and line status
- 40-80 dB EMI/RFI noise reduction
- Connect two SFP (Mini-GBIC) transceiver modules for uplinking to other switches via optical fiber or copper
- LEDs indicate interface traffic
- Automatically shifts unused ports to low power state without interrupting network connection
- Meets IEEE 802.3ab, 802.3i, 802.3u, 802.3x, 802.3, 802.1q, 802.1d, 802.1w, 802.3ad and 802.3az standards
- Compatible with EIA-standard 19 in. racks and rack enclosures
- NEMA 5-15P plug with 6 ft. AC power cord
Specifications
OVERVIEW
UPC Code | 037332195302 |
PDU Type | Basic |
INPUT
Electrical Consumption | PDU supports up to 12A total; Network switch consumes up to 305 watts (with a maximum POE load of 240 watts) |
PDU Input Voltage | 100; 120; 127 |
PDU Plug Type | NEMA 5-15P |
Input Phase | Single-Phase |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Circuit Breakers | 12A |
Output Receptacles | (12) 5-15R |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 included switches enable HARD factory reset and SOFT factory reset options |
LED Indicators | Power LED (Green for Power On); Three LEDs per RJ-45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; Green indicates POE status; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green); One LED indicates system status (Green); Set of 3 LEDs indicate surge suppression status (Green: Protection Present / Red: Fault / Green: Line OK) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3860 |
Protection Modes | L-N, L-G, N-G |
Clamping Voltage (RMS) | 330 |
EMI / RFI Filtering | 40-80dB |
PHYSICAL
Color | Black |
Minimum Required Rack Depth (inches) | 15.4 |
PDU Form Factor | Horizontal (1U) |
Primary Form Factor | Rackmount |
Shipping Dimensions (hwd / in.) | 4.60 x 16.90 x 20.70 |
Shipping Weight (lbs.) | 13.60 |
Unit Dimensions (hwd / in.) | 1.71 x 17.32 x 12.4 |
Unit Weight (lbs.) | 10.80 |
ENVIRONMENTAL
Storage Temperature Range | 14 to 158 F (-10 to 70 C) |
Relative Humidity | 5 to 95% (Non-condensing) |
Operating Elevation (ft.) | 10,000 |
Operating Temperature | 32 to 104 F (0 to 40 C) |
Operating Elevation (m) | 3,000 |
CONNECTIONS
Ports | 26 |
Network Switch Ports | (24) 10/100/1000 (RJ45); (2) Dedicated SFP; (1) Console (RJ45) |
PoE Supported Ports | 24 |
PoE Capability | 15.4W (802.3af); 30W (802.3at) |
PoE Power Budget (Watts) | 240 |
STANDARDS & COMPLIANCE
Certifications | Compliant standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.1Q (TAGGED VLAN), 802.1D (STP), 802.1w (RSTP), 802.3ad (LACP), 802.3az (ENERGY EFFICIENT ETHERNET), 802.3at (POWER OVER ETHERNET) |
Approvals | Tested to: UL 60950-1, UL 1449 3rd Edition, CAN/CSA-C22.2 No. 60950-1, FCC Part 15 Class A, NOM |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the NSSG24D2P24 model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N001-005-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 5 ft. (1.52 m) |
![]() |
N001-007-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 7 ft. (2.13 m) |
![]() |
N001-010-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 10 ft. (3.05 m) |
![]() |
N001-014-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 14 ft. (4.27 m) |
![]() |
N001-025-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 25 ft. (7.62 m) |
![]() |
N201-001-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 1 ft. (0.31 m) |
![]() |
N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) |
![]() |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) |
![]() |
N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft. (4.27 m) |
![]() |
N201-025-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 25 ft. (7.62 m) |
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N370-01M | Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) |
![]() |
N370-02M | Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) |
![]() |
N370-03M | Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) |
![]() |
N370-05M | Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) |
![]() |
N820-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) |
![]() |
N820-02M | 10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.) |
![]() |
N820-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) |
![]() |
N820-04M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.) |
![]() |
N820-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16 ft.) |
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black |
![]() |
P006-004 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black |
![]() |
P006-004-BL | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Blue Plugs |
![]() |
P006-004-GN | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Green Plugs |
![]() |
P006-004-RD | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Red Plugs |
![]() |
P006-004-YW | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Yellow Plugs |
![]() |
P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
Transceiver Modules
Model Number | Description | |
---|---|---|
![]() |
N286-01GLX-SLX | HP J4859C Compatible SFP Transceiver, 1000Base-LX, DDM, Singlemode LC, 1310 nm, 10 km |
![]() |
N286-01GSX-MDLC | Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M |
![]() |
N286-01GSX-MLC | HP J4858C Compatible SFP Transceiver, 1000Base-SX, DDM, Multimode LC, 850 nm, 550 m |
![]() |
N286-01GTX | Cisco-Compatible GLC-T SFP Mini Transceiver, 1000Base-TX Copper RJ45, Cat5e, Cat6, 328.08 ft. (100 m) |
![]() |
N286-10GSR-MDLC | Cisco-Compatible SFP-10G-SR 10Gbase-SR SFP+ Transceiver, DDM, Multimode LC, 850nm, 300M |
Direct Attach Cables (DACs)
Model Number | Description | |
---|---|---|
![]() |
N280-01M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1M Compatible, Black, 1M (3.28 ft.) |
![]() |
N280-02M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2M Compatible, Black, 2M (6.56 ft.) |
![]() |
N280-03M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU3M Compatible, Black, 3M (9.84 ft.) |
![]() |
N280-05M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU5M Compatible, Black, 5M (16.4 ft.) |
![]() |
N280-20N-BK | SFP+ 10GBASE-CU Passive Twinax Copper Cable, SFP-H10GB-CU50CM Compatible, Black, 20-in. (50.8 cm) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B160-001-DPSI | DisplayPort over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1080, 328.08 ft. (100 m), TAA |
![]() |
B160-001-HDSI | DVI/HDMI over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1080 (1080p), 328.08 ft. (100 m), TAA |
![]() |
B160-100-DPSI | DisplayPort over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328.08 ft. (100 m), TAA |
![]() |
B160-100-HDSI | DVI/HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328.08 ft. (100 m), TAA |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1G | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2G | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3G | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.