Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2400W 120V 3U Rack-Mount Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 14 Outlets

Model Number: LCR2400


Maintains usable 120V nominal output to sensitive electronics during severe brownouts and overvoltages. Prevents surges, spikes and line noise from damaging circuitry. Mounts in 3U of standard 19-inch rack space.
  • Ideal for computers, routers, modems and home theater components
  • Corrects under- and overvoltages in 89V–147V range
  • Protects against spikes with 1440 joules of surge suppression
  • Features 14 NEMA 5-15R outlets: 2 front and 12 rear
  • Outlets arranged in dual Isobar isolated filter banks
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The LCR2400 2400W 120V Power Conditioner adjusts under- and overvoltages to provide safe, computer-grade AC power that meets ANSI C84.1 specifications. Built-in automatic voltage regulation (AVR) offers three levels of voltage stabilization that correct undervoltages as low as 89V and overvoltages as high as 147V back to regulated 120V nominal power. Providing optimum voltage conditions not only extends the life of your equipment, but also keeps your equipment working through brownouts and prolonged overvoltage conditions.

A network-grade 1440-joule surge suppression rating exceeds the IEEE-587 standard for surge suppression (both categories A and B) and prevents even the strongest spikes from inflicting damage, data loss or corruption and audio/video performance problems on your connected equipment. EMI/RFI noise filtering protects your AC line from disruptive electromagnetic and radio interference.

Just connect the space-saving NEMA 5-15P right-angle plug with 12-foot cord to an AC power source, and plug up to 14 devices into the NEMA 5-15R outlets. The outlets are arranged in two isolated filter banks, which use Tripp Lite’s exclusive Isobar® technology to prevent mutual interference from causing audio/video distortion, computer lockups or data errors. Front-panel diagnostic LEDs indicate AC power, incoming voltage level and AC line status. The LCR2400 mounts in 3U of standard 19-inch rack space using the included hardware.

Features

Protects Valuable Electronics
  • Supports 120V 20A 2400W intermittently and 16A 1920W continuously when connected to a 120V 20A rated circuit
  • Supports 120V 15A 1800W intermittently and 12A 1440W continuously when connected to a 120V 15A rated circuit
  • Ideal for audio/video components, computer accessories, point-of-sale equipment and sound reinforcement systems
  • Connect up to 14 electronic devices to the NEMA 5-15R outlets: 2 in front and 12 in the rear
  • 12 ft. cord with NEMA 5-15P right-angle plug for easier connection in tight spaces
  • Mounts comfortably into 3U of 2- or 4-post rack configurations using included hardware
Automatic Voltage Regulation (AVR)
  • Monitors incoming AC power and keeps equipment working through brownouts and prolonged overvoltage conditions
  • Corrects undervoltages as low as 89V and overvoltages up to 147V
AC Line Surge Suppression
  • 1440 joules of network-grade surge suppression protects against potentially harmful power surges and spikes
  • Includes full normal (H-N) and common (N-G/H-G) line surge suppression
EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment’s performance
Exclusive Isolated Filter Banks
  • Outlets arranged in dual isolated filter banks with Tripp Lite’s exclusive Isobar filter bank technology
  • Prevents connected devices from interfering with one another and causing audio/video distortion, computer lockups and data errors
Built-In Diagnostics
  • Front-panel LEDs indicate AC power, incoming voltage level and line status
  • Front on/off switch provides one-touch power control over all components

Package Includes

  • LCR2400 2400W 120V Power Conditioner
  • Mounting hardware
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332040015
OUTPUT
Output (Watts)2400
Output Capacity DetailsSupports 120V 20A 2400W intermittent and 16A 1920W continuously when connected to a 120V 20A rated circuit; Supports 120V 15A 1800W intermittent and 12A 1440W continuously when connected to a 120V 15A rated circuit
Nominal Output Voltage(s) Supported120V
Output Receptacles(14) 5-15R
INPUT
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)12
VOLTAGE REGULATION
Voltage Regulation DescriptionMaintains usable 120V nominal voltage during brownouts as low as 89VAC and over-voltages as high as 147VAC. Input voltages between 112V~127V are passed through unchanged.
Overvoltage Correction  Input voltages over 128V (+/-3V) are reduced by 10%
Brownout Correction  Input voltages between 111V (+/-3V) and 103V (+/-3V) are boosted by 9%.
Severe Brownout CorrectionInput voltages below 102V (+/-3V) are boosted by 19%.
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs7 LEDs show incoming voltage status, protection present and line fault conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating1440
EMI / RFI AC Noise Suppression  80 dB
PHYSICAL
Form Factors SupportedStandard 19 inch rack mount format using 3 rack spaces (3U).
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)8.10 x 9.90 x 22.00
Shipping Weight (lbs.)20.30
Unit Dimensions (hwd / in.)5.25 x 19 x 7.75
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$25,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

The LCR2400 will not support 50 Hz and is designed to operate on 120V AC 60 Hz.

Additional FAQs may be available on the LCR2400 model support page.

Extended Warranties

Part Number Description
WEXT1D 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2D 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3D 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.