2400W PowerVerter APS 48VDC 120V Inverter/Charger with Auto-Transfer Switching, Hardwired, UL
- Delivers clean 120V AC power from AC or DC power source
- 2400W continuous output power; 4800W peak power
- Auto-transfer switching option for UPS operation
- Protects against blackouts, surges and EMI/RFI line noise
- Tested to UL (U.S.) and CSA (Canada) safety standards
- 1-year limited warranty
APS2448UL
Have a Question?
Overview
The DC-to-AC inverter features an automatic line-to-battery transfer switch and integrated charging system that allow it to work as an extended-run UPS, standalone AC power source or vehicle inverter. It delivers 2400W of continuous power, 3600W up to one hour, or 4800W of peak power up to 10 seconds during equipment startup or cycling. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.
Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment, the APS2448UL converts stored power from any 48V battery or automotive DC source to safe, stable, computer-grade AC power for unlimited runtime.
When hardwired to an external 120V AC source, the unit keeps the user-supplied battery charged via a three-stage 15A charging system while simultaneously delivering AC power to connected equipment. When used as a UPS, the APS2448UL responds to blackouts and brownouts with an automatic, instantaneous transfer to battery-derived AC output.
Features
- Generates safe, stable, computer-grade 120V AC power from 48V battery bank
- Ideal for powering tools, saws, motors, pumps, portable lighting, appliances and computer equipment in heavy-load conditions
- Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment
- Functions as extended-run UPS, standalone AC power source or vehicle inverter
- Unlimited runtime with variety of user-supplied batteries
- Tested to UL (U.S.) and CSA (Canada) safety standards
Meets Normal and Peak Power Demands
- 2400W of continuous power
- 3600W of reserve power up to 1 hr.
- 4800W of peak power up to 10 sec. to accommodate surge power demands during equipment startup and cycling
- Automatic overload detector, built-in cooling fan and resettable AC circuit breakers protect unit from damage
- High-current DC input terminals for simple hardwired installation
Automatic Transfer Switching
- Transfer relay switches to inverter power during blackout in 8 ms
- 3-position switch enables Auto, Charge Only or System Off mode
- DIP switches configure high and low voltage auto-transfer
3-Stage 15A Battery Charger
- Serves as battery charger when external 120V AC power is supplied and powering connected equipment
- Protects battery from overcharging and overdischarging
- Low-battery protection prevents excessive battery depletion
- DIP switches configure wet/gel charging profiles
Optional Remote Control Capability
- RJ45 communication port allows connection of optional remote control module, such as Tripp Lite’s APSRM4
Front-Panel LEDs
- Indicate AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status
Rugged Polycarbonate Housing
- Resists moisture, vibration and impact
- Built-in mounting feet for installation on any rigid horizontal surface
Specifications
OVERVIEW
UPC Code | 037332042842 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | DC INPUT: Requires 48VDC input source capable of delivering 56A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation). |
Maximum Input Amps / Watts | DC INPUT: Full continuous load - 56A at 48VDC. AC INPUT: 33 amps at 120VAC with full inverter and charger load (13A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output load |
Input Connection Type | DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate |
Voltage Compatibility (VAC) | 120 |
Voltage Compatibility (VDC) | 48 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | No |
Output (Watts) | 2400 |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | Hardwire |
Continuous Output Capacity (Watts) | 2400 |
Peak Output Capacity (Watts) | 4800 |
Output Voltage Regulation | LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%). |
Output Frequency Regulation | 60 Hz (+/- 0.3 Hz) |
Overload Protection | Includes 15A input breaker dedicated to the charging system and 20A output breaker for AC output loads. |
BATTERY
Expandable Battery Runtime | Runtime is expandable with any number of user supplied wet or gel type batteries |
Expandable Runtime | Yes |
DC System Voltage (VDC) | 48 |
Battery Pack Accessory (Optional) | 98-121 sealed lead acid battery (optional) |
Battery Charge | 15A |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences. |
Switches | 3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads. |
PHYSICAL
Cooling Method | Multi-speed fan |
Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
Material of Construction | Polycarbonate |
Shipping Dimensions (hwd / in.) | 12.90 x 21.10 x 14.50 |
Shipping Weight (lbs.) | 44.60 |
Unit Dimensions (hwd / in.) | 7.25 x 8.5 x 16.75 |
Unit Weight (lbs.) | 38.6 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
Operating Temperature | 32-104 Fahrenheit / 0-40 Celcius |
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode) | 8 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications) |
Low Voltage Transfer to Battery Power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user adjustable to 85, 95, 105V - see manual) |
High Voltage Transfer to Battery Power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 135V (user adjustable to 145 - see manual) |
SPECIAL FEATURES
Load Sensing | Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts. |
STANDARDS & COMPLIANCE
Certifications | Tested to UL1778 (US), CSA CAN/CSA-C22.2 No.107.1-M91, NOM, RoHS |
WARRANTY
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
Optional Coverage | 1-Year, 2-Year, and 3-Year standard warranty extensions available. See Extended Warranties section for ordering part number |
Frequently Asked Questions
<p>APS series inverters can accept and pass AC input power. They also have a built in battery charger circuit.</p> |
Additional FAQs may be available on the APS2448UL model support page.
Related Products
Power Inverter Accessories
Model Number | Description | |
---|---|---|
![]() |
98-121 | 12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections |
![]() |
APSRM4 | Remote Control Module for Tripp Lite PowerVerter Inverters and Inverter/Chargers |
![]() |
BP-260 | External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1H | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2H | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3H | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.