Model Number: PV2400FC

2400W PowerVerter Plus Industrial-Strength Inverter with 2 Outlets

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/PV2400FC-FRONT-L.jpg

 
  • Designed for heavy duty and motor loads
  • 24V DC input; 120V AC output; 2 outlets
  • 2400W continuous output
  • Peak surge output: OverPower (up to 1 hour)—3600W; Double-Boost (up to 10 seconds)—4800W
  • High-efficiency power conversion
  • Automatic overload protection

$51799

230453

$42386

TRPI00X

$52499

884547

$52399

12-120-283

$56399

001038849

$50326

206008

$52499

884547


Overview

Continuously supplies up to 2400W of 120V AC power to 2 AC outlets from any 24V battery or automotive DC source. Frequency control locks AC output at 60Hz for operating stability of motor loads. Includes a set of high current DC input terminals for simple, permanent installation. Highly reliable large transformer design specializes in powering motors and other inductive loads with high-current startup needs.

NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 250a should be positioned no more than 18" from the PV2400FC's battery in the positive line.

Features

  • Converts 24V DC battery power to 120V AC power
  • 2400W continuous output power
  • Peak surge output: OverPower(up to 1 hour), 3600 watts; Double-Boost(up to 10 seconds), 4800W
  • Set of 2 bolt-down DC wiring terminals for 24V battery connection; 2 x NEMA 5-15/20R outlets
  • Frequency control for operating stability
  • High-efficiency operation conserves batteries to prolong run time
  • Diagnostic LEDs indicate load level(high, medium, and low) and battery charge(high, medium, and low)
  • DC fusing protects inverter against overload
  • High-impact polycarbonate housing
  • RJ45 port allows connection of APS/PowerVerter Remote Switch(APSRM4)

Package Includes

  • PV2400FC Inverter
  • Instruction manual
RoHS compliant

Specifications

OUTPUT
Nominal Output Voltage(s) Supported 120V
Frequency Compatibility 60 Hz
Output Receptacles (2) 5-15R
Output (Watts) 2400
Continuous Output Capacity (Watts) 2400
Peak Output Capacity (Watts) 4800
Output Voltage Regulation Maintains PWM sine wave output voltage of 120 V AC (+/-5%)
Output Frequency Regulation 60 Hz (+/- 0.3 Hz)
Overload Protection Circuit breaker
INPUT
Recommended Electrical Service Requires 24V DC input source capable of delivering 120A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 250A battery system fusing is recommended
Maximum Input Amps / Watts Full continuous load - 120A at 24V DC; No load - 2.2A at 24V DC
Input Connection Type Set of 2 bolt-down DC wiring terminals
Input Cord Length Details User supplies cabling; 2/0 gauge or larger recommended
Voltage Compatibility (VDC) 24
BATTERY
DC System Voltage (VDC) 24
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs Set of 6 LEDs provides continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences
Switches 3-position on/off/remote switch enables simple on/off power control plus "remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory
PHYSICAL
Shipping Dimensions (hwd / in.) 13.5 x 15 x 21.5
Shipping Weight (lbs.) 43
Unit Dimensions (hwd / in.) 7.25 x 8.5 x 16.25
Unit Weight (lbs.) 39
Cooling Method Fan
Material of Construction Polycarbonate
Form Factors Supported Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
ENVIRONMENTAL
Relative Humidity 0-95% non-condensing
SPECIAL FEATURES
Remote Control Capability Yes
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

REVIEW SNAPSHOT®

by PowerReviews
Tripp Lite2400W PowerVerter Plus Industrial-Strength Inverter with 2 Outlets
 
3.8

(based on 4 reviews)

Ratings Distribution

  • 5 Stars

     

    (2)

  • 4 Stars

     

    (1)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (1)

75%

of respondents would recommend this to a friend.

Reviewed by 4 customers

Sort by

Displaying reviews 1-4

Back to top

 
4.0

Simple easy to use

By Brian102

from Undisclosed

Comments about Tripp Lite 2400W PowerVerter Plus Industrial-Strength Inverter with 2 Outlets:

This is a very reliable and long lasting low to no maintenace unit

Comment on this reviewHelp Icon

 
5.0

Real powerhouse!

By Azdonc

from Undisclosed

Comments about Tripp Lite 2400W PowerVerter Plus Industrial-Strength Inverter with 2 Outlets:

I have been using a Sunforce 2500 watt pure sine wave inverter (11260). It is rated at 5000 surge wattage but it will dump the load and go into fault mode at 3000 watts! Yes, my cables are oversized and a very short run from my battery bank.

My Pv2000fc or my Pv2400fc will out power it. Either one will hold the starting surge at full rated inverter capacity until the start load settles down to run load.

Another irritating aspect of the Sunforce unit is that it is regulated at 61.5 hertz. I have to reset clocks & timing devices every day.

The Tripplite Pv series inverters are a rock steady 60 hertz under load!

Any load I have connected to them operates just fine with modified sine wave current. The only problems I have had was with battery backups for my computers (ups). They must require pure sine wave because the alarm goes off with modified sine wave.

Would recommend these Tripplite units to all.

Comment on this reviewHelp Icon

(1 of 1 customers found this review helpful)

 
1.0

never again

By Anonymous

from Undisclosed

Comments about Tripp Lite 2400W PowerVerter Plus Industrial-Strength Inverter with 2 Outlets:

I owen five of these units. The first one I bought ten years ago and is the only one that works. The other four are less then two years old. They are all having problems. Two broke in three monthes. One shuts down after five mins of use. And, the last one says it has a load on it. When nothing is pluged in to it. I sent the first two in to get fixed. They worked for 6 more monthes and then they stopped. Just in time for the warranty to be over with.

Comment on this reviewHelp Icon

(1 of 1 customers found this review helpful)

 
5.0

Excellant Unit

By krisz24

from Undisclosed

Comments about Tripp Lite 2400W PowerVerter Plus Industrial-Strength Inverter with 2 Outlets:

I bought other units in the past, which turned out to be made in china or cheaply made in the U.S.A and they were full of cheap transformers and diodes. These units all failed me and the companies would not repair them under warranty. However, I bought this new Tripp Lite 24 volt unit and I will tell you, is it ever a lot better and it takes a lot less power to produce the output. For example, I could only do 1-2 loads with the industrial washer with those cheap units and the batteries would be dead! With this new unit no kidding I can do up to 5 loades now using the same batteries!! Would highly recommend.

Comment on this reviewHelp Icon

Displaying reviews 1-4

Back to top


Frequently Asked Questions

FC-series inverters are able to support an overpower situation for an hour, so they are better suited for industrial or heavy-duty devices. HF-series inverters are not capable of supporting overpower situations for more than 500 milliseconds.
 Yes, we offer Pure Sine Wave Inverters. Visit our Inverters product category and filter for Pure Sine Wave Output.  A pure sine wave inverter produces a smooth, sinusoidal AC output with a low level of distortion for better performance. A PWM (Pulse Width Modulated) Wave inverter produces a multi-step AC output that approximates a sinusoidal AC output with a higher level of distortion.
APS-series inverters include a built-in battery charger. See our Inverter Buying Guide on tripplite.com for additional information and help with selection.


Additional FAQs may be available on the PV2400FC model support page.


Accessories

APSRM4
APSRM4

Remote Control Module for Tripp Lite PowerVerter Inverters and Inverter/Chargers

More... Prices

Similar Products

Extended Warranties

WEXT1E
WEXT1E

1-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT2E
WEXT2E

2-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT3E
WEXT3E

3-Year Extended Warranty - For select Tripp Lite Products

More... Prices

Support for PV2400FC
Do you own a
PV2400FC?

Get support for your product all in one place!


Find more products by tag:


Clear List