25U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment
Part Number: SR4POST25
- 25U 4-post open frame rack
- Black steel with square, numbered mounting holes
- Toolless button holes to accept PDUs or cable managers
- 5-year limited warranty
Overview
Tripp Lite's 25U 4-Post Open Frame Rack helps IT managers organize their equipment array and provides fast, easy access to installed IT equipment. The SR4POST25 is a simple solution for housing IT equipment in secure environments and other areas that don't require a lockable rack solution. This 25U rack features heavy-duty cold-rolled steel construction with a black powder-coated finish for durability. It supports stationary loads up to 1000 lbs (453.6 kgs). The SR4POST25 comes with all the hardware required for assembly and has a self-squaring design with bolt-down provisions. For high-density applications, multiple units can be bolted together side by side.
The open design of the SR4POST25 provides unobstructed airflow and easy access to equipment and cabling. It has numbered, square-hole mounting positions for easy installation of standard 19-inch rack equipment. The SR4POST25 supports equipment depths from 22 to 36 inches. This rack also accommodates toolless button-hole mounting for vertical PDUs and cable managers.
Features
- Supports 1000 lbs (453.6 kgs) of rackmount equipment
- Adjustable mounting depth (22 to 36 inches)
- Textured powder coat finish
- Heavy-duty cold-rolled steel construction
- Numbered mounting positions
- Bolt down provisions
- Self squaring design
- Black finish
- Easy assembly
Specifications
OVERVIEW
UPC Code | 037332157942 |
Device Compatibility | Patch Panel; Network Switch; UPS; Server |
Rack Type | Open-Frame |
PHYSICAL
Color | Black |
Rack Height | 25U |
Rack Depth | Standard |
Maximum Device Depth (in.) | 36 |
Minimum Device Depth (in.) | 22 |
Shipping Dimensions (hwd / in.) | 6.50 x 4.53 x 53.70 |
Shipping Weight (lbs.) | 49.00 |
Unit Dimensions (hwd / in.) | 49.3 x 20.2 x 22-36 |
Unit Weight (lbs.) | 45 |
Weight Capacity - Stationary (lbs.) | 1000 |
Number of Vertical Mounting Rails | 4 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Grounding Lug | Included screws, nuts, and washers secure user-supplied grounding wire to Front or Back frames |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
SRBOLTDOWN | SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor |
![]() |
SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers |
![]() |
SRCASTER | SmartRack Rolling Caster Kit, 4 pack |
![]() |
SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) |
![]() |
SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) |
![]() |
SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) |
![]() |
SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) |
Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug |
![]() |
SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover |
![]() |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type |
![]() |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Accessories
Model Number | Description | |
---|---|---|
![]() |
SR1UBRUSH | SmartRack 1U Cable Pass-Through Panel with Brush Strip |
![]() |
SR1UPANEL10 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- SR4POST25 Open Frame Rack
https://www.tripplite.com/video/sr4post25-open-frame-rack/56339
Product Images