Model Number: SR25UBEXP

25U SmartRack Standard-Depth Rack Enclosure Cabinet, Expansion Version - side panels not included

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/SR25UBEXP-FRONT-L.jpg

 
  • 25U SmartRack enclosure with doors and NO side panels. 'EXP' version is an expansion model for when several cabinets are bayed together
  • 4 interior vertical posts with unthreaded square hole openings
  • Standard 24" (600mm) width and 42" (1050mm) depth for optimizing floor space
  • Ships fully assembled
  • Massive front to rear ventilation capacity
  • 3000 lb stationary / 2250 lb rolling load capacity
  • Locking, removable, reversible front and rear doors
  • Rolls through standard 7 foot doorway
$96999

9532407

$87612

15516181

$97699

04013540

$90599

16-228-133

$96999

9532407

$1,18899

SR25UBEXP


Overview

The SR25UBEXP is an expansion model used when several cabinets are bayed together. It has doors and a roof but no side panels. Its integrated baying tabs make it easy to combine multiple enclosures in rows fro data center application. The SR25UBEXP is also compatible with hot aisle/cold aisle configurations.

The SR25UBEXP houses 3000lbs of standard 19-inch rack equipment in 25U. Offers vendor-neutral square hole/cage nut mounting for guaranteed compatibility with all EIA-310-E compliant 19" equipment. Its front and rear pairs of vertical rails are adjustable in quarter-inch increments from 4 to 37 inches. Adjustment is quick and an easy-view depth index ensures consistent rail placement without requiring time-consuming measurements. Each rack space within the enclosure is numbered for ready reference. Two of these adjustable vertical mounting rails support toolless button-mount 0U installation of up to four compatible PDUs and cable managers. This feature makes it easier to route cabling to rack equipment and reduces cord clutter.

The top panel of the SR25UBEXP is vented to help remove warm air from the enclosure and draw in cool air by convection. The top panel includes ports for cable routing, and can be quickly removed without tools. To facilitate cable access, the SR25UBEXP is open-bottom.

All components of the SR25UBEXP are grounded to the enclosure frame. Front and rear threaded grounding points are provided for connection to the facility earth ground. The removable front and rear doors feature quick-release ground wires.

To simplify deployment, the SR25UBEXP comes with preinstalled casters that enable it to be easily maneuvered into the desired location, where it can be secured by adjusting the preinstalled levelers. Note: the casters are intended for minor position adjustments and are not designed for moving the enclosure over long distances.

Features

  • Ships fully assembled for rapid deployment and roll into place on heavy-duty pre-installed casters (casters are removable)
  • Front and rear sets of equipment mounting rails adjust in 1/4" increments. Adjustment is quick and convenient. The easy-view depth index ensures consistent rail placement without requiring time-consuming measurements.
  • Toolless accessory mounting rails (2 rails per enclosure) include slots for quick installation of compatible PDUs and vertical cable managers. Mounting slots are arranged in an industry-standard pattern compatible with a wide variety of accessories. Each rail can accommodate two vertical PDUs or cable managers side-by-side (four items per enclosure).
  • Enclosure includes mounting hardware of 50 pieces of M6 cage nuts and 50 pieces of M6 screws
  • Textured powder coat finish for tough resistance to environmental concerns such as deployment in warehouses.
  • Massive front to rear ventilation capacity. 65+% open space in door perforation pattern meets or exceeds server manufacturer requirements.
  • Maximum usable internal depth of 37 inches (front to rear rail).
  • Weight ratings of 3000 lb stationary and 2250 lb rolling.
  • Front door is locking, reversible and removable.
  • Rear doors are locking and reversible. Split rear door design reduces clearance requirements for service entry allowing the enclosure to be placed closer to a wall.
  • Built in baying tabs allow enclosures to be combined securely in rows. Center-to-center width can be set at 600mm or 24" to match standard data center floor tiles.
  • Leveling feet extend to allow enclosure to be positioned on uneven floors. Levelers are removable.
  • Compact design allows the enclosure to roll through standard height commercial doorways.
  • Convenient grounding system. All components are grounded to the enclosure frame which includes multiple connections for facility ground. Front and rear doors include quick-release ground wires.
  • Open bottom for cable access.
  • Top panel has generous cable access holes. Panel can be removed toollessly in seconds without having to disconnect cables first.
  • Included stabilizing brackets are used for shipment and can be reattached at the bottom of the enclosure frame on the inside or outside of the rack.
  • Compatibility with airflow optimization accessories as well as cable management accessories.

Package Includes

  • SR25UBEXP
  • Keys
  • Owner's Manual
  • Mounting Hardware
RoHS compliant

Specifications

PHYSICAL
Rack Height (U Spaces) 25
Maximum Device Depth (in.) 37
Minimum Device Depth (in.) 4
Shipping Dimensions (hwd / in.) 55 x 26 x 45
Shipping Weight (lbs.) 200
Unit Dimensions (hwd / in.) 49 x 23.63 x 43
Unit Weight (lbs.) 163
Color Black
Weight Capacity - Stationary (lbs.) 3000
Weight Capacity - Rolling (lbs.) 2250
Factory Preset Rack Depth (in.) 27.75
SPECIAL FEATURES
Grounding Lug Front and Back door frames
CERTIFICATIONS
Certifications UL60950; RoHS; CE
Approvals EIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide) 5-year limited warranty

Frequently Asked Questions

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.


Additional FAQs may be available on the SR25UBEXP model support page.


Accessories

4POSTRAILKIT
4POSTRAILKIT

4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems

More... Prices
4POSTRAILKITHD
4POSTRAILKITHD

SmartRack Mounting Rail Kit - enables 4-Post Rackmount Installation of select UPS Systems

More... Prices
SRSWITCH
SRSWITCH

SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE or TLNETEM

More... Prices
4POSTRAILKIT1U
4POSTRAILKIT1U

4-Post 1U Universal Adjustable Rack-Mount Shelf Kit

More... Prices
SRBOLTDOWN
SRBOLTDOWN

SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor

More... Prices
SRCABLEDUCT1U
SRCABLEDUCT1U

SmartRack 1U Horizontal Cable Manager - Finger duct with cover

More... Prices
SRCABLEDUCT1UHD
SRCABLEDUCT1UHD

SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover

More... Prices
SRCABLEDUCT2UHD
SRCABLEDUCT2UHD

SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover

More... Prices
SRCABLELADDER
SRCABLELADDER

SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed

More... Prices
SRCABLERING1U
SRCABLERING1U

SmartRack 1U Horizontal Cable Manager - Flexible ring type

More... Prices
SRCABLERING2U
SRCABLERING2U

SmartRack 2U Horizontal Cable Manager - Flexible ring type

More... Prices
SRCABLETRAY
SRCABLETRAY

SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation

More... Prices
SRCABLETRAYEXP
SRCABLETRAYEXP

SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY

More... Prices
SRCAGENUTS
SRCAGENUTS

SmartRack Square Hole Hardware Kit with 50 M6 screws and washers

More... Prices
SRCAGENUT5MM
SRCAGENUT5MM

SmartRack Square Hole Hardware Kit with 50 M5 screws and washers

More... Prices
SRCASTERHDKIT
SRCASTERHDKIT

SmartRack Heavy-Duty Rolling Caster Kit, 4 pack

More... Prices
SRCOMBO
SRCOMBO

SmartRack Door Handles with Combination Lock - 2-pack for front and rear doors with bypass key

More... Prices
SRFILTER
SRFILTER

SmartRack Enclosure Filter Kit

More... Prices
SRGROUND
SRGROUND

SmartRack Copper Bus Grounding Bar

More... Prices
SRSHELF2P1U
SRSHELF2P1U

SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.)

More... Prices
SRSHELF2P1UTM
SRSHELF2P1UTM

SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lb/13.6 kg capacity; 12 in./305 mm depth)

More... Prices
SRSHELF2P
SRSHELF2P

SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)

More... Prices
SRSHELF2PTM
SRSHELF2PTM

SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lb/22.7 kg capacity; 18 in./457 mm depth)

More... Prices
SRSHELF2PDP
SRSHELF2PDP

2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 21 in. / 533.4 mm depth.)

More... Prices
SRSHELF4PHD
SRSHELF4PHD

SmartRack Heavy-Duty Fixed Shelf (250 lb/113 kg capacity; 26 in/660 mm depth)

More... Prices
SRSHELF4PKYBD
SRSHELF4PKYBD

SmartRack Keyboard Shelf (25 lb/11 kg capacity; 16 in / 406 mm depth)

More... Prices
SRSHELF4PSL
SRSHELF4PSL

SmartRack Standard Sliding Shelf (50 lb/23 kg capacity; 28.3 in/719 mm depth)

More... Prices
SRSHELF4PSLHD
SRSHELF4PSLHD

SmartRack Heavy-Duty Sliding Shelf (200 lb/91 kg capacity; 28.3 in/719 mm depth.)

More... Prices
SRSTABILIZE
SRSTABILIZE

SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures

More... Prices
UPSHDEARKIT
UPSHDEARKIT

Heavy-Duty 2-post Front Mounting Ear Kit

More... Prices
SRPAGODAROOF
SRPAGODAROOF

SmartRack Drip Resistant Roof

More... Prices
SR1UPANEL10
SR1UPANEL10

1U Blanking Panel Kit, Toolless-Mounting, 10 pieces

More... Prices
SRFAN3U
SRFAN3U

SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug

More... Prices
SRXFAN3U
SRXFAN3U

SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

More... Prices
SRFANROOF
SRFANROOF

SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug

More... Prices
SR1UPANEL50
SR1UPANEL50

1U Blanking Panel Kit, Toolless-Mounting, 50 pieces

More... Prices
SR1UPANEL200
SR1UPANEL200

1U Blanking Panel Kit, Toolless-Mounting, 200 pieces

More... Prices

Similar Products



Clear List