Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Quickly and safely charges and powers your tablet, smartphone or other compatible USB-C device from your vehicle’s dashboard.

  • 25W USB-C charger connects to the 12V DC power outlet in your car, truck or SUV
  • Ideal for charging smartphones, tablets, e-readers and notebooks while traveling
  • Prevents overheating and overcharging to shield your connected device from damage
  • USB-C Power Delivery 3.0 port charges up to 4x faster than conventional USB chargers
  • 1-year limited warranty

Features

USB Car Charger Safely Charges a Mobile Device While You’re on the Move
This single-port USB-C car charger with Power Delivery (PD) 3.0 technology quickly and safely charges your smartphone, tablet, notebook, e-reader or power bank to ensure satisfactory battery charge when you reach your destination. The U280-C01-25-1B is compatible with Apple (including iPhone), Android (including Samsung), Windows and Amazon devices with USB-C or Thunderbolt 3 charging ports.

Plugs into the 12V DC Power Outlet in Your Vehicle
The compact charger connects to any standard 12V DC vehicle power outlet, such as the one on your dashboard. Just plug it in and connect your device’s USB cable for fast, convenient mobile charging. 

Package Includes

U280-C01-25-1B USB Car Charger, Black

RoHS compliant

Specifications

OVERVIEW
UPC Code037332275332
Product TypeCar Charger
Charging Form FactorDirect Plug-In
Device CompatibilityAmazon Kindle; Chromebook; Laptop; Phone; Tablet
TechnologyUSB
INPUT
Nominal Input Voltage(s) Supported12V DC
Input Connection TypeAutomatic Vehicle Cigarette Lighter
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Plug TypeCar Auxiliary Power Outlet
OUTPUT
Output Capacity (Watts)25
Overload ProtectionYes
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports1
Side A - Connector 1Car Cigarette Lighter
Side B - Connector 1USB C (FEMALE)
CHARGING
Number of Charging Ports1
Total Charging Amps3A
Total Charging Watts25
Charging MethodUSB
Charging Method Detail

USB-C PD 3.0 Charging up to 25W

Charging Port TypeUSB C (FEMALE)
Charging Ports Details

5V 3A (15W), 9V 2.77A (25W) - PD 3.0

3.3V-5.9V 3A, 3.3V-11V 2.25A (25W) - PPS

Charging Ports / Amps3A
Compatible DevicesPortable Speaker; Smartphone; Tablet
PHYSICAL
ColorWhite
Material of ConstructionPolycarbonate
Unit Dimensions (hwd / in.)5.560 x 2.960 x 2.640
Unit Packaging TypePolybag
Unit Weight (lbs.)0.04
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 176°F (-20° to 80°C)
Operating Humidity Range20 to 90% RH, Non-Condensing
Storage Humidity Range5 to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Over Current Protection  Yes
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

In practical terms, yes. Older cars have cigarette lighter sockets that can power your electronics. More modern cars have 12V DC Auxiliary Power Outlets that power electronics but should NOT be used with a cigarette lighter. You can use an accessory plug with either an old or new outlet. You can read more about the standard (SAE J563_200902) governing Auxiliary Power Outlets on the Society of Automobile Engineers (SAE) website.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m)
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) M100-006-BK M100-006-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m)
USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) M102-003-WH M102-003-WH USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m)
USB Micro-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m) U040-006-MICRO U040-006-MICRO USB Micro-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.