Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

27.6kW 3-Phase Switched PDU, 220/230V (24 C13 & 6 C19), IEC309 63A Red, 380/400V Input, 6ft cord, 0U Vertical, TAA

Model Number: PDU3XVSR6G63B


  • Switched 27.6kW 3-Phase 380/400V input, 220/230V output PDU
  • Reports voltage & load per-outlet or per phase via ethernet interface
  • 1% billing-grade accuracy; Digital display reports detailed status information
  • 70in / 1778mm 0U vertical format; Toolless button-mount installation
  • 24 C13 & 6 C19 single phase outlets; Plug-lock cable retention inserts
  • IEC309 63A Red (3P+N+E) 3 phase input; 6 ft. / 1.8m line cord
  • TAA Compliant
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite 3 phase Switched PDU / Power Distribution Unit offers advanced network control and monitoring with the ability to turn on, turn off, recycle or lock-out power to each individual receptacle, monitor site electrical conditions and remotely monitor output power consumption per-phase or per-receptacle. PowerAlert interface supports remote control and custom notification of user-specified conditions via email, secure web, SNMP, Telnet or SSH interface. Individually switched outlets can be controlled in real-time to remotely reboot unresponsive network hardware, or be custom programmed for user-defined power-up and power-down sequences to ensure proper startup of interdependent IT systems and prevent inrush-related overloads as network equipment is first energized. Unused PDU outlets can be electronically locked off to prevent the connection of unauthorized hardware. PDU output current consumption in amps per-phase or per-receptacle can be displayed locally via visual meter or remotely via web/network interface to warn of potential overloads before critical IT mains or branch breakers trip. Highly accurate current metering offers +/-1% billing-grade current monitoring and recording ability for each output phase, breakered load bank and individual outlet.

Features

  • 27.6kW Switched 380/400V input, 220/230V output PDU with built-in web/network interface
  • IEC309 63A Red (3P+N+E) 380/400V 3 phase input with 6 ft. / 1.8m line cord
  • 0U, 70 inch / 178cm vertical form factor
  • 30 switched 220/230V outlets (24 C13, 6 C19) in 6 separately breakered 20A single phase load banks
  • Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
  • Enables reboot of locked equipment, custom power-on/power-off sequences, load shedding of optional loads and disabling unused outlets
  • Network interface provides PDU control and data regarding input voltage and load levels per-outlet, per-breaker and per-phase
  • Built-in local digital display and remote web/network interface reports detailed voltage, amperage and kilowatt output values per outlet, per breaker and per phase with additional reporting options for power unbalance percentage, IP address and sensor based temperature and humidity data (requires ENVIROSENSE sensor)
  • In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
  • Local display supports electronic 180 degree display rotation for overhead or under-floor input cable orientation
  • Supports user-specified alarm notification thresholds
  • DHCP/Manual configuration support
  • 10/100 Mbps auto-sensing
  • Real-time clock backup maintains the time of day and date even if the PDU is unpowered
  • Tiered access privileges allow an administrator and a guest to login via web browser
  • Alert notifications via email or SNMP traps offer immediate event notification
  • Firmware upgrade ability supports future product enhancements
  • Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTPP, DHCP, BootP, NTP protocols
  • Fully compatible with FREE PowerAlert Network Management System / NMS Software
  • Included set of Plug-lock inserts keep C14 and C20 power cords solidly connected to PDU outlets
  • Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included)

Package Includes

  • Switched, vertical rackmount PDU with pre-installed mounting buttons
  • 24 C13/C14 and 6 C19/C20 Plug-lock cable retention inserts
  • Spare installation buttons (2 9mm / 4 6mm), Mounting brackets
  • Configuration cable
  • Owner's manual
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332175304
PDU TypeSwitched
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details28.8kW (415/240V), 27.7kW (400/230V), 26.3kW (380/220V) total capacity; 40A max per output phase (L1, L2, L3); 20A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet
Output Receptacles(24) C13; (6) C19
Output Nominal Voltage220 (380V input); 230 (400V input)
Overload Protection6 20A circuit breakers, 1 per outlet bank
INPUT
PDU Input Voltage380; 400
Recommended Electrical Service63A 400/230V with IEC309 63A Red (3P+N+E) outlet
Maximum Input Amps40
PDU Plug TypeIEC-309 63A RED (3P+N+E)
Input Phase3-Phase
Input Cord Length (ft.)6
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsReports input current per phase (L1, L2, L3), plus output current for each output load bank (B1-B6) and individual output receptacle (1-30); Outlets are color-coded and labeled for phase and load bank identification; L1-N feeds black outlets (B1, B4); L2-N feeds dark-gray outlets (B2, B5); L3-N feeds light-gray outlets (B3, B6)
Front Panel LCD DisplayLarge digital display reports Amperage, Kilowatts, Voltage, Unbalance percentage, Temperature* and Humidity* information (*requires ENIVIROSENSE option); Small digital display provides detail on the measurement the large display is reporting: Input-phase (L#), Load bank (B#), Sensor (S#), Outlet (##), Load unbalance % (UB), Output power (OP)
Front Panel LEDsSet of 6 LEDs identify the value displayed on the large digital display: Amperage (A), Kilowatts (kW), Voltage (V), Unbalance percentage (%UB), Temperature (T), Humidity (%RH); One additional LED for each output receptacle offers power availability information: GREEN (Power ON, load bank capacity <80%), YELLOW (Power ON, load bank capacity >80%), RED (Power OFF/undervoltage), RED FLASHING (Power OFF/breaker trip)
SwitchesSet of UP/DOWN arrow buttons scroll through available Input, Bank, Power, Load balance and Sensor options; Additional MODE button advances the LEDs to view the next measurement
PHYSICAL
Form Factors SupportedVertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Material of ConstructionMetal
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)6.89 x 9.65 x 75.87
Shipping Weight (lbs.)24.91
Unit Dimensions (hwd / in.)70 x 2.17 x 2.52
Unit Weight (lbs.)19.1
ENVIRONMENTAL
Operating Temperature Range32 to 122F (0C to 50C)
Storage Temperature Range-30°C to +60°C (-22°F to +140°F)
Relative Humidity5 to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
CertificationsTested to CE (EN60950-1), CE Class A (Emissions), RoHS (Hazardous Substances), TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Management Hardware
  Model Number Description
ENVIROSENSE | Management Hardware ENVIROSENSE EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
PDU Accessories
  Model Number Description
PLC13BK | PDU Accessories PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
PLC13BL | PDU Accessories PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
PLC13RD | PDU Accessories PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack
PLC19BK | PDU Accessories PLC19BK Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack
PLC19BL | PDU Accessories PLC19BL Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack
PLC19RD | PDU Accessories PLC19RD Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack
Power Cords
  Model Number Description
P018-003 | Power Cords P018-003 IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 100-250V, 14 AWG, 3 ft., Black
P018-006 | Power Cords P018-006 IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
P032-007 | Power Cords P032-007 C20 to C13 Power Cable for Computer - Heavy Duty, 15A, 100-250V, 14 AWG, 7 ft., Black
P047-002 | Power Cords P047-002 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black
P047-006 | Power Cords P047-006 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black
P004-002-13LA | Power Cords P004-002-13LA C14 to Left-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P004-002-13RA | Power Cords P004-002-13RA C14 to Right-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P004-004-BL | Power Cords P004-004-BL C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Blue
P004-004-GN | Power Cords P004-004-GN C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Green
P004-004-RD | Power Cords P004-004-RD C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Red
P004-004-YW | Power Cords P004-004-YW C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Yellow
P005-006-14LA | Power Cords P005-006-14LA C13 to Left-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-006-14RA | Power Cords P005-006-14RA C13 to Right-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-006-BL | Power Cords P005-006-BL Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Blue Plugs
P005-006-GN | Power Cords P005-006-GN Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Green Plugs
P005-006-YW | Power Cords P005-006-YW Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Yellow Plugs
P005-010-14LA | Power Cords P005-010-14LA C13 to Left-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 10 ft., Black
P005-010-14RA | Power Cords P005-010-14RA C13 to Right-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 10 ft., Black
P005-18N | Power Cords P005-18N Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1.5 ft., Black
P036-002 | Power Cords P036-002 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black
P036-010 | Power Cords P036-010 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 10 ft., Black
P004-006-2C13 | Power Cords P004-006-2C13 C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 100–250V, 18 AWG, 6 ft., Black
P032-002-2C13 | Power Cords P032-002-2C13 C20 to C13 Splitter, Heavy Duty, IEC 320 C20 to 2x IEC 320 C13 - 15A, 100-250V, 14 AWG, 2 ft., Black
P036-006-2C19 | Power Cords P036-006-2C19 2x C19 to C20 Y Splitter Heavy-Duty Power Extension Cord - 20A, 100-250V, 12 AWG, 6 ft., Black

Extended Warranties

Part Number Description
WEXT1M 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2M 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3M 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.