Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

27.7kW 3-Phase Switched PDU, LX Platform Interface, 220/230V Outlets (24 C13/6 C19), Touchscreen LCD, IEC 309 63A Red 380/400V, 0U, TAA

Model Number: PDU3XEVSR6G63B


27.7kW 3-phase PDU with multi-function touchscreen LCD distributes, monitors and manages AC power. Built-in Java-free network interface helps you remotely monitor load levels to prevent overloads that cause downtime.
  • 27.7kW 220/230V 3-phase switched 1.8m 0U PDU
  • 30 individually controllable outlets—24 C13, 6 C19
  • Built-in LX Platform interface for remote access 24/7
  • IEC 309 63A Red 380/400V PDU input with 1.8m AC power cord
  • Touchscreen LCD with mobile access option via QR code
  • To enable the Auto Probe feature, this product requires LX firmware update 15.5.2 or later to be installed
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The PDU3XEVSR6G63B 27.7kW 3-Phase Switched Power Distribution Unit provides advanced network control and remote power monitoring with the ability to turn on, turn off, reboot or lock out power to each outlet. By reducing the frequency of on-site visits, these advanced remote capabilities can save you money and reduce downtime.

The 0U PDU features 30 switched 220/230V outlets (24 C13 and 6 C19) with included plug-lock insert sleeves to prevent cables from becoming accidentally disconnected. A 1.8-meter cord with IEC 309 63A Red 380/400V plug connects the PDU to a compatible AC power source, generator or protected UPS.

The built-in Java-free HTML5-based LX Platform network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP.

A color touchscreen LCD lets you toggle between menus to monitor input current level per phase, output current per load bank and per outlet with ±1% billing-grade accuracy, environmental sensor data and network information. It also generates a unique QR code to allow access to the switchable PDU through a mobile device.

Features

Distributes, Monitors and Manages Network-Grade AC Power
  • 27.7kW 380/220V 400/230V switched PDU with 3-phase input
  • Recommended for network applications requiring individual outlet control, load shedding and remote monitoring of critical network components
  • IEC 309 63A Red 380/400V plug with 1.8m cord connects to compatible AC power source
  • Firmware upgrades support future product enhancements
30 Switched 220/230V Outlets Distribute AC Power
  • 24 C13 and 6 C19 outlets split into 6 separately breakered load banks
  • Individual outlets can be remotely controlled to power up, power down, reboot or lock out devices
  • Plug-lock insert sleeves prevent cables from becoming accidentally disconnected
Color Touchscreen LCD
  • Reports network data, including IP address, input current level per phase, and output current per load bank and per outlet with ±1% billing-grade accuracy
  • Generates unique QR code for read-only access to PowerAlert® Device Manager via mobile device
  • Full access available by logging into PowerAlert Device Manager via browser as user with read/write credentials
Built-In LX Platform Interface
  • Allows full remote access for power monitoring with email notifications via secure web browser, SNMP, telnet or SSH
  • Supports 10/100 Mbps auto-sensing for communication with an Ethernet network
  • Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
  • No Java required
Broad Communications Compatibility
  • Supports IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2c, SNMPv3, Telnet, SSH, CLI, FTP, DHCP and NTP
  • Supports automatic and manual assignment of IP address
Reduce Service Calls with Auto Probe Autonomous Device Management
  • The Auto Probe feature (Firmware 15.5.2 and greater) checks the connectivity status of any networked device and automatically takes one or more user-configured actions if the device fails to respond; actions include outlet reboot, set SNMP traps, SNMP OID sets, and even script execution when used in conjunction with the Tripp Lite PowerAlert Network Shutdown Agent (PANSA)
Essential Safety Features
  • Tiered access allows administrator and guest to log in via web browser
  • Immediate alert notifications via email or SNMP traps
  • Supports user-specified alarm notification thresholds
  • Real-time clock backup maintains day/date even if PDU is unpowered
Easy 0U Installation in EIA-Standard 19 in. Racks
  • Mounts vertically using included toolless buttons or rack-mounting brackets
  • Included PDUMVROTATEBRKT allows mounting with rear-facing outlets
TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • PDU3XEVSR6G63B 27.7kW 3-Phase Switched PDU
  • Built-in LX Platform interface
  • Configuration cable
  • (30) Plug-lock insert sleeves
  • Rack-mounting hardware
  • PDUMVROTATEBRKT mounting bracket accessory
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332195432
PDU TypeSwitched
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details28.8kW (415/240V), 27.7kW (400/230V), 26.3kW (380/220V) total capacity; 40A max per output phase (L1, L2, L3); 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Output Receptacles(24) C13; (6) C19
Output Nominal Voltage220 (380V input); 230 (400V input)
Overload Protection6 20A breakers protect 4 C13 and 1 C19 outlet each
INPUT
PDU Input Voltage380; 400
Recommended Electrical Service63A 380/220V, 400/230V with IEC309 63A Red (3P+N+E) outlet
Maximum Input Amps40
PDU Plug TypeIEC-309 63A RED (3P+N+E)
Input Phase3-Phase
Input Cord Length (ft.)6
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsReports input current per phase (L1, L2, L3), plus output current for each output load bank (B1-B6) and individual output receptacle (1-30); Outlets are color-coded and labeled for phase and load bank identification; L1-N feeds black outlets (B1, B4); L2-N feeds dark-gray outlets (B2, B5); L3-N feeds light-gray outlets (B3, B6)
Front Panel LCD DisplayTouchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), OUTLET DATA (Amperage, Wattage per outlet), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
Front Panel LEDsOne LED for each output receptacle offers power availability information: GREEN (Power ON, load bank capacity <80%), YELLOW (Power ON, load bank capacity >80%), RED (Power OFF/undervoltage), RED FLASHING (Power OFF/breaker trip), LED OFF (Power OFF). Network Activity (Green): Flashes for network activity. Link/Network Speed (Yellow): On steady for any speed.
SwitchesLX Platform Interface: Recessed reset switch for interface reboot and factory reset
Current Measurement Accuracy (Amps)+/-1%
Voltage Measurement Accuracy (Volts)+/-1%
Power Measurement Accuracy (Watts)+/-1%
PHYSICAL
Form Factors SupportedVertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Material of ConstructionMetal
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)6.89 x 9.65 x 75.87
Shipping Weight (lbs.)24.91
Unit Dimensions (hwd / in.)70 x 2.17 x 2.52
Unit Weight (lbs.)17.7
ENVIRONMENTAL
Operating Temperature Range32 to 122F (0C to 50C)
Storage Temperature Range-30°C to +60°C (-22°F to +140°F)
Relative Humidity5% to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
COMMUNICATIONS
Communications InterfacePre-installed network card; RS-232; USB
PowerAlert SoftwareLX Platform Interface: PowerAlert Device Manager15 (PADM15)
Communications CableUSB B-to-USB A Configuration/Console Access cable
Network Monitoring Port  RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access)
SNMP CompatibilitySNMP V1, V2c, V3
Network Speed10/100 Mbps; 1Gbps
CERTIFICATIONS
CertificationsTested to CE (EN 60950-1), CE Class A (Emissions), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Management Hardware
  Model Number Description
E2MT | Management Hardware E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
E2MTDO | Management Hardware E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
E2MTHDI | Management Hardware E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
PDU Accessories
  Model Number Description
PLC13BK | PDU Accessories PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
PLC13BL | PDU Accessories PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
PLC13RD | PDU Accessories PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack
PLC19BK | PDU Accessories PLC19BK Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack
PLC19BL | PDU Accessories PLC19BL Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack
PLC19RD | PDU Accessories PLC19RD Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack
Power Cords
  Model Number Description
P004-002-13RA | Power Cords P004-002-13RA Power Extension Cord, Right Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black
P004-004-BL | Power Cords P004-004-BL PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Blue
P004-004-GN | Power Cords P004-004-GN PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Green
P004-004-RD | Power Cords P004-004-RD PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Red
P004-004-YW | Power Cords P004-004-YW PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Yellow
P004-006-2C13 | Power Cords P004-006-2C13 C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 250V, 18 AWG, 6 ft., Black
P005-006-14LA | Power Cords P005-006-14LA Heavy Duty PDU Power Cord, C13 to Left Angle C14 - 15A, 250V, 14 AWG, 6 ft., Black
P005-006-14RA | Power Cords P005-006-14RA Heavy Duty PDU Power Cord, C13 to Right Angle C14 - 15A, 250V, 14 AWG, 6 ft., Black
P005-006-BL | Power Cords P005-006-BL Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Blue Plugs
P005-006-GN | Power Cords P005-006-GN Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Green Plugs
P005-006-YW | Power Cords P005-006-YW Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Yellow Plugs
P005-010-14LA | Power Cords P005-010-14LA Heavy Duty PDU Power Cord, C13 to Left Angle C14 - 15A, 250V, 14 AWG, 10 ft., Black
P005-010-14RA | Power Cords P005-010-14RA Heavy Duty PDU Power Cord, C13 to Right Angle C14 - 15A, 250V, 14 AWG, 10 ft., Black
P005-18N | Power Cords P005-18N Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1.5 ft., Black
P018-003 | Power Cords P018-003 Power Cord C14 to C15 - Heavy Duty, 15A, 250V, 14 AWG, 3 ft., Black
P018-006 | Power Cords P018-006 Power Cord C14 to C15 - Heavy Duty, 15A, 250V, 14 AWG, 6 ft., Black
P032-002-2C13 | Power Cords P032-002-2C13 Splitter Cable, Heavy Duty, C20 to 2x C13 - 15A, 100-250V, 14 AWG, 2 ft., Black
P032-007 | Power Cords P032-007 C20 to C13 Power Cord for Computer - Heavy Duty, 15A, 100-250V, 14 AWG, 7 ft., Black
P036-002 | Power Cords P036-002 Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 6 ft., Black
P036-006-2C19 | Power Cords P036-006-2C19 Power Extension Cord/Splitter, 2 x C19 to C20 Y Splitter - Heavy Duty, 20A, 250V, 12 AWG, 6 ft., Black
P036-010 | Power Cords P036-010 Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 10 ft., Black
P047-002 | Power Cords P047-002 Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 2 ft., Black
P047-006 | Power Cords P047-006 Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1M 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2M 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3M 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.