2U Hinged Wall-Mount Patch Panel Bracket, TAA
Model Number: N060-002
- Laser cut 14-gauge steel results in smooth edges
- Keyholes on 16-inch centers plus through-the-wall cabling cut-out
- Accepts any standard 19inch Patch Panels
- 2U Height (3.50"): 19"wide x 3.50" high x 6.0" deep
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's heavy duty 14-gauge steel, 2U (3.50") wall mount patch panel bracket, is the ideal alternative to a full size rack. Standard EIA 19-inch width allows installation of any 19inch patch panel. Laser cut metal ( not punched ) keeps all edges smooth, greatly reducing the possibility of injury, and, wear on cable jackets. Universal mounting for right or left hinging. Keyholes are spaced 16inches for mounting on wall studs. Stamped, horizontal reinforcement ribs allow for greater sturdiness and stability, and allow the addition of a rear cutout for feeding cable through a wall opening. Smooth, glossy black finish.
Features
- 2U Height (3.50"), 6inch depth
- Laser cut for smooth edges
- 16 -inch center mounting
- Universal left or right hinge mounting
- Rear cut-out for through the wall cabling
- Standard EIA 19inch width accepts any manufacturers EIA compliant patch panel
- Smooth, black glossy finish
- Heavy duty 14 gauge steel with stamped reinforcement ribs
Specifications
OVERVIEW
UPC Code | 037332126399 |
PHYSICAL
Color | Black |
Maximum Device Depth (in.) | 5.5 |
Rack Height | 2U |
Shipping Dimensions (hwd / in.) | 4.10 x 20.30 x 6.70 |
Shipping Weight (lbs.) | 2.90 |
Unit Dimensions (hwd / in.) | 3.5 x 19 x 6 |
Unit Weight (lbs.) | 2.5 |
Weight Capacity - Stationary (lbs.) | 17 |
CERTIFICATIONS
NOM (Mexico) | Tested to NOM (Mexico) |
Approvals | EIA-310-D, IEC 60297-3-100, DIN 41494, RoHS, UL 60950 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
N052-012 | 12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N052-024 | 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N052-048 | 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N252-012 | 12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA |
![]() |
N252-024 | 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N252-048 | 48-Port 2U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.