Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
2U flight case lets you safely carry sensitive rack-mount equipment to trade shows, aboard airplanes or between facilities.
  • Fully assembled 2U ABS rack case for transporting equipment between facilities
  • Stationary mounting rails allow secure installation using included hardware 
  • Latching front and rear covers designed to keep out moisture, dust and debris
  • Interior zippered pouch allows storage of extra hardware and other accessories
  • Mounts 2U of EIA-standard 19 in. rack equipment up to 20.5 in. deep and 50 lb.
  • 5-year limited warranty

Features

2U Rack Flight Case Lets You Safely Transport Rack-Mount Equipment
This SmartRack® 2U flight case houses EIA-standard 19-inch rack equipment while it's being moved from one location to another. Constructed from heavy-duty ABS, the SRCASE2U features four stationary mounting rails that support up to 2U of servers, switches, patch panels, UPS systems and other rack components up to 20.5 inches deep. Maximum load capacity is 50 lbs (22.7 kgs). The case is ideal for carrying sensitive rack equipment to trade shows or other facilities without fear of damage.
Protects Sensitive Devices against Moisture, Debris, Bumps and Jolts
This 2U ABS rack case comes fully assembled with a built-in handle on each side for convenient carrying. Once the device is mounted inside using the included hardware, both the front and rear covers with rubber gaskets are latched securely to keep out moisture, dust and other damaging elements. A zippered pouch inside one cover stores extra hardware or other accessories. The SRCASE2U stacks securely with other identical cases.

Package Includes

  • SRCASE2U 2U ABS Server Rack Equipment Flight Case
  • (8) M5 screws
  • (8) M5 cup washers

Specifications

OVERVIEW
UPC Code037332210357
PHYSICAL
ColorBlack
Rack Height  2U
Maximum Device Depth (in.)20.5
Shipping Dimensions (hwd / in.)6.90 x 22.00 x 22.50
Shipping Weight (lbs.)11.00
Unit Dimensions (hwd / in.)5.500 x 20.000 x 21.600
Unit Weight (lbs.)9.26
Weight Capacity - Stationary (lbs.)50
STANDARDS & COMPLIANCE
Product ComplianceEIA/ECA-310-E; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.